Item # |
Connection Type |
Tube O.D. |
Male Pipe |
E Small Bore |
B |
D |
J |
R |
W HEX |
X Dia. |
Work. Press. |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 14 FW | N/A Socket x MNPT | N/A 7/8 in | N/A 3/4 | N/A .72 in | N/A .50 in | N/A 1.91 in | N/A .69 in | N/A .75 in | N/A 1 3/8 in | N/A 1.31 in | N/A 5700 psi |
| 16-8 FW | N/A Socket x MNPT | N/A 1 in | N/A 1/2 | N/A .50 in | N/A .56 in | N/A 2.02 in | N/A .75 in | N/A .75 in | N/A 1 5/8 in | N/A 1.44 in | N/A 4900 psi |
| 16-12 FW | N/A Socket x MNPT | N/A 1 in | N/A 3/4 | N/A .72 in | N/A .56 in | N/A 2.02 in | N/A .75 in | N/A .75 in | N/A 1 5/8 in | N/A 1.44 in | N/A 4900 psi |
| 16 FW | N/A Socket x MNPT | N/A 1 in | N/A 1 | N/A .91 in | N/A .56 in | N/A 2.20 in | N/A .75 in | N/A .94 in | N/A 1 5/8 in | N/A 1.44 in | N/A 4600 psi |
| 20-12 FW | N/A Socket x MNPT | N/A 1 1/4 in | N/A 3/4 | N/A .72 in | N/A .63 in | N/A 2.14 in | N/A .81 in | N/A .75 in | N/A 1 7/8 in | N/A 1.75 in | N/A 4600 psi |
| 20-16 FW | N/A Socket x MNPT | N/A 1 1/4 in | N/A 1 | N/A .94 in | N/A .63 in | N/A 2.33 in | N/A .81 in | N/A .94 in | N/A 1 7/8 in | N/A 1.75 in | N/A 4600 psi |
| 20 FW | N/A Socket x MNPT | N/A 1 1/4 in | N/A 1 1/4 | N/A 1.06 in | N/A .63 in | N/A 2.36 in | N/A .81 in | N/A .97 in | N/A 1 7/8 in | N/A 1.75 in | N/A 3500 psi |
| 20-24 FW | N/A Socket x MNPT | N/A 1 1/4 in | N/A 1 1/2 | N/A 1.06 in | N/A .63 in | N/A 2.42 in | N/A .81 in | N/A 1.00 in | N/A 2 in | N/A 1.75 in | N/A 2900 psi |
| 24-20 FW | N/A Socket x MNPT | N/A 1 1/2 in | N/A 1 1/4 | N/A 1.25 in | N/A .67 in | N/A 2.49 in | N/A .86 in | N/A .97 in | N/A 2 1/8 in | N/A 2.00 in | N/A 3500 psi |
| 24 FW | N/A Socket x MNPT | N/A 1 1/2 in | N/A 1 1/2 | N/A 1.31 in | N/A .67 in | N/A 2.52 in | N/A .86 in | N/A 1.00 in | N/A 2 1/8 in | N/A 2.00 in | N/A 2900 psi |
| 32 FW | N/A Socket x MNPT | N/A 2 in | N/A 2 | N/A 1.81 in | N/A .78 in | N/A 2.97 in | N/A .97 in | N/A 1.03 in | N/A 2 3/4 in | N/A 2.63 in | N/A 2600 psi |