| Item # | Connection Type | Tube O.D. | Male Pipe | E Small Bore | B | D | J | R | W HEX | X Dia. | Work. Press. | 
|---|---|---|---|---|---|---|---|---|---|---|---|
| 2 FW | N/A Socket x MNPT | N/A 1/8 in | N/A 1/8 | N/A .09 in | N/A .16 in | N/A .94 in | N/A .34 in | N/A .38 in | N/A 7/16 in | N/A .38 in | N/A 9100 psi | 
| 2-4 FW | N/A Socket x MNPT | N/A 1/8 in | N/A 1/4 | N/A .09 in | N/A .16 in | N/A 1.14 in | N/A .34 in | N/A .56 in | N/A 9/16 in | N/A .38 in | N/A 7500 psi | 
| 3 FW | N/A Socket x MNPT | N/A 3/16 in | N/A 1/8 | N/A .14 in | N/A .20 in | N/A .98 in | N/A .39 in | N/A .38 in | N/A 1/2 in | N/A .44 in | N/A 9100 psi | 
| 3-4 FW | N/A Socket x MNPT | N/A 3/16 in | N/A 1/4 | N/A .14 in | N/A .20 in | N/A 1.19 in | N/A .39 in | N/A .56 in | N/A 9/16 in | N/A .44 in | N/A 7500 psi | 
| 4 FW | N/A Socket x MNPT | N/A 1/4 in | N/A 1/8 | N/A .19 in | N/A .25 in | N/A 1.05 in | N/A .44 in | N/A .38 in | N/A 9/16 in | N/A .50 in | N/A 9100 psi | 
| 4-4 FW | N/A Socket x MNPT | N/A 1/4 in | N/A 1/4 | N/A .19 in | N/A .25 in | N/A 1.23 in | N/A .44 in | N/A .56 in | N/A 9/16 in | N/A .50 in | N/A 7500 psi | 
| 4-8 FW | N/A Socket x MNPT | N/A 1/4 in | N/A 1/2 | N/A .19 in | N/A .25 in | N/A 1.50 in | N/A .44 in | N/A .75 in | N/A 7/8 in | N/A .50 in | N/A 6600 psi | 
| 5 FW | N/A Socket x MNPT | N/A 5/16 in | N/A 1/8 | N/A .25 in | N/A .31 in | N/A 1.13 in | N/A .50 in | N/A .38 in | N/A 5/8 in | N/A .59 in | N/A 9100 psi | 
| 6-2 FW | N/A Socket x MNPT | N/A 3/8 in | N/A 1/8 | N/A .19 in | N/A .34 in | N/A 1.16 in | N/A .53 in | N/A .38 in | N/A 11/16 in | N/A .63 in | N/A 8100 psi | 
| 6 FW | N/A Socket x MNPT | N/A 3/8 in | N/A 1/4 | N/A .28 in | N/A .34 in | N/A 1.34 in | N/A .53 in | N/A .56 in | N/A 11/16 in | N/A .63 in | N/A 7500 psi | 
| 6-6 FW | N/A Socket x MNPT | N/A 3/8 in | N/A 3/8 | N/A .31 in | N/A .34 in | N/A 1.34 in | N/A .53 in | N/A .56 in | N/A 11/16 in | N/A .63 in | N/A 7200 psi | 
| 6-8 FW | N/A Socket x MNPT | N/A 3/8 in | N/A 1/2 | N/A .31 in | N/A .34 in | N/A 1.59 in | N/A .53 in | N/A .75 in | N/A 7/8 in | N/A .63 in | N/A 6600 psi | 
| 6-12 FW | N/A Socket x MNPT | N/A 3/8 in | N/A 3/4 | N/A .31 in | N/A .34 in | N/A 1.66 in | N/A .53 in | N/A .75 in | N/A 1 1/16 in | N/A .63 in | N/A 6400 psi | 
| 8-2 FW | N/A Socket x MNPT | N/A 1/2 in | N/A 1/8 | N/A .19 in | N/A .41 in | N/A 1.25 in | N/A .59 in | N/A .38 in | N/A 13/16 in | N/A .78 in | N/A 7300 psi | 
| 8-4 FW | N/A Socket x MNPT | N/A 1/2 in | N/A 1/4 | N/A .28 in | N/A .41 in | N/A 1.44 in | N/A .59 in | N/A .56 in | N/A 13/16 in | N/A .78 in | N/A 7300 psi | 
| 8 FW | N/A Socket x MNPT | N/A 1/2 in | N/A 3/8 | N/A .41 in | N/A .41 in | N/A 1.44 in | N/A .59 in | N/A .56 in | N/A 13/16 in | N/A .78 in | N/A 7200 psi | 
| 8-8 FW | N/A Socket x MNPT | N/A 1/2 in | N/A 1/2 | N/A .44 in | N/A .41 in | N/A 1.66 in | N/A .59 in | N/A .75 in | N/A 7/8 in | N/A .78 in | N/A 6600 psi | 
| 8-12 FW | N/A Socket x MNPT | N/A 1/2 in | N/A 3/4 | N/A .44 in | N/A .41 in | N/A 1.72 in | N/A .59 in | N/A .75 in | N/A 1 1/16 in | N/A .78 in | N/A 6400 psi | 
| 10-4 FW | N/A Socket x MNPT | N/A 5/8 in | N/A 1/4 | N/A .28 in | N/A .47 in | N/A 1.56 in | N/A .66 in | N/A .56 in | N/A 1 in | N/A .94 in | N/A 6600 psi | 
| 10-6 FW | N/A Socket x MNPT | N/A 5/8 in | N/A 3/8 | N/A .41 in | N/A .47 in | N/A 1.56 in | N/A .66 in | N/A .56 in | N/A 1 in | N/A .94 in | N/A 6600 psi | 
| 10 FW | N/A Socket x MNPT | N/A 5/8 in | N/A 1/2 | N/A .50 in | N/A .47 in | N/A 1.75 in | N/A .66 in | N/A .75 in | N/A 1 in | N/A .94 in | N/A 6600 psi | 
| 10-12 FW | N/A Socket x MNPT | N/A 5/8 in | N/A 3/4 | N/A .50 in | N/A .47 in | N/A 1.78 in | N/A .66 in | N/A .75 in | N/A 1 1/16 in | N/A .94 in | N/A 6400 psi | 
| 12-8 FW | N/A Socket x MNPT | N/A 3/4 in | N/A 1/2 | N/A .50 in | N/A .50 in | N/A 1.81 in | N/A .69 in | N/A .75 in | N/A 1 1/8 in | N/A 1.09 in | N/A 6000 psi | 
| 12 FW | N/A Socket x MNPT | N/A 3/4 in | N/A 3/4 | N/A .66 in | N/A .50 in | N/A 1.81 in | N/A .69 in | N/A .75 in | N/A 1 1/8 in | N/A 1.09 in | N/A 6000 psi | 
| 12-16 FW | N/A Socket x MNPT | N/A 3/4 in | N/A 1 | N/A .66 in | N/A .50 in | N/A 2.09 in | N/A .69 in | N/A .94 in | N/A 1 3/8 in | N/A 1.09 in | N/A 4600 psi |