Item # |
Connection Type |
Tube O.D. |
Male Pipe |
E Small Bore |
L |
H |
X Dia. |
W HEX |
B |
J |
R |
Work. Press. |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2 SW | N/A Socket x Socket x MNPT | N/A 1/8 in | N/A 1/8 | N/A .09 in | N/A .70 in | N/A .74 in | N/A .38 in | N/A 1/2 in | N/A .16 in | N/A .34 in | N/A .38 in | N/A 9100 psi |
| 3 SW | N/A Socket x Socket x MNPT | N/A 3/16 in | N/A 1/8 | N/A .14 in | N/A .74 in | N/A .75 in | N/A .44 in | N/A 1/2 in | N/A .20 in | N/A .39 in | N/A .38 in | N/A 9100 psi |
| 4 SW | N/A Socket x Socket x MNPT | N/A 1/4 in | N/A 1/8 | N/A .19 in | N/A .84 in | N/A .79 in | N/A .50 in | N/A 9/16 in | N/A .25 in | N/A .44 in | N/A .38 in | N/A 9100 psi |
| 5 SW | N/A Socket x Socket x MNPT | N/A 5/16 in | N/A 1/8 | N/A .19 in | N/A .90 in | N/A .79 in | N/A .59 in | N/A 9/16 in | N/A .31 in | N/A .50 in | N/A .38 in | N/A 9100 psi |
| 6 SW | N/A Socket x Socket x MNPT | N/A 3/8 in | N/A 1/4 | N/A .28 in | N/A 1.08 in | N/A 1.12 in | N/A .63 in | N/A 13/16 in | N/A .34 in | N/A .53 in | N/A .56 in | N/A 7500 psi |
| 8 SW | N/A Socket x Socket x MNPT | N/A 1/2 in | N/A 3/8 | N/A .41 in | N/A 1.14 in | N/A 1.12 in | N/A .78 in | N/A 7/8 in | N/A .41 in | N/A .59 in | N/A .56 in | N/A 7200 psi |
| 10 SW | N/A Socket x Socket x MNPT | N/A 5/8 in | N/A 1/2 | N/A .50 in | N/A 1.36 in | N/A 1.46 in | N/A .94 in | N/A 1 1/16 in | N/A .47 in | N/A .66 in | N/A .75 in | N/A 5800 psi |
| 12 SW | N/A Socket x Socket x MNPT | N/A 3/4 in | N/A 3/4 | N/A .66 in | N/A 1.39 in | N/A 1.46 in | N/A 1.09 in | N/A 1 1/16 in | N/A .50 in | N/A .69 in | N/A .75 in | N/A 6000 psi |
| 14 SW | N/A Socket x Socket x MNPT | N/A 7/8 in | N/A 3/4 | N/A .72 in | N/A 1.58 in | N/A 1.65 in | N/A 1.31 in | N/A 1 3/8 in | N/A .50 in | N/A .69 in | N/A .75 in | N/A 5700 psi |
| 16 SW | N/A Socket x Socket x MNPT | N/A 1 in | N/A 1 | N/A .91 in | N/A 1.84 in | N/A 2.03 in | N/A 1.44 in | N/A 1 5/8 in | N/A .56 in | N/A .75 in | N/A .94 in | N/A 4400 psi |
| 20 SW | N/A Socket x Socket x MNPT | N/A 1 1/4 in | N/A 1 1/4 | N/A 1.06 in | N/A 2.10 in | N/A 2.27 in | N/A 1.75 in | N/A 1 7/8 in | N/A .63 in | N/A .81 in | N/A .97 in | N/A 3500 psi |
| 24 SW | N/A Socket x Socket x MNPT | N/A 1 1/2 in | N/A 1 1/2 | N/A 1.31 in | N/A 2.54 in | N/A 2.70 in | N/A 2.00 in | N/A 2 1/2 in | N/A .67 in | N/A .86 in | N/A 1.00 in | N/A 2900 psi |
| 32 SW | N/A Socket x Socket x MNPT | N/A 2 in | N/A 2 | N/A 1.81 in | N/A 2.78 in | N/A 2.85 in | N/A 2.63 in | N/A 2 13/16 in | N/A .78 in | N/A .97 in | N/A 1.04 in | N/A 2600 psi |