Item # |
Connection Type |
Type |
Tube O.D. |
Pipe Size |
Pipe Size O.D. |
R Bore |
X Dia. |
L |
B |
E Bore |
Work. Press. |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 2-1/8 AW2 | N/A Socket x Adapter | N/A 2 | N/A 1/8 in | N/A 1/8 in | N/A .41 in | N/A .21 in | N/A .38 in | N/A .38 in | N/A .16 in | N/A .09 in | N/A 8700 psi |
| 2-1/4 AW2 | N/A Socket x Adapter | N/A 2 | N/A 1/8 in | N/A 1/4 in | N/A .54 in | N/A .30 in | N/A .38 in | N/A .56 in | N/A .16 in | N/A .09 in | N/A 8200 psi |
| 3-1/8 AW2 | N/A Socket x Adapter | N/A 1 | N/A 3/16 in | N/A 1/8 in | N/A .41 in | N/A .21 in | N/A .44 in | N/A .38 in | N/A .20 in | N/A .14 in | N/A 8700 psi |
| 3-1/2 AW2 | N/A Socket x Adapter | N/A 2 | N/A 3/16 in | N/A 1/2 in | N/A .84 in | N/A .55 in | N/A .44 in | N/A .75 in | N/A .20 in | N/A .14 in | N/A 6400 psi |
| 3-3/4 AW2 | N/A Socket x Adapter | N/A 2 | N/A 3/16 in | N/A 3/4 in | N/A 1.05 in | N/A .73 in | N/A .44 in | N/A .75 in | N/A .20 in | N/A .14 in | N/A 5300 psi |
| 4-1/8 AW2 | N/A Socket x Adapter | N/A 1 | N/A 1/4 in | N/A 1/8 in | N/A .41 in | N/A .21 in | N/A .50 in | N/A .38 in | N/A .25 in | N/A .19 in | N/A 8700 psi |
| 4-1/4 AW2 | N/A Socket x Adapter | N/A 2 | N/A 1/4 in | N/A 1/4 in | N/A .54 in | N/A .30 in | N/A .50 in | N/A .56 in | N/A .25 in | N/A .19 in | N/A 8200 psi |
| 4-3/8 AW2 | N/A Socket x Adapter | N/A 2 | N/A 1/4 in | N/A 3/8 in | N/A .68 in | N/A .42 in | N/A .50 in | N/A .56 in | N/A .25 in | N/A .19 in | N/A 6900 psi |
| 4-1/2 AW2 | N/A Socket x Adapter | N/A 2 | N/A 1/4 in | N/A 1/2 in | N/A .84 in | N/A .55 in | N/A .50 in | N/A .75 in | N/A .25 in | N/A .19 in | N/A 6400 psi |
| 4-3/4 AW2 | N/A Socket x Adapter | N/A 2 | N/A 1/4 in | N/A 3/4 in | N/A 1.05 in | N/A .73 in | N/A .50 in | N/A .75 in | N/A .25 in | N/A .19 in | N/A 5300 psi |
| 4-1 AW2 | N/A Socket x Adapter | N/A 2 | N/A 1/4 in | N/A 1 in | N/A 1.31 in | N/A .95 in | N/A .50 in | N/A .94 in | N/A .25 in | N/A .19 in | N/A 4900 psi |
| 5-1/8 AW2 | N/A Socket x Adapter | N/A 1 | N/A 5/16 in | N/A 1/8 in | N/A .41 in | N/A .21 in | N/A .59 in | N/A .38 in | N/A .31 in | N/A .21 in | N/A 8700 psi |
| 5-1/2 AW2 | N/A Socket x Adapter | N/A 2 | N/A 5/16 in | N/A 1/2 in | N/A .84 in | N/A .55 in | N/A .59 in | N/A .75 in | N/A .31 in | N/A .25 in | N/A 6400 psi |
| 6-1/4 AW2 | N/A Socket x Adapter | N/A 1 | N/A 3/8 in | N/A 1/4 in | N/A .54 in | N/A .30 in | N/A .63 in | N/A .56 in | N/A .34 in | N/A .30 in | N/A 8100 psi |
| 6-3/8 AW2 | N/A Socket x Adapter | N/A 2 | N/A 3/8 in | N/A 3/8 in | N/A .68 in | N/A .42 in | N/A .63 in | N/A .56 in | N/A .34 in | N/A .31 in | N/A 6900 psi |
| 6-1/2 AW2 | N/A Socket x Adapter | N/A 2 | N/A 3/8 in | N/A 1/2 in | N/A .84 in | N/A .55 in | N/A .63 in | N/A .75 in | N/A .34 in | N/A .31 in | N/A 6400 psi |
| 6-3/4 AW2 | N/A Socket x Adapter | N/A 2 | N/A 3/8 in | N/A 3/4 in | N/A 1.05 in | N/A .73 in | N/A .63 in | N/A .75 in | N/A .34 in | N/A .31 in | N/A 5300 psi |
| 6-1 AW2 | N/A Socket x Adapter | N/A 2 | N/A 3/8 in | N/A 1 in | N/A 1.31 in | N/A .95 in | N/A .63 in | N/A .94 in | N/A .34 in | N/A .31 in | N/A 4900 psi |
| 6-1 1/2 AW2 | N/A Socket x Adapter | N/A 2 | N/A 3/8 in | N/A 1 1/2 in | N/A 1.90 in | N/A 1.50 in | N/A .63 in | N/A 1.03 in | N/A .34 in | N/A .31 in | N/A 3700 psi |
| 8-1/4 AW2 | N/A Socket x Adapter | N/A 1 | N/A 1/2 in | N/A 1/4 in | N/A .54 in | N/A .30 in | N/A .78 in | N/A .56 in | N/A .41 in | N/A .44 in | N/A 8100 psi |
| 8-3/8 AW2 | N/A Socket x Adapter | N/A 1 | N/A 1/2 in | N/A 3/8 in | N/A .68 in | N/A .42 in | N/A .78 in | N/A .56 in | N/A .41 in | N/A .41 in | N/A 6900 psi |
| 8-1/2 AW2 | N/A Socket x Adapter | N/A 2 | N/A 1/2 in | N/A 1/2 in | N/A .84 in | N/A .55 in | N/A .78 in | N/A .75 in | N/A .41 in | N/A .44 in | N/A 6400 psi |
| 8-3/4 AW2 | N/A Socket x Adapter | N/A 2 | N/A 1/2 in | N/A 3/4 in | N/A 1.05 in | N/A .73 in | N/A .78 in | N/A .75 in | N/A .41 in | N/A .44 in | N/A 5300 psi |
| 8-1 AW2 | N/A Socket x Adapter | N/A 2 | N/A 1/2 in | N/A 1 in | N/A 1.31 in | N/A .95 in | N/A .78 in | N/A .94 in | N/A .41 in | N/A .44 in | N/A 4900 psi |
| 10-1/2 AW2 | N/A Socket x Adapter | N/A 1 | N/A 5/8 in | N/A 1/2 in | N/A .84 in | N/A .55 in | N/A .94 in | N/A .75 in | N/A .47 in | N/A .50 in | N/A 4900 psi |