Item # |
Connection Type |
T1 Turned End Tube O.D. |
T2 Machined End Tube O.D. |
A |
C |
K |
W HEX |
Bore |
|---|---|---|---|---|---|---|---|---|
| M12TURM8 | N/A Tube to A-LOK® | N/A 12.0 mm | N/A 8.0 mm | N/A 47.6 mm | N/A 18.6 mm | N/A 23.0 mm | N/A 15.0 mm | N/A 6.4 mm |
| M12TURM10 | N/A Tube to A-LOK® | N/A 12.0 mm | N/A 10.0 mm | N/A 49.7 mm | N/A 19.5 mm | N/A 23.0 mm | N/A 18.0 mm | N/A 7.9 mm |
| M12TURM16 | N/A Tube to A-LOK® | N/A 12.0 mm | N/A 16.0 mm | N/A 53.0 mm | N/A 22.0 mm | N/A 23.0 mm | N/A 24.0 mm | N/A 9.1 mm |
| M12TURM18 | N/A Tube to A-LOK® | N/A 12.0 mm | N/A 18.0 mm | N/A 54.6 mm | N/A 22.0 mm | N/A 23.0 mm | N/A 27.0 mm | N/A 9.1 mm |
| M15TURM10 | N/A Tube to A-LOK® | N/A 15.0 mm | N/A 10.0 mm | N/A 51.3 mm | N/A 19.5 mm | N/A 23.8 mm | N/A 27.0 mm | N/A 7.9 mm |
| M16TURM12 | N/A Tube to A-LOK® | N/A 16.0 mm | N/A 12.0 mm | N/A 53.8 mm | N/A 22.0 mm | N/A 24.6 mm | N/A 22.0 mm | N/A 9.5 mm |
| M16TURM18 | N/A Tube to A-LOK® | N/A 16.0 mm | N/A 18.0 mm | N/A 56.1 mm | N/A 22.0 mm | N/A 24.6 mm | N/A 27.0 mm | N/A 12.7 mm |
| M16TURM20 | N/A Tube to A-LOK® | N/A 16.0 mm | N/A 20.0 mm | N/A 57.9 mm | N/A 22.0 mm | N/A 24.6 mm | N/A 27.0 mm | N/A 12.7 mm |
| M16TURM25 | N/A Tube to A-LOK® | N/A 16.0 mm | N/A 25.0 mm | N/A 63.2 mm | N/A 26.5 mm | N/A 24.8 mm | N/A 26.5 mm | N/A 13.0 mm |
| M18TURM12 | N/A Tube to A-LOK® | N/A 18.0 mm | N/A 12.0 mm | N/A 53.8 mm | N/A 22.0 mm | N/A 24.6 mm | N/A 22.0 mm | N/A 9.5 mm |
| M18TURM16 | N/A Tube to A-LOK® | N/A 18.0 mm | N/A 16.0 mm | N/A 54.7 mm | N/A 22.0 mm | N/A 24.8 mm | N/A 22.0 mm | N/A 15.0 mm |
| M18TURM20 | N/A Tube to A-LOK® | N/A 18.0 mm | N/A 20.0 mm | N/A 57.9 mm | N/A 22.0 mm | N/A 24.6 mm | N/A 30.0 mm | N/A 13.9 mm |
| M18TURM25 | N/A Tube to A-LOK® | N/A 18.0 mm | N/A 25.0 mm | N/A 63.1 mm | N/A 26.5 mm | N/A 24.6 mm | N/A 35.0 mm | N/A 14.0 mm |
| M20TURM12 | N/A Tube to A-LOK® | N/A 20.0 mm | N/A 12.0 mm | N/A 56.1 mm | N/A 22.0 mm | N/A 25.4 mm | N/A 22.0 mm | N/A 9.5 mm |
| M20TURM16 | N/A Tube to A-LOK® | N/A 20.0 mm | N/A 16.0 mm | N/A 55.3 mm | N/A 22.0 mm | N/A 25.6 mm | N/A 22.0 mm | N/A 16.0 mm |
| M20TURM18 | N/A Tube to A-LOK® | N/A 20.0 mm | N/A 18.0 mm | N/A 57.6 mm | N/A 22.0 mm | N/A 25.4 mm | N/A 27.0 mm | N/A 15.1 mm |
| M20TURM25 | N/A Tube to A-LOK® | N/A 20.0 mm | N/A 25.0 mm | N/A 64.5 mm | N/A 26.5 mm | N/A 25.4 mm | N/A 35.0 mm | N/A 15.1 mm |
| M22TURM18 | N/A Tube to A-LOK® | N/A 22.0 mm | N/A 18.0 mm | N/A 56.1 mm | N/A 22.0 mm | N/A 26.2 mm | N/A 27.0 mm | N/A 15.1 mm |
| M22TURM20 | N/A Tube to A-LOK® | N/A 22.0 mm | N/A 20.0 mm | N/A 57.7 mm | N/A 22.0 mm | N/A 26.2 mm | N/A 30.0 mm | N/A 15.8 mm |
| M25TURM12 | N/A Tube to A-LOK® | N/A 25.0 mm | N/A 12.0 mm | N/A 60.9 mm | N/A 22.0 mm | N/A 31.8 mm | N/A 27.0 mm | N/A 9.5 mm |
| M25TURM16 | N/A Tube to A-LOK® | N/A 25.0 mm | N/A 16.0 mm | N/A 64.0 mm | N/A 22.0 mm | N/A 32.0 mm | N/A 27.0 mm | N/A 20.0 mm |
| M25TURM18 | N/A Tube to A-LOK® | N/A 25.0 mm | N/A 18.0 mm | N/A 62.5 mm | N/A 22.0 mm | N/A 31.8 mm | N/A 27.0 mm | N/A 15.1 mm |
| M25TURM20 | N/A Tube to A-LOK® | N/A 25.0 mm | N/A 20.0 mm | N/A 64.2 mm | N/A 22.0 mm | N/A 31.8 mm | N/A 30.0 mm | N/A 15.8 mm |