Item # |
Connection Type |
T1 Turned End Tube O.D. |
T2 Machined End Tube O.D. |
A |
C |
K |
W HEX |
Bore |
|---|---|---|---|---|---|---|---|---|
| 2-1 TRBZ | N/A Tube to CPI™ | N/A 1/8 in | N/A 1/16 in | N/A 1.10 in | N/A .43 in | N/A .53 in | N/A 5/16 in | N/A .05 in |
| 3-1 TRBZ | N/A Tube to CPI™ | N/A 3/16 in | N/A 1/16 in | N/A 1.13 in | N/A .43 in | N/A .58 in | N/A 5/16 in | N/A .05 in |
| 4-1 TRBZ | N/A Tube to CPI™ | N/A 1/4 in | N/A 1/16 in | N/A 1.24 in | N/A .43 in | N/A .63 in | N/A 7/16 in | N/A .05 in |
| 1-2 TRBZ | N/A Tube to CPI™ | N/A 1/16 in | N/A 1/8 in | N/A 1.18 in | N/A .60 in | N/A .38 in | N/A 7/16 in | N/A .03 in |
| 2-2 TRBZ | N/A Tube to CPI™ | N/A 1/8 in | N/A 1/8 in | N/A 1.34 in | N/A .60 in | N/A .54 in | N/A 7/16 in | N/A .07 in |
| 3-2 TRBZ | N/A Tube to CPI™ | N/A 3/16 in | N/A 1/8 in | N/A 1.35 in | N/A .60 in | N/A .58 in | N/A 7/16 in | N/A .09 in |
| 4-2 TRBZ | N/A Tube to CPI™ | N/A 1/4 in | N/A 1/8 in | N/A 1.42 in | N/A .60 in | N/A .63 in | N/A 7/16 in | N/A .09 in |
| 6-2 TRBZ | N/A Tube to CPI™ | N/A 3/8 in | N/A 1/8 in | N/A 1.48 in | N/A .60 in | N/A .69 in | N/A 7/16 in | N/A .09 in |
| 8-2 TRBZ | N/A Tube to CPI™ | N/A 1/2 in | N/A 1/8 in | N/A 1.74 in | N/A .60 in | N/A .91 in | N/A 9/16 in | N/A .09 in |
| 2-3 TRBZ | N/A Tube to CPI™ | N/A 1/8 in | N/A 3/16 in | N/A 1.37 in | N/A .64 in | N/A .53 in | N/A 7/16 in | N/A .08 in |
| 4-3 TRBZ | N/A Tube to CPI™ | N/A 1/4 in | N/A 3/16 in | N/A 1.46 in | N/A .64 in | N/A .63 in | N/A 7/16 in | N/A .13 in |
| 2-4 TRBZ | N/A Tube to CPI™ | N/A 1/8 in | N/A 1/4 in | N/A 1.45 in | N/A .70 in | N/A .53 in | N/A 1/2 in | N/A .08 in |
| 3-4 TRBZ | N/A Tube to CPI™ | N/A 3/16 in | N/A 1/4 in | N/A 1.48 in | N/A .70 in | N/A .56 in | N/A 1/2 in | N/A .12 in |
| 4-4 TRBZ | N/A Tube to CPI™ | N/A 1/4 in | N/A 1/4 in | N/A 1.54 in | N/A .70 in | N/A .63 in | N/A 1/2 in | N/A .16 in |
| 5-4 TRBZ | N/A Tube to CPI™ | N/A 5/16 in | N/A 1/4 in | N/A 1.57 in | N/A .70 in | N/A .66 in | N/A 1/2 in | N/A .16 in |
| 6-4 TRBZ | N/A Tube to CPI™ | N/A 3/8 in | N/A 1/4 in | N/A 1.60 in | N/A .70 in | N/A .69 in | N/A 1/2 in | N/A .19 in |
| 8-4 TRBZ | N/A Tube to CPI™ | N/A 1/2 in | N/A 1/4 in | N/A 1.82 in | N/A .70 in | N/A .91 in | N/A 9/16 in | N/A .19 in |
| 10-4 TRBZ | N/A Tube to CPI™ | N/A 5/8 in | N/A 1/4 in | N/A 1.89 in | N/A .70 in | N/A .97 in | N/A 11/16 in | N/A .19 in |
| 12-4 TRBZ | N/A Tube to CPI™ | N/A 3/4 in | N/A 1/4 in | N/A 1.88 in | N/A .70 in | N/A .97 in | N/A 13/16 in | N/A .19 in |
| 6-5 TRBZ | N/A Tube to CPI™ | N/A 3/8 in | N/A 5/16 in | N/A 1.65 in | N/A .73 in | N/A .69 in | N/A 9/16 in | N/A .25 in |
| 8-5 TRBZ | N/A Tube to CPI™ | N/A 1/2 in | N/A 5/16 in | N/A 1.87 in | N/A .73 in | N/A .91 in | N/A 9/16 in | N/A .25 in |
| 4-6 TRBZ | N/A Tube to CPI™ | N/A 1/4 in | N/A 3/8 in | N/A 1.63 in | N/A .76 in | N/A .63 in | N/A 5/8 in | N/A .19 in |
| 6-6 TRBZ | N/A Tube to CPI™ | N/A 3/8 in | N/A 3/8 in | N/A 1.70 in | N/A .76 in | N/A .69 in | N/A 5/8 in | N/A .28 in |
| 8-6 TRBZ | N/A Tube to CPI™ | N/A 1/2 in | N/A 3/8 in | N/A 1.91 in | N/A .76 in | N/A .91 in | N/A 5/8 in | N/A .28 in |
| 10-6 TRBZ | N/A Tube to CPI™ | N/A 5/8 in | N/A 3/8 in | N/A 1.98 in | N/A .76 in | N/A .97 in | N/A 11/16 in | N/A .28 in |