Item # |
Connection Type |
Tube O.D. |
NPT Pipe Thread |
A |
K |
W HEX |
Bore |
|---|---|---|---|---|---|---|---|
| 1-2 T2HG | N/A Tube to FNPT | N/A 1/16 in | N/A 1/8 | N/A 1.07 in | N/A .34 in | N/A 9/16 in | N/A .03 in |
| 2-2 T2HG | N/A Tube to FNPT | N/A 1/8 in | N/A 1/8 | N/A 1.23 in | N/A .53 in | N/A 9/16 in | N/A .09 in |
| 2-4 T2HG | N/A Tube to FNPT | N/A 1/8 in | N/A 1/4 | N/A 1.38 in | N/A .53 in | N/A 3/4 in | N/A .09 in |
| 3-2 T2HG | N/A Tube to FNPT | N/A 3/16 in | N/A 1/8 | N/A 1.25 in | N/A .56 in | N/A 9/16 in | N/A .12 in |
| 3-4 T2HG | N/A Tube to FNPT | N/A 3/16 in | N/A 1/4 | N/A 1.42 in | N/A .56 in | N/A 3/4 in | N/A .12 in |
| 4-2 T2HG | N/A Tube to FNPT | N/A 1/4 in | N/A 1/8 | N/A 1.31 in | N/A .63 in | N/A 9/16 in | N/A .19 in |
| 4-4 T2HG | N/A Tube to FNPT | N/A 1/4 in | N/A 1/4 | N/A 1.47 in | N/A .63 in | N/A 3/4 in | N/A .19 in |
| 4-6 T2HG | N/A Tube to FNPT | N/A 1/4 in | N/A 3/8 | N/A 1.56 in | N/A .63 in | N/A 7/8 in | N/A .19 in |
| 4-8 T2HG | N/A Tube to FNPT | N/A 1/4 in | N/A 1/2 | N/A 1.80 in | N/A .63 in | N/A 1 1/16 in | N/A .19 in |
| 5-2 T2HG | N/A Tube to FNPT | N/A 5/16 in | N/A 1/8 | N/A 1.34 in | N/A .66 in | N/A 9/16 in | N/A .22 in |
| 5-4 T2HG | N/A Tube to FNPT | N/A 5/16 in | N/A 1/4 | N/A 1.50 in | N/A .66 in | N/A 3/4 in | N/A .22 in |
| 5-6 T2HG | N/A Tube to FNPT | N/A 5/16 in | N/A 3/8 | N/A 1.59 in | N/A .66 in | N/A 7/8 in | N/A .22 in |
| 6-2 T2HG | N/A Tube to FNPT | N/A 3/8 in | N/A 1/8 | N/A 1.36 in | N/A .69 in | N/A 9/16 in | N/A .28 in |
| 6-4 T2HG | N/A Tube to FNPT | N/A 3/8 in | N/A 1/4 | N/A 1.55 in | N/A .69 in | N/A 3/4 in | N/A .28 in |
| 6-6 T2HG | N/A Tube to FNPT | N/A 3/8 in | N/A 3/8 | N/A 1.59 in | N/A .69 in | N/A 7/8 in | N/A .28 in |
| 6-8 T2HG | N/A Tube to FNPT | N/A 3/8 in | N/A 1/2 | N/A 1.84 in | N/A .69 in | N/A 1 1/16 in | N/A .28 in |
| 8-4 T2HG | N/A Tube to FNPT | N/A 1/2 in | N/A 1/4 | N/A 1.72 in | N/A .91 in | N/A 3/4 in | N/A .39 in |
| 8-6 T2HG | N/A Tube to FNPT | N/A 1/2 in | N/A 3/8 | N/A 1.80 in | N/A .91 in | N/A 7/8 in | N/A .39 in |
| 8-8 T2HG | N/A Tube to FNPT | N/A 1/2 in | N/A 1/2 | N/A 2.10 in | N/A .91 in | N/A 1 1/16 in | N/A .39 in |
| 10-6 T2HG | N/A Tube to FNPT | N/A 5/8 in | N/A 3/8 | N/A 1.86 in | N/A .97 in | N/A 7/8 in | N/A .47 in |
| 10-8 T2HG | N/A Tube to FNPT | N/A 5/8 in | N/A 1/2 | N/A 2.09 in | N/A .97 in | N/A 1 1/16 in | N/A .47 in |
| 12-8 T2HG | N/A Tube to FNPT | N/A 3/4 in | N/A 1/2 | N/A 2.10 in | N/A .97 in | N/A 1 1/16 in | N/A .58 in |
| 12-12 T2HG | N/A Tube to FNPT | N/A 3/4 in | N/A 3/4 | N/A 2.16 in | N/A .97 in | N/A 1 1/4 in | N/A .58 in |
| 12-16 T2HG | N/A Tube to FNPT | N/A 3/4 in | N/A 1 | N/A 2.30 in | N/A .97 in | N/A 1 5/8 in | N/A .58 in |
| 14-12 T2HG | N/A Tube to FNPT | N/A 7/8 in | N/A 3/4 | N/A 2.22 in | N/A 1.02 in | N/A 1 5/16 in | N/A .58 in |