Item # |
Connection Type |
T1 Turned End Tube O.D. |
T2 Machined End Tube O.D. |
A |
C |
K |
W A/F HEX |
Bore |
|---|---|---|---|---|---|---|---|---|
| TRBZ 1/8-3 | N/A Tube to CPI™ | N/A 1/8 in | N/A 3.0 mm | N/A 34.3 mm | N/A 15.3 mm | N/A 13.5 mm | N/A 12.0 mm | N/A 1.3 mm |
| TRBZ 1/4-3 | N/A Tube to CPI™ | N/A 1/4 in | N/A 3.0 mm | N/A 36.1 mm | N/A 15.3 mm | N/A 16.0 mm | N/A 12.0 mm | N/A 4.8 mm |
| TRBZ 1/4-6 | N/A Tube to CPI™ | N/A 1/4 in | N/A 6.0 mm | N/A 39.3 mm | N/A 17.7 mm | N/A 16.0 mm | N/A 14.0 mm | N/A 4.8 mm |
| TRBZ 5/16-6 | N/A Tube to CPI™ | N/A 5/16 in | N/A 6.0 mm | N/A 40.0 mm | N/A 17.7 mm | N/A 16.8 mm | N/A 14.0 mm | N/A 6.4 mm |
| TRBZ 3/8-6 | N/A Tube to CPI™ | N/A 3/8 in | N/A 6.0 mm | N/A 40.8 mm | N/A 17.7 mm | N/A 17.5 mm | N/A 14.0 mm | N/A 7.1 mm |
| TRBZ 1/2-6 | N/A Tube to CPI™ | N/A 1/2 in | N/A 6.0 mm | N/A 46.4 mm | N/A 17.7 mm | N/A 23.1 mm | N/A 14.0 mm | N/A 4.8 mm |
| TRBZ 3/8-8 | N/A Tube to CPI™ | N/A 3/8 in | N/A 8.0 mm | N/A 42.0 mm | N/A 18.6 mm | N/A 17.5 mm | N/A 15.0 mm | N/A 7.1 mm |
| TRBZ 1/2-8 | N/A Tube to CPI™ | N/A 1/2 in | N/A 8.0 mm | N/A 47.5 mm | N/A 18.6 mm | N/A 23.1 mm | N/A 15.0 mm | N/A 9.9 mm |
| TRBZ 3/8-10 | N/A Tube to CPI™ | N/A 3/8 in | N/A 10.0 mm | N/A 44.4 mm | N/A 19.5 mm | N/A 17.5 mm | N/A 18.0 mm | N/A 7.1 mm |
| TRBZ 1/2-10 | N/A Tube to CPI™ | N/A 1/2 in | N/A 10.0 mm | N/A 47.6 mm | N/A 19.5 mm | N/A 23.1 mm | N/A 18.0 mm | N/A 9.9 mm |
| TRBZ 1/2-12 | N/A Tube to CPI™ | N/A 1/2 in | N/A 12.0 mm | N/A 52.3 mm | N/A 22.0 mm | N/A 23.1 mm | N/A 22.0 mm | N/A 9.9 mm |
| TRBZ 3/4-12 | N/A Tube to CPI™ | N/A 3/4 in | N/A 12.0 mm | N/A 53.8 mm | N/A 22.0 mm | N/A 24.6 mm | N/A 22.0 mm | N/A 15.0 mm |
| TRBZ 3/4-18 | N/A Tube to CPI™ | N/A 3/4 in | N/A 18.0 mm | N/A 57.5 mm | N/A 22.0 mm | N/A 24.6 mm | N/A 27.0 mm | N/A 15.0 mm |
| 2TUCM3 | N/A Tube to A-LOK® | N/A 1/8 in | N/A 3.0 mm | N/A 34.3 mm | N/A 15.3 mm | N/A 13.5 mm | N/A 12.0 mm | N/A 1.3 mm |
| 4TUCM3 | N/A Tube to A-LOK® | N/A 1/4 in | N/A 3.0 mm | N/A 36.1 mm | N/A 15.3 mm | N/A 16.0 mm | N/A 12.0 mm | N/A 4.8 mm |
| 4TUCM6 | N/A Tube to A-LOK® | N/A 1/4 in | N/A 6.0 mm | N/A 39.3 mm | N/A 17.7 mm | N/A 16.0 mm | N/A 14.0 mm | N/A 4.8 mm |
| 5TUCM6 | N/A Tube to A-LOK® | N/A 5/16 in | N/A 6.0 mm | N/A 40.0 mm | N/A 17.7 mm | N/A 16.8 mm | N/A 14.0 mm | N/A 6.4 mm |
| 6TUCM6 | N/A Tube to A-LOK® | N/A 3/8 in | N/A 6.0 mm | N/A 40.8 mm | N/A 17.7 mm | N/A 17.5 mm | N/A 14.0 mm | N/A 7.1 mm |
| 8TUCM6 | N/A Tube to A-LOK® | N/A 1/2 in | N/A 6.0 mm | N/A 46.4 mm | N/A 17.7 mm | N/A 23.1 mm | N/A 14.0 mm | N/A 4.8 mm |
| 6TUCM8 | N/A Tube to A-LOK® | N/A 3/8 in | N/A 8.0 mm | N/A 42.0 mm | N/A 18.6 mm | N/A 17.5 mm | N/A 15.0 mm | N/A 7.1 mm |
| 8TUCM8 | N/A Tube to A-LOK® | N/A 1/2 in | N/A 8.0 mm | N/A 47.5 mm | N/A 18.6 mm | N/A 23.1 mm | N/A 15.0 mm | N/A 9.9 mm |
| 6TUCM10 | N/A Tube to A-LOK® | N/A 3/8 in | N/A 10.0 mm | N/A 44.4 mm | N/A 19.5 mm | N/A 17.5 mm | N/A 18.0 mm | N/A 7.1 mm |
| 8TUCM10 | N/A Tube to A-LOK® | N/A 1/2 in | N/A 10.0 mm | N/A 47.6 mm | N/A 19.5 mm | N/A 23.1 mm | N/A 18.0 mm | N/A 9.9 mm |
| 8TUCM12 | N/A Tube to A-LOK® | N/A 1/2 in | N/A 12.0 mm | N/A 52.3 mm | N/A 22.0 mm | N/A 23.1 mm | N/A 22.0 mm | N/A 9.9 mm |
| 12TUCM12 | N/A Tube to A-LOK® | N/A 3/4 in | N/A 12.0 mm | N/A 53.8 mm | N/A 22.0 mm | N/A 24.6 mm | N/A 22.0 mm | N/A 15.0 mm |