Item # |
Connection Type |
Tube O.D. |
NPT Pipe Thread |
A |
R |
K |
W HEX |
Bore |
|---|---|---|---|---|---|---|---|---|
| 1-2 T2HF | N/A Tube to NPT | N/A 1/16 in | N/A 1/8 | N/A 1.00 in | N/A .38 in | N/A .38 in | N/A 7/16 in | N/A .03 in |
| 2-2 T2HF | N/A Tube to NPT | N/A 1/8 in | N/A 1/8 | N/A 1.16 in | N/A .38 in | N/A .54 in | N/A 7/16 in | N/A .08 in |
| 2-4 T2HF | N/A Tube to NPT | N/A 1/8 in | N/A 1/4 | N/A 1.38 in | N/A .56 in | N/A .54 in | N/A 9/16 in | N/A .08 in |
| 3-2 T2HF | N/A Tube to NPT | N/A 3/16 in | N/A 1/8 | N/A 1.20 in | N/A .38 in | N/A .58 in | N/A 7/16 in | N/A .12 in |
| 3-4 T2HF | N/A Tube to NPT | N/A 3/16 in | N/A 1/4 | N/A 1.42 in | N/A .56 in | N/A .58 in | N/A 9/16 in | N/A .12 in |
| 4-2 T2HF | N/A Tube to NPT | N/A 1/4 in | N/A 1/8 | N/A 1.25 in | N/A .38 in | N/A .63 in | N/A 7/16 in | N/A .16 in |
| 4-4 T2HF | N/A Tube to NPT | N/A 1/4 in | N/A 1/4 | N/A 1.46 in | N/A .56 in | N/A .63 in | N/A 9/16 in | N/A .16 in |
| 4-6 T2HF | N/A Tube to NPT | N/A 1/4 in | N/A 3/8 | N/A 1.49 in | N/A .56 in | N/A .63 in | N/A 11/16 in | N/A .16 in |
| 4-8 T2HF | N/A Tube to NPT | N/A 1/4 in | N/A 1/2 | N/A 1.71 in | N/A .76 in | N/A .63 in | N/A 7/8 in | N/A .16 in |
| 5-2 T2HF | N/A Tube to NPT | N/A 5/16 in | N/A 1/8 | N/A 1.29 in | N/A .38 in | N/A .66 in | N/A 7/16 in | N/A .22 in |
| 5-4 T2HF | N/A Tube to NPT | N/A 5/16 in | N/A 1/4 | N/A 1.50 in | N/A .56 in | N/A .66 in | N/A 9/16 in | N/A .22 in |
| 5-6 T2HF | N/A Tube to NPT | N/A 5/16 in | N/A 3/8 | N/A 1.53 in | N/A .56 in | N/A .66 in | N/A 11/16 in | N/A .22 in |
| 5-8 T2HF | N/A Tube to NPT | N/A 5/16 in | N/A 1/2 | N/A 1.74 in | N/A .76 in | N/A .66 in | N/A 7/8 in | N/A .22 in |
| 6-2 T2HF | N/A Tube to NPT | N/A 3/8 in | N/A 1/8 | N/A 1.32 in | N/A .38 in | N/A .69 in | N/A 7/16 in | N/A .28 in |
| 6-4 T2HF | N/A Tube to NPT | N/A 3/8 in | N/A 1/4 | N/A 1.53 in | N/A .56 in | N/A .69 in | N/A 9/16 in | N/A .28 in |
| 6-6 T2HF | N/A Tube to NPT | N/A 3/8 in | N/A 3/8 | N/A 1.56 in | N/A .56 in | N/A .69 in | N/A 11/16 in | N/A .28 in |
| 6-8 T2HF | N/A Tube to NPT | N/A 3/8 in | N/A 1/2 | N/A 1.78 in | N/A .75 in | N/A .69 in | N/A 7/8 in | N/A .28 in |
| 8-4 T2HF | N/A Tube to NPT | N/A 1/2 in | N/A 1/4 | N/A 1.75 in | N/A .56 in | N/A .91 in | N/A 9/16 in | N/A .28 in |
| 8-6 T2HF | N/A Tube to NPT | N/A 1/2 in | N/A 3/8 | N/A 1.78 in | N/A .56 in | N/A .91 in | N/A 11/16 in | N/A .38 in |
| 8-8 T2HF | N/A Tube to NPT | N/A 1/2 in | N/A 1/2 | N/A 2.00 in | N/A .75 in | N/A .91 in | N/A 7/8 in | N/A .38 in |
| 10-8 T2HF | N/A Tube to NPT | N/A 5/8 in | N/A 1/2 | N/A 2.06 in | N/A .75 in | N/A .97 in | N/A 7/8 in | N/A .47 in |
| 12-8 T2HF | N/A Tube to NPT | N/A 3/4 in | N/A 1/2 | N/A 2.06 in | N/A .75 in | N/A .97 in | N/A 7/8 in | N/A .47 in |
| 12-12 T2HF | N/A Tube to NPT | N/A 3/4 in | N/A 3/4 | N/A 2.06 in | N/A .75 in | N/A .97 in | N/A 1 1/16 in | N/A .58 in |
| 12-16 T2HF | N/A Tube to NPT | N/A 3/4 in | N/A 1 | N/A 2.41 in | N/A .94 in | N/A .97 in | N/A 1 3/8 in | N/A .58 in |
| 16-12 T2HF | N/A Tube to NPT | N/A 1 in | N/A 3/4 | N/A 2.31 in | N/A .75 in | N/A 1.22 in | N/A 1 1/16 in | N/A .81 in |