Item # |
Connection Type |
Tube O.D. |
NPT Pipe Thread |
A |
K |
R |
W HEX |
Bore |
|---|---|---|---|---|---|---|---|---|
| M6MA3/8N | N/A Tube to NPT | N/A 6.0 mm | N/A 3/8 | N/A 36.5 mm | N/A 16.1 mm | N/A 14.5 mm | N/A 18.0 mm | N/A 3.0 mm |
| M6MA1/2N | N/A Tube to NPT | N/A 6.0 mm | N/A 1/2 | N/A 42.1 mm | N/A 16.1 mm | N/A 19.2 mm | N/A 22.0 mm | N/A 3.0 mm |
| M8MA1/4N | N/A Tube to NPT | N/A 8.0 mm | N/A 1/4 | N/A 37.3 mm | N/A 16.7 mm | N/A 14.5 mm | N/A 14.0 mm | N/A 6.4 mm |
| M8MA3/8N | N/A Tube to NPT | N/A 8.0 mm | N/A 3/8 | N/A 38.1 mm | N/A 16.7 mm | N/A 14.5 mm | N/A 12.0 mm | N/A 6.4 mm |
| M10MA1/4N | N/A Tube to NPT | N/A 10.0 mm | N/A 1/4 | N/A 38.1 mm | N/A 17.5 mm | N/A 14.5 mm | N/A 14.0 mm | N/A 7.1 mm |
| M10MA3/8N | N/A Tube to NPT | N/A 10.0 mm | N/A 3/8 | N/A 43.7 mm | N/A 17.5 mm | N/A 14.5 mm | N/A 18.0 mm | N/A 7.5 mm |
| M10MA1/2N | N/A Tube to NPT | N/A 10.0 mm | N/A 1/2 | N/A 44.5 mm | N/A 17.5 mm | N/A 19.2 mm | N/A 22.0 mm | N/A 7.5 mm |
| M12MA1/4N | N/A Tube to NPT | N/A 12.0 mm | N/A 1/4 | N/A 43.7 mm | N/A 23.0 mm | N/A 14.5 mm | N/A 14.0 mm | N/A 7.1 mm |
| M12MA3/8N | N/A Tube to NPT | N/A 12.0 mm | N/A 3/8 | N/A 44.5 mm | N/A 23.0 mm | N/A 14.5 mm | N/A 27.0 mm | N/A 9.1 mm |
| M12MA1/2N | N/A Tube to NPT | N/A 12.0 mm | N/A 1/2 | N/A 49.2 mm | N/A 23.0 mm | N/A 19.2 mm | N/A 22.0 mm | N/A 9.1 mm |
| M16MA1/2N | N/A Tube to NPT | N/A 16.0 mm | N/A 1/2 | N/A 50.8 mm | N/A 24.6 mm | N/A 19.2 mm | N/A 22.0 mm | N/A 12.7 mm |
| M16MA3/4N | N/A Tube to NPT | N/A 16.0 mm | N/A 3/4 | N/A 51.6 mm | N/A 24.6 mm | N/A 19.2 mm | N/A 27.0 mm | N/A 12.7 mm |
| M18MA1/2N | N/A Tube to NPT | N/A 18.0 mm | N/A 1/2 | N/A 50.8 mm | N/A 24.6 mm | N/A 19.2 mm | N/A 22.0 mm | N/A 12.7 mm |
| M18MA3/4N | N/A Tube to NPT | N/A 18.0 mm | N/A 3/4 | N/A 51.6 mm | N/A 24.6 mm | N/A 19.2 mm | N/A 27.0 mm | N/A 14.0 mm |
| M20MA1/2N | N/A Tube to NPT | N/A 20.0 mm | N/A 1/2 | N/A 51.8 mm | N/A 25.6 mm | N/A 19.2 mm | N/A 22.0 mm | N/A 15.0 mm |
| M20MA3/4N | N/A Tube to NPT | N/A 20.0 mm | N/A 3/4 | N/A 52.4 mm | N/A 25.4 mm | N/A 19.2 mm | N/A 27.0 mm | N/A 15.1 mm |
| M25MA1N | N/A Tube to NPT | N/A 25.0 mm | N/A 1 | N/A 65.9 mm | N/A 31.8 mm | N/A 24.0 mm | N/A 35.0 mm | N/A 19.8 mm |