Item # |
Connection Type |
Tube O.D. |
BSPP Thread |
A |
K |
W HEX |
Bore |
|---|---|---|---|---|---|---|---|
| T2HG 3-1/8R | N/A Tube to FBSPP | N/A 3.0 mm | N/A 1/8 | N/A 28.6 mm | N/A 13.5 mm | N/A 14.0 mm | N/A 1.8 mm |
| T2HG 3-1/4R | N/A Tube to FBSPP | N/A 3.0 mm | N/A 1/4 | N/A 28.6 mm | N/A 13.7 mm | N/A 19.0 mm | N/A 1.6 mm |
| T2HG 4-1/8R | N/A Tube to FBSPP | N/A 4.0 mm | N/A 1/8 | N/A 29.4 mm | N/A 14.3 mm | N/A 14.0 mm | N/A 2.0 mm |
| T2HG 6-1/8R | N/A Tube to FBSPP | N/A 6.0 mm | N/A 1/8 | N/A 31.0 mm | N/A 15.9 mm | N/A 14.0 mm | N/A 4.0 mm |
| T2HG 6-1/4R | N/A Tube to FBSPP | N/A 6.0 mm | N/A 1/4 | N/A 37.3 mm | N/A 15.9 mm | N/A 19.0 mm | N/A 4.0 mm |
| T2HG 8-1/4R | N/A Tube to FBSPP | N/A 8.0 mm | N/A 1/4 | N/A 38.1 mm | N/A 16.7 mm | N/A 19.0 mm | N/A 6.4 mm |
| T2HG 10-1/4R | N/A Tube to FBSPP | N/A 10.0 mm | N/A 1/4 | N/A 38.9 mm | N/A 17.5 mm | N/A 19.0 mm | N/A 7.5 mm |
| T2HG 10-1/2R | N/A Tube to FBSPP | N/A 10.0 mm | N/A 1/2 | N/A 43.7 mm | N/A 17.5 mm | N/A 27.0 mm | N/A 7.5 mm |
| T2HG 12-3/8R | N/A Tube to FBSPP | N/A 12.0 mm | N/A 3/8 | N/A 44.5 mm | N/A 23.0 mm | N/A 22.0 mm | N/A 9.1 mm |
| T2HG 12-1/2R | N/A Tube to FBSPP | N/A 12.0 mm | N/A 1/2 | N/A 48.4 mm | N/A 23.0 mm | N/A 27.0 mm | N/A 9.1 mm |
| T2HG 16-1/2R | N/A Tube to FBSPP | N/A 16.0 mm | N/A 1/2 | N/A 50.0 mm | N/A 24.6 mm | N/A 27.0 mm | N/A 12.7 mm |
| T2HG 18-3/4R | N/A Tube to FBSPP | N/A 18.0 mm | N/A 3/4 | N/A 53.2 mm | N/A 24.6 mm | N/A 33.0 mm | N/A 14.0 mm |
| T2HG 20-3/4R | N/A Tube to FBSPP | N/A 20.0 mm | N/A 3/4 | N/A 54.0 mm | N/A 25.4 mm | N/A 33.0 mm | N/A 15.1 mm |
| T2HG 25-1R | N/A Tube to FBSPP | N/A 25.0 mm | N/A 1 | N/A 67.5 mm | N/A 31.8 mm | N/A 41.0 mm | N/A 19.8 mm |
| M3FA1/8R | N/A Tube to FBSPP | N/A 3.0 mm | N/A 1/8 | N/A 28.6 mm | N/A 13.5 mm | N/A 14.0 mm | N/A 1.8 mm |
| M3FA1/4R | N/A Tube to FBSPP | N/A 3.0 mm | N/A 1/4 | N/A 28.6 mm | N/A 13.7 mm | N/A 19.0 mm | N/A 1.6 mm |
| M4FA1/8R | N/A Tube to FBSPP | N/A 4.0 mm | N/A 1/8 | N/A 29.4 mm | N/A 14.3 mm | N/A 14.0 mm | N/A 2.0 mm |
| M6FA1/8R | N/A Tube to FBSPP | N/A 6.0 mm | N/A 1/8 | N/A 31.0 mm | N/A 15.9 mm | N/A 14.0 mm | N/A 4.0 mm |
| M6FA1/4R | N/A Tube to FBSPP | N/A 6.0 mm | N/A 1/4 | N/A 37.3 mm | N/A 15.9 mm | N/A 19.0 mm | N/A 4.0 mm |
| M8FA1/4R | N/A Tube to FBSPP | N/A 8.0 mm | N/A 1/4 | N/A 38.1 mm | N/A 16.7 mm | N/A 19.0 mm | N/A 6.4 mm |
| M10FA1/4R | N/A Tube to FBSPP | N/A 10.0 mm | N/A 1/4 | N/A 38.9 mm | N/A 17.5 mm | N/A 19.0 mm | N/A 7.5 mm |
| M10FA1/2R | N/A Tube to FBSPP | N/A 10.0 mm | N/A 1/2 | N/A 43.7 mm | N/A 17.5 mm | N/A 27.0 mm | N/A 7.5 mm |
| M12FA3/8R | N/A Tube to FBSPP | N/A 12.0 mm | N/A 3/8 | N/A 44.5 mm | N/A 23.0 mm | N/A 22.0 mm | N/A 9.1 mm |
| M12FA1/2R | N/A Tube to FBSPP | N/A 12.0 mm | N/A 1/2 | N/A 48.4 mm | N/A 23.0 mm | N/A 27.0 mm | N/A 9.1 mm |
| M16FA1/2R | N/A Tube to FBSPP | N/A 16.0 mm | N/A 1/2 | N/A 50.0 mm | N/A 24.6 mm | N/A 27.0 mm | N/A 12.7 mm |