Item # |
Connection Type |
Tube O.D. |
BSPT Thread |
A |
K |
W HEX |
Bore |
|---|---|---|---|---|---|---|---|
| 4-2K T2HG | N/A Tube to FBSPT | N/A 1/4 in | N/A 1/8-28 | N/A 1.31 in | N/A .64 in | N/A 9/16 in | N/A .16 in |
| 4-4K T2HG | N/A Tube to FBSPT | N/A 1/4 in | N/A 1/4-19 | N/A 1.48 in | N/A .64 in | N/A 3/4 in | N/A .16 in |
| 6-4K T2HG | N/A Tube to FBSPT | N/A 3/8 in | N/A 1/4-19 | N/A 1.56 in | N/A .72 in | N/A 3/4 in | N/A .28 in |
| 6-6K T2HG | N/A Tube to FBSPT | N/A 3/8 in | N/A 3/8-19 | N/A 1.63 in | N/A .72 in | N/A 7/8 in | N/A .28 in |
| 8-4K T2HG | N/A Tube to FBSPT | N/A 1/2 in | N/A 1/4-19 | N/A 1.83 in | N/A .98 in | N/A 3/4 in | N/A .38 in |
| 8-6K T2HG | N/A Tube to FBSPT | N/A 1/2 in | N/A 3/8-19 | N/A 1.89 in | N/A .98 in | N/A 7/8 in | N/A .38 in |
| 8-8K T2HG | N/A Tube to FBSPT | N/A 1/2 in | N/A 1/2-14 | N/A 2.14 in | N/A .98 in | N/A 1 1/16 in | N/A .38 in |
| 4FA2K | N/A Tube to FBSPT | N/A 1/4 in | N/A 1/8-28 | N/A 1.31 in | N/A .64 in | N/A 9/16 in | N/A .16 in |
| 4FA4K | N/A Tube to FBSPT | N/A 1/4 in | N/A 1/4-19 | N/A 1.48 in | N/A .64 in | N/A 3/4 in | N/A .16 in |
| 6FA4K | N/A Tube to FBSPT | N/A 3/8 in | N/A 1/4-19 | N/A 1.56 in | N/A .72 in | N/A 3/4 in | N/A .28 in |
| 6FA6K | N/A Tube to FBSPT | N/A 3/8 in | N/A 3/8-19 | N/A 1.63 in | N/A .72 in | N/A 7/8 in | N/A .28 in |
| 8FA4K | N/A Tube to FBSPT | N/A 1/2 in | N/A 1/4-19 | N/A 1.83 in | N/A .98 in | N/A 3/4 in | N/A .38 in |
| 8FA6K | N/A Tube to FBSPT | N/A 1/2 in | N/A 3/8-19 | N/A 1.89 in | N/A .98 in | N/A 7/8 in | N/A .38 in |
| 8FA8K | N/A Tube to FBSPT | N/A 1/2 in | N/A 1/2-14 | N/A 2.14 in | N/A .98 in | N/A 1 1/16 in | N/A .38 in |