| Item # | Connection Type | Tube O.D. | Thread | A | W HEX | 
|---|---|---|---|---|---|
| 1 FNZ | N/A CPI™ | N/A 1/16 in | N/A 10-32 | N/A .31 in | N/A 5/16 in | 
| 2 FNZ | N/A CPI™ | N/A 1/8 in | N/A 5/16-20 | N/A .47 in | N/A 7/16 in | 
| 3 FNZ | N/A CPI™ | N/A 3/16 in | N/A 3/8-20 | N/A .47 in | N/A 1/2 in | 
| 4 FNZ | N/A CPI™ | N/A 1/4 in | N/A 7/16-20 | N/A .50 in | N/A 9/16 in | 
| 5 FNZ | N/A CPI™ | N/A 5/16 in | N/A 1/2-20 | N/A .53 in | N/A 5/8 in | 
| 6 FNZ | N/A CPI™ | N/A 3/8 in | N/A 9/16-20 | N/A .56 in | N/A 11/16 in | 
| 8 FNZ | N/A CPI™ | N/A 1/2 in | N/A 3/4-20 | N/A .69 in | N/A 7/8 in | 
| 10 FNZ | N/A CPI™ | N/A 5/8 in | N/A 7/8-20 | N/A .69 in | N/A 1 in | 
| 12 FNZ | N/A CPI™ | N/A 3/4 in | N/A 1-20 | N/A .69 in | N/A 1 1/8 in | 
| 14 FNZ | N/A CPI™ | N/A 7/8 in | N/A 1 1/8-20 | N/A .69 in | N/A 1 1/4 in | 
| 16 FNZ | N/A CPI™ | N/A 1 in | N/A 1 5/16-20 | N/A .81 in | N/A 1 1/2 in | 
| 20 FNZ | N/A CPI™ | N/A 1 1/4 in | N/A 1 5/8-20 | N/A 1.35 in | N/A 1 7/8 in | 
| 24 FNZ | N/A CPI™ | N/A 1 1/2 in | N/A 1 15/16-20 | N/A 1.72 in | N/A 2 1/4 in | 
| 32 FNZ | N/A CPI™ | N/A 2 in | N/A 2 5/8-20 | N/A 2.27 in | N/A 2 3/4 in | 
| 1BLP1 | N/A A-LOK® | N/A 1/16 in | N/A 10-32 | N/A .31 in | N/A 5/16 in | 
| 2BLP2 | N/A A-LOK® | N/A 1/8 in | N/A 5/16-20 | N/A .47 in | N/A 7/16 in | 
| 3BLP3 | N/A A-LOK® | N/A 3/16 in | N/A 3/8-20 | N/A .47 in | N/A 1/2 in | 
| 4BLP4 | N/A A-LOK® | N/A 1/4 in | N/A 7/16-20 | N/A .50 in | N/A 9/16 in | 
| 5BLP5 | N/A A-LOK® | N/A 5/16 in | N/A 1/2-20 | N/A .53 in | N/A 5/8 in | 
| 6BLP6 | N/A A-LOK® | N/A 3/8 in | N/A 9/16-20 | N/A .56 in | N/A 11/16 in | 
| 8BLP8 | N/A A-LOK® | N/A 1/2 in | N/A 3/4-20 | N/A .69 in | N/A 7/8 in | 
| 10BLP10 | N/A A-LOK® | N/A 5/8 in | N/A 7/8-20 | N/A .69 in | N/A 1 in | 
| 12BLP12 | N/A A-LOK® | N/A 3/4 in | N/A 1-20 | N/A .69 in | N/A 1 1/8 in | 
| 14BLP14 | N/A A-LOK® | N/A 7/8 in | N/A 1 1/8-20 | N/A .69 in | N/A 1 1/4 in | 
| 16BLP16 | N/A A-LOK® | N/A 1 in | N/A 1 5/16-20 | N/A .81 in | N/A 1 1/2 in |