Item # |
Connection |
Size |
Orifice Diameter |
Pressure Rating [Min] |
Pressure Rating [Max] |
Back Pressure [Max] |
A |
Repair Kits |
|---|---|---|---|---|---|---|---|---|
| 8MP712F-MARSA-5-SS | N/A MPI™ to FNPT | N/A 1/2 x 3/4 | N/A .156 in | N/A 1500 psi103 bar | N/A 5000 psi345 bar | N/A 500 psi34 bar | N/A 10.62 in | N/A R8MARSA-5K |
| 8MP712F-MARSA-10-SS | N/A MPI™ to FNPT | N/A 1/2 x 3/4 | N/A .156 in | N/A 5000 psi345 bar | N/A 10000 psi690 bar | N/A 500 psi34 bar | N/A 10.62 in | N/A R8MARSA-10K |
| 8MP712F-MARSA-15-SS | N/A MPI™ to FNPT | N/A 1/2 x 3/4 | N/A .156 in | N/A 10000 psi690 bar | N/A 15000 psi1035 bar | N/A 500 psi34 bar | N/A 10.62 in | N/A R8MARSA-15K |
| 9MP712F-MARSA-5-SS | N/A MPI™ to FNPT | N/A 9/16 x 3/4 | N/A .156 in | N/A 1500 psi103 bar | N/A 5000 psi345 bar | N/A 500 psi34 bar | N/A 10.62 in | N/A R9MARSA-5K |
| 9MP712F-MARSA-10-SS | N/A MPI™ to FNPT | N/A 9/16 x 3/4 | N/A .156 in | N/A 5000 psi345 bar | N/A 10000 psi690 bar | N/A 500 psi34 bar | N/A 10.62 in | N/A R9MARSA-10K |
| 9MP712F-MARSA-15-SS | N/A MPI™ to FNPT | N/A 9/16 x 3/4 | N/A .156 in | N/A 10000 psi690 bar | N/A 15000 psi1035 bar | N/A 500 psi34 bar | N/A 10.62 in | N/A R9MARSA-15K |
| 8MP712F-MARSA-5-2507 | N/A MPI™ to FNPT | N/A 1/2 x 3/4 | N/A .156 in | N/A 1500 psi103 bar | N/A 5000 psi345 bar | N/A 500 psi34 bar | N/A 10.62 in | N/A R8MARSA-5K |
| 8MP712F-MARSA-10-2507 | N/A MPI™ to FNPT | N/A 1/2 x 3/4 | N/A .156 in | N/A 5000 psi345 bar | N/A 10000 psi690 bar | N/A 500 psi34 bar | N/A 10.62 in | N/A R8MARSA-10K-2507 |
| 8MP712F-MARSA-15-2507 | N/A MPI™ to FNPT | N/A 1/2 x 3/4 | N/A .156 in | N/A 10000 psi690 bar | N/A 15000 psi1035 bar | N/A 500 psi34 bar | N/A 10.62 in | N/A R8MARSA-15K-2507 |
| 9MP712F-MARSA-5-2507 | N/A MPI™ to FNPT | N/A 9/16 x 3/4 | N/A .156 in | N/A 1500 psi103 bar | N/A 5000 psi345 bar | N/A 500 psi34 bar | N/A 10.62 in | N/A R9MARSA-5K-2507 |
| 9MP712F-MARSA-10-2507 | N/A MPI™ to FNPT | N/A 9/16 x 3/4 | N/A .156 in | N/A 5000 psi345 bar | N/A 10000 psi690 bar | N/A 500 psi34 bar | N/A 10.62 in | N/A R9MARSA-10K-2507 |
| 9MP712F-MARSA-15-2507 | N/A MPI™ to FNPT | N/A 9/16 x 3/4 | N/A .156 in | N/A 10000 psi690 bar | N/A 15000 psi1035 bar | N/A 500 psi34 bar | N/A 10.62 in | N/A R9MARSA-15K-2507 |