Item # |
Pressure |
Connection |
Orifice |
A |
B |
C |
D |
E |
|---|---|---|---|---|---|---|---|---|
| 6MP7-MAGV-T-SS | N/A 15000 psi | N/A 3/8 MPI™ | N/A .125 in | N/A 3.63 in | N/A 2.50 in | N/A 1.25 in | N/A 1.39 in | N/A 1.25 in |
| 8MP7-MAGV-T-SS | N/A 15000 psi | N/A 1/2 MPI™ | N/A .125 in | N/A 4.70 in | N/A 3.00 in | N/A 1.50 in | N/A 1.88 in | N/A 1.75 in |
| 9MP7-MAGV-T-SS | N/A 15000 psi | N/A 9/16 MPI™ | N/A .125 in | N/A 4.70 in | N/A 3.00 in | N/A 1.50 in | N/A 1.88 in | N/A 1.75 in |
| 6MP7-MAGV-T-2507 | N/A 15000 psi | N/A 3/8 MPI™ | N/A .125 in | N/A 3.63 in | N/A 2.50 in | N/A 1.25 in | N/A 1.39 in | N/A 1.25 in |
| 8MP7-MAGV-T-2507 | N/A 15000 psi | N/A 1/2 MPI™ | N/A .125 in | N/A 4.70 in | N/A 3.00 in | N/A 1.50 in | N/A 1.88 in | N/A 1.75 in |
| 9MP7-MAGV-T-2507 | N/A 15000 psi | N/A 9/16 MPI™ | N/A .125 in | N/A 4.70 in | N/A 3.00 in | N/A 1.50 in | N/A 1.88 in | N/A 1.75 in |