Item # |
Connection Type |
Tube O.D. |
A |
C |
L |
W HEX |
|---|---|---|---|---|---|---|
| JBZ 2-2-2 | N/A CPI™ x CPI™ x CPI™ | N/A 2.0 mm | N/A 44.8 mm | N/A 22.4 mm | N/A 15.8 mm | N/A 3/8 in |
| JBZ 3-3-3 | N/A CPI™ x CPI™ x CPI™ | N/A 3.0 mm | N/A 44.8 mm | N/A 22.4 mm | N/A 15.8 mm | N/A 3/8 in |
| JBZ 4-4-4 | N/A CPI™ x CPI™ x CPI™ | N/A 4.0 mm | N/A 51.4 mm | N/A 25.7 mm | N/A 18.8 mm | N/A 1/2 in |
| JBZ 6-6-6 | N/A CPI™ x CPI™ x CPI™ | N/A 6.0 mm | N/A 53.8 mm | N/A 26.9 mm | N/A 19.6 mm | N/A 1/2 in |
| JBZ 8-8-8 | N/A CPI™ x CPI™ x CPI™ | N/A 8.0 mm | N/A 60.4 mm | N/A 30.2 mm | N/A 22.4 mm | N/A 5/8 in |
| JBZ 10-10-10 | N/A CPI™ x CPI™ x CPI™ | N/A 10.0 mm | N/A 63.0 mm | N/A 31.5 mm | N/A 23.9 mm | N/A 11/16 in |
| JBZ 12-12-12 | N/A CPI™ x CPI™ x CPI™ | N/A 12.0 mm | N/A 72.2 mm | N/A 36.1 mm | N/A 25.9 mm | N/A 13/16 in |
| JBZ 14-14-14 | N/A CPI™ x CPI™ x CPI™ | N/A 14.0 mm | N/A 77.6 mm | N/A 38.8 mm | N/A 28.7 mm | N/A 1 in |
| JBZ 15-15-15 | N/A CPI™ x CPI™ x CPI™ | N/A 15.0 mm | N/A 77.6 mm | N/A 38.8 mm | N/A 28.7 mm | N/A 1 in |
| JBZ 16-16-16 | N/A CPI™ x CPI™ x CPI™ | N/A 16.0 mm | N/A 77.8 mm | N/A 38.9 mm | N/A 28.7 mm | N/A 1 in |
| JBZ 18-18-18 | N/A CPI™ x CPI™ x CPI™ | N/A 18.0 mm | N/A 79.6 mm | N/A 39.8 mm | N/A 29.7 mm | N/A 1 1/16 in |
| JBZ 20-20-20 | N/A CPI™ x CPI™ x CPI™ | N/A 20.0 mm | N/A 89.2 mm | N/A 44.6 mm | N/A 34.5 mm | N/A 1 3/8 in |
| JBZ 22-22-22 | N/A CPI™ x CPI™ x CPI™ | N/A 22.0 mm | N/A 89.2 mm | N/A 44.6 mm | N/A 34.5 mm | N/A 1 3/8 in |
| JBZ 25-25-25 | N/A CPI™ x CPI™ x CPI™ | N/A 25.0 mm | N/A 98.2 mm | N/A 49.1 mm | N/A 36.8 mm | N/A 1 3/8 in |
| ETM2 | N/A A-LOK® x A-LOK® x A-LOK® | N/A 2.0 mm | N/A 44.8 mm | N/A 22.4 mm | N/A 15.8 mm | N/A 3/8 in |
| ETM3 | N/A A-LOK® x A-LOK® x A-LOK® | N/A 3.0 mm | N/A 44.8 mm | N/A 22.4 mm | N/A 15.8 mm | N/A 3/8 in |
| ETM4 | N/A A-LOK® x A-LOK® x A-LOK® | N/A 4.0 mm | N/A 51.4 mm | N/A 25.7 mm | N/A 18.8 mm | N/A 1/2 in |
| ETM6 | N/A A-LOK® x A-LOK® x A-LOK® | N/A 6.0 mm | N/A 53.8 mm | N/A 26.9 mm | N/A 19.6 mm | N/A 1/2 in |
| ETM8 | N/A A-LOK® x A-LOK® x A-LOK® | N/A 8.0 mm | N/A 60.4 mm | N/A 30.2 mm | N/A 22.4 mm | N/A 5/8 in |
| ETM10 | N/A A-LOK® x A-LOK® x A-LOK® | N/A 10.0 mm | N/A 63.0 mm | N/A 31.5 mm | N/A 23.9 mm | N/A 11/16 in |
| ETM12 | N/A A-LOK® x A-LOK® x A-LOK® | N/A 12.0 mm | N/A 72.2 mm | N/A 36.1 mm | N/A 25.9 mm | N/A 13/16 in |
| ETM14 | N/A A-LOK® x A-LOK® x A-LOK® | N/A 14.0 mm | N/A 77.6 mm | N/A 38.8 mm | N/A 28.7 mm | N/A 1 in |
| ETM15 | N/A A-LOK® x A-LOK® x A-LOK® | N/A 15.0 mm | N/A 77.6 mm | N/A 38.8 mm | N/A 28.7 mm | N/A 1 in |
| ETM16 | N/A A-LOK® x A-LOK® x A-LOK® | N/A 16.0 mm | N/A 77.8 mm | N/A 38.9 mm | N/A 28.7 mm | N/A 1 in |
| ETM18 | N/A A-LOK® x A-LOK® x A-LOK® | N/A 18.0 mm | N/A 79.6 mm | N/A 39.8 mm | N/A 29.7 mm | N/A 1 1/16 in |