Item # |
Connection Type |
A |
C |
L |
W HEX |
|---|---|---|---|---|---|
| 1-1-1 JBZ | N/A CPI™ x CPI™ x CPI™ | N/A 1.42 in | N/A .71 in | N/A .55 in | N/A 3/8 in |
| 2-2-2 JBZ | N/A CPI™ x CPI™ x CPI™ | N/A 1.76 in | N/A .88 in | N/A .62 in | N/A 3/8 in |
| 3-3-3 JBZ | N/A CPI™ x CPI™ x CPI™ | N/A 1.94 in | N/A .97 in | N/A .70 in | N/A 7/16 in |
| 4-4-4 JBZ | N/A CPI™ x CPI™ x CPI™ | N/A 2.12 in | N/A 1.06 in | N/A .77 in | N/A 1/2 in |
| 5-5-5 JBZ | N/A CPI™ x CPI™ x CPI™ | N/A 2.34 in | N/A 1.17 in | N/A .88 in | N/A 5/8 in |
| 6-6-6 JBZ | N/A CPI™ x CPI™ x CPI™ | N/A 2.40 in | N/A 1.20 in | N/A .91 in | N/A 5/8 in |
| 8-8-8 JBZ | N/A CPI™ x CPI™ x CPI™ | N/A 2.84 in | N/A 1.42 in | N/A 1.02 in | N/A 13/16 in |
| 10-10-10 JBZ | N/A CPI™ x CPI™ x CPI™ | N/A 3.06 in | N/A 1.53 in | N/A 1.13 in | N/A 1 in |
| 12-12-12 JBZ | N/A CPI™ x CPI™ x CPI™ | N/A 3.14 in | N/A 1.57 in | N/A 1.17 in | N/A 1 1/16 in |
| 14-14-14 JBZ | N/A CPI™ x CPI™ x CPI™ | N/A 3.52 in | N/A 1.76 in | N/A 1.36 in | N/A 1 3/8 in |
| 16-16-16 JBZ | N/A CPI™ x CPI™ x CPI™ | N/A 3.88 in | N/A 1.94 in | N/A 1.45 in | N/A 1 3/8 in |
| 20-20-20 JBZ | N/A CPI™ x CPI™ x CPI™ | N/A 5.22 in | N/A 2.61 in | N/A 1.75 in | N/A 1 5/8 in |
| 24-24-24 JBZ | N/A CPI™ x CPI™ x CPI™ | N/A 6.12 in | N/A 3.06 in | N/A 2.00 in | N/A 1 7/8 in |
| 32-32-32 JBZ | N/A CPI™ x CPI™ x CPI™ | N/A 8.42 in | N/A 4.21 in | N/A 2.75 in | N/A 2 13/16 in |
| 1ET1 | N/A A-LOK® x A-LOK® x A-LOK® | N/A 1.42 in | N/A .71 in | N/A .55 in | N/A 3/8 in |
| 2ET2 | N/A A-LOK® x A-LOK® x A-LOK® | N/A 1.76 in | N/A .88 in | N/A .62 in | N/A 3/8 in |
| 3ET3 | N/A A-LOK® x A-LOK® x A-LOK® | N/A 1.94 in | N/A .97 in | N/A .70 in | N/A 7/16 in |
| 4ET4 | N/A A-LOK® x A-LOK® x A-LOK® | N/A 2.12 in | N/A 1.06 in | N/A .77 in | N/A 1/2 in |
| 5ET5 | N/A A-LOK® x A-LOK® x A-LOK® | N/A 2.34 in | N/A 1.17 in | N/A .88 in | N/A 5/8 in |
| 6ET6 | N/A A-LOK® x A-LOK® x A-LOK® | N/A 2.40 in | N/A 1.20 in | N/A .91 in | N/A 5/8 in |
| 8ET8 | N/A A-LOK® x A-LOK® x A-LOK® | N/A 2.84 in | N/A 1.42 in | N/A 1.02 in | N/A 13/16 in |
| 10ET10 | N/A A-LOK® x A-LOK® x A-LOK® | N/A 3.06 in | N/A 1.53 in | N/A 1.13 in | N/A 1 in |
| 12ET12 | N/A A-LOK® x A-LOK® x A-LOK® | N/A 3.14 in | N/A 1.57 in | N/A 1.17 in | N/A 1 1/16 in |
| 14ET14 | N/A A-LOK® x A-LOK® x A-LOK® | N/A 3.52 in | N/A 1.76 in | N/A 1.36 in | N/A 1 3/8 in |
| 16ET16 | N/A A-LOK® x A-LOK® x A-LOK® | N/A 3.88 in | N/A 1.94 in | N/A 1.45 in | N/A 1 3/8 in |