Item # |
Connection Type |
Tube O.D. |
A |
C |
W HEX |
|---|---|---|---|---|---|
| HBZ 2-2 | N/A CPI™ to CPI™ | N/A 2.0 mm | N/A 35.6 mm | N/A 15.3 mm | N/A 12.0 mm |
| HBZ 3-3 | N/A CPI™ to CPI™ | N/A 3.0 mm | N/A 35.3 mm | N/A 15.3 mm | N/A 12.0 mm |
| HBZ 4-4 | N/A CPI™ to CPI™ | N/A 4.0 mm | N/A 37.4 mm | N/A 16.1 mm | N/A 12.0 mm |
| HBZ 6-6 | N/A CPI™ to CPI™ | N/A 6.0 mm | N/A 41.2 mm | N/A 17.7 mm | N/A 14.0 mm |
| HBZ 8-8 | N/A CPI™ to CPI™ | N/A 8.0 mm | N/A 43.2 mm | N/A 18.6 mm | N/A 15.0 mm |
| HBZ 10-10 | N/A CPI™ to CPI™ | N/A 10.0 mm | N/A 46.2 mm | N/A 19.5 mm | N/A 18.0 mm |
| HBZ 12-12 | N/A CPI™ to CPI™ | N/A 12.0 mm | N/A 51.2 mm | N/A 22.0 mm | N/A 22.0 mm |
| HBZ 14-14 | N/A CPI™ to CPI™ | N/A 14.0 mm | N/A 52.0 mm | N/A 22.0 mm | N/A 24.0 mm |
| HBZ 15-15 | N/A CPI™ to CPI™ | N/A 15.0 mm | N/A 52.0 mm | N/A 22.0 mm | N/A 24.0 mm |
| HBZ 16-16 | N/A CPI™ to CPI™ | N/A 16.0 mm | N/A 52.0 mm | N/A 22.0 mm | N/A 24.0 mm |
| HBZ 18-18 | N/A CPI™ to CPI™ | N/A 18.0 mm | N/A 53.5 mm | N/A 22.0 mm | N/A 27.0 mm |
| HBZ 20-20 | N/A CPI™ to CPI™ | N/A 20.0 mm | N/A 55.0 mm | N/A 22.0 mm | N/A 30.0 mm |
| HBZ 22-22 | N/A CPI™ to CPI™ | N/A 22.0 mm | N/A 55.0 mm | N/A 22.0 mm | N/A 30.0 mm |
| HBZ 25-25 | N/A CPI™ to CPI™ | N/A 25.0 mm | N/A 65.1 mm | N/A 26.5 mm | N/A 35.0 mm |
| SCM2 | N/A A-LOK® to A-LOK® | N/A 2.0 mm | N/A 35.6 mm | N/A 15.3 mm | N/A 12.0 mm |
| SCM3 | N/A A-LOK® to A-LOK® | N/A 3.0 mm | N/A 35.3 mm | N/A 15.3 mm | N/A 12.0 mm |
| SCM4 | N/A A-LOK® to A-LOK® | N/A 4.0 mm | N/A 37.4 mm | N/A 16.1 mm | N/A 12.0 mm |
| SCM6 | N/A A-LOK® to A-LOK® | N/A 6.0 mm | N/A 41.2 mm | N/A 17.7 mm | N/A 14.0 mm |
| SCM8 | N/A A-LOK® to A-LOK® | N/A 8.0 mm | N/A 43.2 mm | N/A 18.6 mm | N/A 15.0 mm |
| SCM10 | N/A A-LOK® to A-LOK® | N/A 10.0 mm | N/A 46.2 mm | N/A 19.5 mm | N/A 18.0 mm |
| SCM12 | N/A A-LOK® to A-LOK® | N/A 12.0 mm | N/A 51.2 mm | N/A 22.0 mm | N/A 22.0 mm |
| SCM14 | N/A A-LOK® to A-LOK® | N/A 14.0 mm | N/A 52.0 mm | N/A 22.0 mm | N/A 24.0 mm |
| SCM15 | N/A A-LOK® to A-LOK® | N/A 15.0 mm | N/A 52.0 mm | N/A 22.0 mm | N/A 24.0 mm |
| SCM16 | N/A A-LOK® to A-LOK® | N/A 16.0 mm | N/A 52.0 mm | N/A 22.0 mm | N/A 24.0 mm |
| SCM18 | N/A A-LOK® to A-LOK® | N/A 18.0 mm | N/A 53.5 mm | N/A 22.0 mm | N/A 27.0 mm |