Item # |
Connection Type |
Tube O.D. |
C |
L |
W HEX |
|---|---|---|---|---|---|
| EBZ 3-3 | N/A CPI™ to CPI™ | N/A 3.0 mm | N/A 22.3 mm | N/A 15.7 mm | N/A 3/8 in |
| EBZ 4-4 | N/A CPI™ to CPI™ | N/A 4.0 mm | N/A 25.4 mm | N/A 18.8 mm | N/A 1/2 in |
| EBZ 6-6 | N/A CPI™ to CPI™ | N/A 6.0 mm | N/A 27.0 mm | N/A 19.6 mm | N/A 1/2 in |
| EBZ 8-8 | N/A CPI™ to CPI™ | N/A 8.0 mm | N/A 28.8 mm | N/A 21.3 mm | N/A 9/16 in |
| EBZ 10-10 | N/A CPI™ to CPI™ | N/A 10.0 mm | N/A 31.5 mm | N/A 23.9 mm | N/A 11/16 in |
| EBZ 12-12 | N/A CPI™ to CPI™ | N/A 12.0 mm | N/A 36.0 mm | N/A 25.9 mm | N/A 13/16 in |
| EBZ 14-14 | N/A CPI™ to CPI™ | N/A 14.0 mm | N/A 38.1 mm | N/A 28.0 mm | N/A 15/16 in |
| EBZ 15-15 | N/A CPI™ to CPI™ | N/A 15.0 mm | N/A 38.0 mm | N/A 27.9 mm | N/A 15/16 in |
| EBZ 16-16 | N/A CPI™ to CPI™ | N/A 16.0 mm | N/A 38.0 mm | N/A 27.9 mm | N/A 15/16 in |
| EBZ 18-18 | N/A CPI™ to CPI™ | N/A 18.0 mm | N/A 39.8 mm | N/A 29.7 mm | N/A 1 1/16 in |
| EBZ 20-20 | N/A CPI™ to CPI™ | N/A 20.0 mm | N/A 44.6 mm | N/A 34.5 mm | N/A 1 3/8 in |
| EBZ 22-22 | N/A CPI™ to CPI™ | N/A 22.0 mm | N/A 44.6 mm | N/A 34.5 mm | N/A 1 3/8 in |
| EBZ 25-25 | N/A CPI™ to CPI™ | N/A 25.0 mm | N/A 49.1 mm | N/A 36.8 mm | N/A 1 3/8 in |
| EEM3 | N/A A-LOK® to A-LOK® | N/A 3.0 mm | N/A 22.3 mm | N/A 15.7 mm | N/A 3/8 in |
| EEM4 | N/A A-LOK® to A-LOK® | N/A 4.0 mm | N/A 25.4 mm | N/A 18.8 mm | N/A 1/2 in |
| EEM6 | N/A A-LOK® to A-LOK® | N/A 6.0 mm | N/A 27.0 mm | N/A 19.6 mm | N/A 1/2 in |
| EEM8 | N/A A-LOK® to A-LOK® | N/A 8.0 mm | N/A 28.8 mm | N/A 21.3 mm | N/A 9/16 in |
| EEM10 | N/A A-LOK® to A-LOK® | N/A 10.0 mm | N/A 31.5 mm | N/A 23.9 mm | N/A 11/16 in |
| EEM12 | N/A A-LOK® to A-LOK® | N/A 12.0 mm | N/A 36.0 mm | N/A 25.9 mm | N/A 13/16 in |
| EEM14 | N/A A-LOK® to A-LOK® | N/A 14.0 mm | N/A 38.1 mm | N/A 28.0 mm | N/A 15/16 in |
| EEM15 | N/A A-LOK® to A-LOK® | N/A 15.0 mm | N/A 38.0 mm | N/A 27.9 mm | N/A 15/16 in |
| EEM16 | N/A A-LOK® to A-LOK® | N/A 16.0 mm | N/A 38.0 mm | N/A 27.9 mm | N/A 15/16 in |
| EEM18 | N/A A-LOK® to A-LOK® | N/A 18.0 mm | N/A 39.8 mm | N/A 29.7 mm | N/A 1 1/16 in |
| EEM20 | N/A A-LOK® to A-LOK® | N/A 20.0 mm | N/A 44.6 mm | N/A 34.5 mm | N/A 1 3/8 in |
| EEM22 | N/A A-LOK® to A-LOK® | N/A 22.0 mm | N/A 44.6 mm | N/A 34.5 mm | N/A 1 3/8 in |