Item # |
Connection Type |
T1 Tube O.D. |
T2 Tube O.D. |
A |
C1 |
C2 |
W HEX |
|---|---|---|---|---|---|---|---|
| 2-1 HBZ | N/A CPI™ to CPI™ | N/A 1/8 in | N/A 1/16 in | N/A 1.21 in | N/A .60 in | N/A .43 in | N/A 7/16 in |
| 3-1 HBZ | N/A CPI™ to CPI™ | N/A 3/16 in | N/A 1/16 in | N/A 1.27 in | N/A .64 in | N/A .43 in | N/A 7/16 in |
| 3-2 HBZ | N/A CPI™ to CPI™ | N/A 3/16 in | N/A 1/8 in | N/A 1.44 in | N/A .64 in | N/A .60 in | N/A 7/16 in |
| 4-1 HBZ | N/A CPI™ to CPI™ | N/A 1/4 in | N/A 1/16 in | N/A 1.38 in | N/A .70 in | N/A .43 in | N/A 1/2 in |
| 4-2 HBZ | N/A CPI™ to CPI™ | N/A 1/4 in | N/A 1/8 in | N/A 1.52 in | N/A .70 in | N/A .60 in | N/A 1/2 in |
| 4-3 HBZ | N/A CPI™ to CPI™ | N/A 1/4 in | N/A 3/16 in | N/A 1.55 in | N/A .70 in | N/A .64 in | N/A 1/2 in |
| 5-2 HBZ | N/A CPI™ to CPI™ | N/A 5/16 in | N/A 1/8 in | N/A 1.58 in | N/A .73 in | N/A .60 in | N/A 9/16 in |
| 5-4 HBZ | N/A CPI™ to CPI™ | N/A 5/16 in | N/A 1/4 in | N/A 1.67 in | N/A .73 in | N/A .70 in | N/A 9/16 in |
| 6-1 HBZ | N/A CPI™ to CPI™ | N/A 3/8 in | N/A 1/16 in | N/A 1.44 in | N/A .76 in | N/A .43 in | N/A 5/8 in |
| 6-2 HBZ | N/A CPI™ to CPI™ | N/A 3/8 in | N/A 1/8 in | N/A 1.61 in | N/A .76 in | N/A .60 in | N/A 5/8 in |
| 6-4 HBZ | N/A CPI™ to CPI™ | N/A 3/8 in | N/A 1/4 in | N/A 1.71 in | N/A .76 in | N/A .70 in | N/A 5/8 in |
| 6-5 HBZ | N/A CPI™ to CPI™ | N/A 3/8 in | N/A 5/16 in | N/A 1.75 in | N/A .76 in | N/A .73 in | N/A 5/8 in |
| 8-2 HBZ | N/A CPI™ to CPI™ | N/A 1/2 in | N/A 1/8 in | N/A 1.75 in | N/A .87 in | N/A .60 in | N/A 13/16 in |
| 8-4 HBZ | N/A CPI™ to CPI™ | N/A 1/2 in | N/A 1/4 in | N/A 1.85 in | N/A .87 in | N/A .70 in | N/A 13/16 in |
| 8-6 HBZ | N/A CPI™ to CPI™ | N/A 1/2 in | N/A 3/8 in | N/A 1.91 in | N/A .87 in | N/A .76 in | N/A 13/16 in |
| 10-6 HBZ | N/A CPI™ to CPI™ | N/A 5/8 in | N/A 3/8 in | N/A 1.94 in | N/A .87 in | N/A .76 in | N/A 15/16 in |
| 10-8 HBZ | N/A CPI™ to CPI™ | N/A 5/8 in | N/A 1/2 in | N/A 2.05 in | N/A .87 in | N/A .87 in | N/A 15/16 in |
| 12-4 HBZ | N/A CPI™ to CPI™ | N/A 3/4 in | N/A 1/4 in | N/A 1.95 in | N/A .87 in | N/A .70 in | N/A 1 1/16 in |
| 12-6 HBZ | N/A CPI™ to CPI™ | N/A 3/4 in | N/A 3/8 in | N/A 2.00 in | N/A .87 in | N/A .76 in | N/A 1 1/16 in |
| 12-8 HBZ | N/A CPI™ to CPI™ | N/A 3/4 in | N/A 1/2 in | N/A 2.11 in | N/A .87 in | N/A .87 in | N/A 1 1/16 in |
| 12-10 HBZ | N/A CPI™ to CPI™ | N/A 3/4 in | N/A 5/8 in | N/A 2.11 in | N/A .87 in | N/A .87 in | N/A 1 1/16 in |
| 16-8 HBZ | N/A CPI™ to CPI™ | N/A 1 in | N/A 1/2 in | N/A 2.39 in | N/A 1.05 in | N/A .87 in | N/A 1 3/8 in |
| 16-12 HBZ | N/A CPI™ to CPI™ | N/A 1 in | N/A 3/4 in | N/A 2.39 in | N/A 1.05 in | N/A .87 in | N/A 1 3/8 in |
| 2RU1 | N/A A-LOK® to A-LOK® | N/A 1/8 in | N/A 1/16 in | N/A 1.21 in | N/A .60 in | N/A .43 in | N/A 7/16 in |
| 3RU1 | N/A A-LOK® to A-LOK® | N/A 3/16 in | N/A 1/16 in | N/A 1.27 in | N/A .64 in | N/A .43 in | N/A 7/16 in |