Item # |
Connection Type |
T1 Tube O.D. |
T2 Tube O.D. |
T3 Tube O.D. |
A |
L1 |
C1 |
L2 |
C2 |
L3 |
C3 |
W HEX |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 16-8-6 JBZ | N/A CPI™ x CPI™ x CPI™ | N/A 1 in | N/A 1/2 in | N/A 3/8 in | N/A 3.70 in | N/A 1.45 in | N/A 1.94 in | N/A 1.36 in | N/A 1.76 in | N/A 1.36 in | N/A 1.65 in | N/A 1 3/8 in |
| 16-8-4 JBZ | N/A CPI™ x CPI™ x CPI™ | N/A 1 in | N/A 1/2 in | N/A 1/4 in | N/A 3.70 in | N/A 1.45 in | N/A 1.94 in | N/A 1.36 in | N/A 1.76 in | N/A 1.30 in | N/A 1.59 in | N/A 1 3/8 in |
| 16-6-6 JBZ | N/A CPI™ x CPI™ x CPI™ | N/A 1 in | N/A 3/8 in | N/A 3/8 in | N/A 3.59 in | N/A 1.45 in | N/A 1.94 in | N/A 1.36 in | N/A 1.65 in | N/A 1.36 in | N/A 1.65 in | N/A 1 3/8 in |
| 4-4-2 JLZ | N/A A-LOK® x A-LOK® x A-LOK® | N/A 1/4 in | N/A 1/4 in | N/A 1/8 in | N/A 2.10 in | N/A .76 in | N/A 1.05 in | N/A .76 in | N/A 1.05 in | N/A .70 in | N/A .96 in | N/A 1/2 in |
| 6-6-4 JLZ | N/A A-LOK® x A-LOK® x A-LOK® | N/A 3/8 in | N/A 3/8 in | N/A 1/4 in | N/A 2.40 in | N/A .91 in | N/A 1.20 in | N/A .91 in | N/A 1.20 in | N/A .85 in | N/A 1.14 in | N/A 5/8 in |
| 6-4-6 JLZ | N/A A-LOK® x A-LOK® x A-LOK® | N/A 3/8 in | N/A 1/4 in | N/A 3/8 in | N/A 2.34 in | N/A .91 in | N/A 1.20 in | N/A .85 in | N/A 1.14 in | N/A .91 in | N/A 1.20 in | N/A 5/8 in |
| 6-4-4 JLZ | N/A A-LOK® x A-LOK® x A-LOK® | N/A 3/8 in | N/A 1/4 in | N/A 1/4 in | N/A 2.34 in | N/A .91 in | N/A 1.20 in | N/A .85 in | N/A 1.14 in | N/A .85 in | N/A 1.14 in | N/A 5/8 in |
| 8-8-6 JLZ | N/A A-LOK® x A-LOK® x A-LOK® | N/A 1/2 in | N/A 1/2 in | N/A 3/8 in | N/A 2.84 in | N/A 1.02 in | N/A 1.42 in | N/A 1.02 in | N/A 1.42 in | N/A 1.02 in | N/A 1.31 in | N/A 13/16 in |
| 8-8-4 JLZ | N/A A-LOK® x A-LOK® x A-LOK® | N/A 1/2 in | N/A 1/2 in | N/A 1/4 in | N/A 2.84 in | N/A 1.02 in | N/A 1.42 in | N/A 1.02 in | N/A 1.42 in | N/A .96 in | N/A 1.25 in | N/A 13/16 in |
| 8-6-8 JLZ | N/A A-LOK® x A-LOK® x A-LOK® | N/A 1/2 in | N/A 3/8 in | N/A 1/2 in | N/A 2.73 in | N/A 1.02 in | N/A 1.42 in | N/A 1.02 in | N/A 1.31 in | N/A 1.02 in | N/A 1.42 in | N/A 13/16 in |
| 8-4-8 JLZ | N/A A-LOK® x A-LOK® x A-LOK® | N/A 1/2 in | N/A 1/4 in | N/A 1/2 in | N/A 2.67 in | N/A 1.02 in | N/A 1.42 in | N/A .96 in | N/A 1.25 in | N/A 1.02 in | N/A 1.42 in | N/A 13/16 in |
| 8-6-6 JLZ | N/A A-LOK® x A-LOK® x A-LOK® | N/A 1/2 in | N/A 3/8 in | N/A 3/8 in | N/A 2.73 in | N/A 1.02 in | N/A 1.42 in | N/A 1.02 in | N/A 1.31 in | N/A 1.02 in | N/A 1.31 in | N/A 13/16 in |
| 8-4-4 JLZ | N/A A-LOK® x A-LOK® x A-LOK® | N/A 1/2 in | N/A 1/4 in | N/A 1/4 in | N/A 2.67 in | N/A 1.02 in | N/A 1.42 in | N/A .96 in | N/A 1.25 in | N/A .96 in | N/A 1.25 in | N/A 13/16 in |
| 10-10-8 JLZ | N/A A-LOK® x A-LOK® x A-LOK® | N/A 5/8 in | N/A 5/8 in | N/A 1/2 in | N/A 3.06 in | N/A 1.13 in | N/A 1.53 in | N/A 1.13 in | N/A 1.53 in | N/A 1.13 in | N/A 1.53 in | N/A 7/8 in |
| 10-10-6 JLZ | N/A A-LOK® x A-LOK® x A-LOK® | N/A 5/8 in | N/A 5/8 in | N/A 3/8 in | N/A 3.06 in | N/A 1.13 in | N/A 1.53 in | N/A 1.13 in | N/A 1.53 in | N/A 1.13 in | N/A 1.53 in | N/A 7/8 in |
| 10-8-8 JLZ | N/A A-LOK® x A-LOK® x A-LOK® | N/A 5/8 in | N/A 1/2 in | N/A 1/2 in | N/A 3.06 in | N/A 1.13 in | N/A 1.53 in | N/A 1.13 in | N/A 1.53 in | N/A 1.13 in | N/A 1.53 in | N/A 7/8 in |
| 10-8-6 JLZ | N/A A-LOK® x A-LOK® x A-LOK® | N/A 5/8 in | N/A 1/2 in | N/A 3/8 in | N/A 3.06 in | N/A 1.13 in | N/A 1.53 in | N/A 1.13 in | N/A 1.53 in | N/A 1.13 in | N/A 1.42 in | N/A 7/8 in |
| 10-6-6 JLZ | N/A A-LOK® x A-LOK® x A-LOK® | N/A 5/8 in | N/A 3/8 in | N/A 3/8 in | N/A 2.95 in | N/A 1.13 in | N/A 1.53 in | N/A 1.13 in | N/A 1.42 in | N/A 1.13 in | N/A 1.42 in | N/A 7/8 in |
| 10-6-8 JLZ | N/A A-LOK® x A-LOK® x A-LOK® | N/A 5/8 in | N/A 3/8 in | N/A 1/2 in | N/A 2.95 in | N/A 1.13 in | N/A 1.53 in | N/A 1.13 in | N/A 1.42 in | N/A 1.13 in | N/A 1.53 in | N/A 7/8 in |
| 12-12-10 JLZ | N/A A-LOK® x A-LOK® x A-LOK® | N/A 3/4 in | N/A 3/4 in | N/A 5/8 in | N/A 3.12 in | N/A 1.16 in | N/A 1.56 in | N/A 1.16 in | N/A 1.56 in | N/A 1.16 in | N/A 1.56 in | N/A 1 1/16 in |
| 12-12-8 JLZ | N/A A-LOK® x A-LOK® x A-LOK® | N/A 3/4 in | N/A 3/4 in | N/A 1/2 in | N/A 3.12 in | N/A 1.16 in | N/A 1.56 in | N/A 1.16 in | N/A 1.56 in | N/A 1.16 in | N/A 1.56 in | N/A 1 1/16 in |
| 12-12-6 JLZ | N/A A-LOK® x A-LOK® x A-LOK® | N/A 3/4 in | N/A 3/4 in | N/A 3/8 in | N/A 3.12 in | N/A 1.16 in | N/A 1.56 in | N/A 1.16 in | N/A 1.56 in | N/A 1.16 in | N/A 1.45 in | N/A 1 1/16 in |
| 12-12-4 JLZ | N/A A-LOK® x A-LOK® x A-LOK® | N/A 3/4 in | N/A 3/4 in | N/A 1/4 in | N/A 3.12 in | N/A 1.16 in | N/A 1.56 in | N/A 1.16 in | N/A 1.56 in | N/A 1.10 in | N/A 1.39 in | N/A 1 1/16 in |
| 12-10-10 JLZ | N/A A-LOK® x A-LOK® x A-LOK® | N/A 3/4 in | N/A 5/8 in | N/A 5/8 in | N/A 3.12 in | N/A 1.16 in | N/A 1.56 in | N/A 1.16 in | N/A 1.56 in | N/A 1.16 in | N/A 1.56 in | N/A 1 1/16 in |
| 12-8-8 JLZ | N/A A-LOK® x A-LOK® x A-LOK® | N/A 3/4 in | N/A 1/2 in | N/A 1/2 in | N/A 3.12 in | N/A 1.16 in | N/A 1.56 in | N/A 1.16 in | N/A 1.56 in | N/A 1.16 in | N/A 1.56 in | N/A 1 1/16 in |