Item # |
Connection Type |
T1 Tube O.D. |
T2 Tube O.D. |
T3 Tube O.D. |
A |
L1 |
C1 |
L2 |
C2 |
L3 |
C3 |
W HEX |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 16-10-6 JLZ | N/A A-LOK® x A-LOK® x A-LOK® | N/A 1 in | N/A 5/8 in | N/A 3/8 in | N/A 3.70 in | N/A 1.45 in | N/A 1.94 in | N/A 1.36 in | N/A 1.76 in | N/A 1.36 in | N/A 1.65 in | N/A 1 3/8 in |
| 16-8-16 JLZ | N/A A-LOK® x A-LOK® x A-LOK® | N/A 1 in | N/A 1/2 in | N/A 1 in | N/A 3.70 in | N/A 1.45 in | N/A 1.94 in | N/A 1.36 in | N/A 1.76 in | N/A 1.45 in | N/A 1.94 in | N/A 1 3/8 in |
| 16-8-8 JLZ | N/A A-LOK® x A-LOK® x A-LOK® | N/A 1 in | N/A 1/2 in | N/A 1/2 in | N/A 3.70 in | N/A 1.45 in | N/A 1.94 in | N/A 1.36 in | N/A 1.76 in | N/A 1.36 in | N/A 1.76 in | N/A 1 3/8 in |
| 16-8-6 JLZ | N/A A-LOK® x A-LOK® x A-LOK® | N/A 1 in | N/A 1/2 in | N/A 3/8 in | N/A 3.70 in | N/A 1.45 in | N/A 1.94 in | N/A 1.36 in | N/A 1.76 in | N/A 1.36 in | N/A 1.65 in | N/A 1 3/8 in |
| 16-8-4 JLZ | N/A A-LOK® x A-LOK® x A-LOK® | N/A 1 in | N/A 1/2 in | N/A 1/4 in | N/A 3.70 in | N/A 1.45 in | N/A 1.94 in | N/A 1.36 in | N/A 1.76 in | N/A 1.30 in | N/A 1.59 in | N/A 1 3/8 in |
| 16-6-6 JLZ | N/A A-LOK® x A-LOK® x A-LOK® | N/A 1 in | N/A 3/8 in | N/A 3/8 in | N/A 3.59 in | N/A 1.45 in | N/A 1.94 in | N/A 1.36 in | N/A 1.65 in | N/A 1.36 in | N/A 1.65 in | N/A 1 3/8 in |