Item # |
Tube O.D. |
A |
C1 |
C2 |
L |
W HEX |
Bulkhead Hole Drill Size |
Maximum Bulkhead Thickness |
|---|---|---|---|---|---|---|---|---|
| WBZ 3-3 | N/A 3.0 mm | N/A 51.3 mm | N/A 15.3 mm | N/A 31.2 mm | N/A 24.6 mm | N/A 14.0 mm | N/A 8.3 mm | N/A 12.7 mm |
| WBZ 4-4 | N/A 4.0 mm | N/A 53.7 mm | N/A 16.1 mm | N/A 32.0 mm | N/A 25.4 mm | N/A 14.0 mm | N/A 9.9 mm | N/A 12.7 mm |
| WBZ 6-6 | N/A 6.0 mm | N/A 57.9 mm | N/A 17.7 mm | N/A 33.6 mm | N/A 26.2 mm | N/A 16.0 mm | N/A 11.5 mm | N/A 10.2 mm |
| WBZ 8-8 | N/A 8.0 mm | N/A 61.0 mm | N/A 18.6 mm | N/A 36.7 mm | N/A 28.7 mm | N/A 18.0 mm | N/A 13.1 mm | N/A 11.2 mm |
| WBZ 10-10 | N/A 10.0 mm | N/A 63.6 mm | N/A 19.5 mm | N/A 37.0 mm | N/A 29.3 mm | N/A 22.0 mm | N/A 16.3 mm | N/A 11.2 mm |
| WBZ 12-12 | N/A 12.0 mm | N/A 71.0 mm | N/A 22.0 mm | N/A 41.8 mm | N/A 31.7 mm | N/A 24.0 mm | N/A 19.5 mm | N/A 12.7 mm |
| WBZ 15-15 | N/A 15.0 mm | N/A 72.5 mm | N/A 22.0 mm | N/A 42.6 mm | N/A 32.5 mm | N/A 27.0 mm | N/A 22.5 mm | N/A 12.7 mm |
| WBZ 16-16 | N/A 16.0 mm | N/A 72.6 mm | N/A 22.0 mm | N/A 42.6 mm | N/A 32.5 mm | N/A 27.0 mm | N/A 22.5 mm | N/A 12.7 mm |
| WBZ 18-18 | N/A 18.0 mm | N/A 78.9 mm | N/A 22.0 mm | N/A 47.4 mm | N/A 37.3 mm | N/A 30.0 mm | N/A 26.0 mm | N/A 16.8 mm |
| WBZ 20-20 | N/A 20.0 mm | N/A 88.2 mm | N/A 22.0 mm | N/A 51.0 mm | N/A 40.9 mm | N/A 35.0 mm | N/A 29.0 mm | N/A 19.0 mm |
| WBZ 25-25 | N/A 25.0 mm | N/A 95.8 mm | N/A 26.5 mm | N/A 54.4 mm | N/A 42.2 mm | N/A 41.0 mm | N/A 33.8 mm | N/A 24.0 mm |
| BCM3 | N/A 3.0 mm | N/A 51.3 mm | N/A 15.3 mm | N/A 31.2 mm | N/A 24.6 mm | N/A 14.0 mm | N/A 8.3 mm | N/A 12.7 mm |
| BCM4 | N/A 4.0 mm | N/A 53.7 mm | N/A 16.1 mm | N/A 32.0 mm | N/A 25.4 mm | N/A 14.0 mm | N/A 9.9 mm | N/A 12.7 mm |
| BCM6 | N/A 6.0 mm | N/A 57.9 mm | N/A 17.7 mm | N/A 33.6 mm | N/A 26.2 mm | N/A 16.0 mm | N/A 11.5 mm | N/A 10.2 mm |
| BCM8 | N/A 8.0 mm | N/A 61.0 mm | N/A 18.6 mm | N/A 36.7 mm | N/A 28.7 mm | N/A 18.0 mm | N/A 13.1 mm | N/A 11.2 mm |
| BCM10 | N/A 10.0 mm | N/A 63.6 mm | N/A 19.5 mm | N/A 37.0 mm | N/A 29.3 mm | N/A 22.0 mm | N/A 16.3 mm | N/A 11.2 mm |
| BCM12 | N/A 12.0 mm | N/A 71.0 mm | N/A 22.0 mm | N/A 41.8 mm | N/A 31.7 mm | N/A 24.0 mm | N/A 19.5 mm | N/A 12.7 mm |
| BCM15 | N/A 15.0 mm | N/A 72.5 mm | N/A 22.0 mm | N/A 42.6 mm | N/A 32.5 mm | N/A 27.0 mm | N/A 22.5 mm | N/A 12.7 mm |
| BCM16 | N/A 16.0 mm | N/A 72.6 mm | N/A 22.0 mm | N/A 42.6 mm | N/A 32.5 mm | N/A 27.0 mm | N/A 22.5 mm | N/A 12.7 mm |
| BCM18 | N/A 18.0 mm | N/A 78.9 mm | N/A 22.0 mm | N/A 47.4 mm | N/A 37.3 mm | N/A 30.0 mm | N/A 26.0 mm | N/A 16.8 mm |
| BCM20 | N/A 20.0 mm | N/A 88.2 mm | N/A 22.0 mm | N/A 51.0 mm | N/A 40.9 mm | N/A 35.0 mm | N/A 29.0 mm | N/A 19.0 mm |
| BCM25 | N/A 25.0 mm | N/A 95.8 mm | N/A 26.5 mm | N/A 54.4 mm | N/A 42.2 mm | N/A 41.0 mm | N/A 33.8 mm | N/A 24.0 mm |