Item # |
Connection Type |
Tube O.D. |
NPT Pipe Thread |
C |
H |
L |
W HEX |
|---|---|---|---|---|---|---|---|
| DBZ 6-1/8 | N/A CPI™ to FNPT | N/A 6.0 mm | N/A 1/8 | N/A 27.0 mm | N/A 19.0 mm | N/A 19.6 mm | N/A 1/2 in |
| DBZ 6-1/4 | N/A CPI™ to FNPT | N/A 6.0 mm | N/A 1/4 | N/A 29.8 mm | N/A 22.4 mm | N/A 22.4 mm | N/A 11/16 in |
| DBZ 8-1/8 | N/A CPI™ to FNPT | N/A 8.0 mm | N/A 1/8 | N/A 28.8 mm | N/A 19.1 mm | N/A 21.3 mm | N/A 9/16 in |
| DBZ 8-1/4 | N/A CPI™ to FNPT | N/A 8.0 mm | N/A 1/4 | N/A 30.6 mm | N/A 22.4 mm | N/A 23.1 mm | N/A 11/16 in |
| DBZ 10-1/4 | N/A CPI™ to FNPT | N/A 10.0 mm | N/A 1/4 | N/A 33.5 mm | N/A 22.4 mm | N/A 25.9 mm | N/A 13/16 in |
| DBZ 10-3/8 | N/A CPI™ to FNPT | N/A 10.0 mm | N/A 3/8 | N/A 33.5 mm | N/A 22.4 mm | N/A 25.9 mm | N/A 13/16 in |
| DBZ 10-1/2 | N/A CPI™ to FNPT | N/A 10.0 mm | N/A 1/2 | N/A 36.3 mm | N/A 28.5 mm | N/A 28.7 mm | N/A 1 in |
| DBZ 12-1/4 | N/A CPI™ to FNPT | N/A 12.0 mm | N/A 1/4 | N/A 36.0 mm | N/A 22.4 mm | N/A 25.9 mm | N/A 13/16 in |
| DBZ 12-3/8 | N/A CPI™ to FNPT | N/A 12.0 mm | N/A 3/8 | N/A 36.0 mm | N/A 22.4 mm | N/A 25.9 mm | N/A 13/16 in |
| DBZ 12-1/2 | N/A CPI™ to FNPT | N/A 12.0 mm | N/A 1/2 | N/A 38.8 mm | N/A 28.4 mm | N/A 28.7 mm | N/A 1 in |
| DBZ 16-3/8 | N/A CPI™ to FNPT | N/A 16.0 mm | N/A 3/8 | N/A 39.5 mm | N/A 23.6 mm | N/A 29.7 mm | N/A 1 1/16 in |
| DBZ 16-1/2 | N/A CPI™ to FNPT | N/A 16.0 mm | N/A 1/2 | N/A 39.5 mm | N/A 28.4 mm | N/A 29.7 mm | N/A 1 1/16 in |
| M6FEL1/8N | N/A A-LOK® to FNPT | N/A 6.0 mm | N/A 1/8 | N/A 27.0 mm | N/A 19.0 mm | N/A 19.6 mm | N/A 1/2 in |
| M6FEL1/4N | N/A A-LOK® to FNPT | N/A 6.0 mm | N/A 1/4 | N/A 29.8 mm | N/A 22.4 mm | N/A 22.4 mm | N/A 11/16 in |
| M8FEL1/8N | N/A A-LOK® to FNPT | N/A 8.0 mm | N/A 1/8 | N/A 28.8 mm | N/A 19.1 mm | N/A 21.3 mm | N/A 9/16 in |
| M8FEL1/4N | N/A A-LOK® to FNPT | N/A 8.0 mm | N/A 1/4 | N/A 30.6 mm | N/A 22.4 mm | N/A 23.1 mm | N/A 11/16 in |
| M10FEL1/4N | N/A A-LOK® to FNPT | N/A 10.0 mm | N/A 1/4 | N/A 33.5 mm | N/A 22.4 mm | N/A 25.9 mm | N/A 13/16 in |
| M10FEL3/8N | N/A A-LOK® to FNPT | N/A 10.0 mm | N/A 3/8 | N/A 33.5 mm | N/A 22.4 mm | N/A 25.9 mm | N/A 13/16 in |
| M10FEL1/2N | N/A A-LOK® to FNPT | N/A 10.0 mm | N/A 1/2 | N/A 36.3 mm | N/A 28.5 mm | N/A 28.7 mm | N/A 1 in |
| M12FEL1/4N | N/A A-LOK® to FNPT | N/A 12.0 mm | N/A 1/4 | N/A 36.0 mm | N/A 22.4 mm | N/A 25.9 mm | N/A 13/16 in |
| M12FEL3/8N | N/A A-LOK® to FNPT | N/A 12.0 mm | N/A 3/8 | N/A 36.0 mm | N/A 22.4 mm | N/A 25.9 mm | N/A 13/16 in |
| M12FEL1/2N | N/A A-LOK® to FNPT | N/A 12.0 mm | N/A 1/2 | N/A 38.8 mm | N/A 28.4 mm | N/A 28.7 mm | N/A 1 in |
| M16FEL3/8N | N/A A-LOK® to FNPT | N/A 16.0 mm | N/A 3/8 | N/A 39.5 mm | N/A 23.6 mm | N/A 29.7 mm | N/A 1 1/16 in |
| M16FEL1/2N | N/A A-LOK® to FNPT | N/A 16.0 mm | N/A 1/2 | N/A 39.5 mm | N/A 28.4 mm | N/A 29.7 mm | N/A 1 1/16 in |