Item # |
Connection Type |
NPT Pipe Thread |
C |
H |
L |
W HEX |
|---|---|---|---|---|---|---|
| 1FEL1N | N/A A-LOK® to FNPT | N/A 1/16 | N/A .75 in | N/A .50 in | N/A .60 in | N/A 7/16 in |
| 1FEL2N | N/A A-LOK® to FNPT | N/A 1/8 | N/A .79 in | N/A .75 in | N/A .64 in | N/A 9/16 in |
| 2FEL2N | N/A A-LOK® to FNPT | N/A 1/8 | N/A .97 in | N/A .75 in | N/A .71 in | N/A 9/16 in |
| 2FEL4N | N/A A-LOK® to FNPT | N/A 1/4 | N/A 1.10 in | N/A .88 in | N/A .84 in | N/A 3/4 in |
| 3FEL2N | N/A A-LOK® to FNPT | N/A 1/8 | N/A 1.00 in | N/A .75 in | N/A .74 in | N/A 9/16 in |
| 4FEL2N | N/A A-LOK® to FNPT | N/A 1/8 | N/A 1.06 in | N/A .75 in | N/A .77 in | N/A 9/16 in |
| 4FEL4N | N/A A-LOK® to FNPT | N/A 1/4 | N/A 1.20 in | N/A .88 in | N/A .91 in | N/A 11/16 in |
| 4FEL6N | N/A A-LOK® to FNPT | N/A 3/8 | N/A 1.25 in | N/A .88 in | N/A .96 in | N/A 13/16 in |
| 4FEL8N | N/A A-LOK® to FNPT | N/A 1/2 | N/A 1.36 in | N/A 1.13 in | N/A 1.07 in | N/A 1 in |
| 5FEL2N | N/A A-LOK® to FNPT | N/A 1/8 | N/A 1.13 in | N/A .75 in | N/A .84 in | N/A 9/16 in |
| 5FEL4N | N/A A-LOK® to FNPT | N/A 1/4 | N/A 1.24 in | N/A .88 in | N/A .94 in | N/A 11/16 in |
| 6FEL2N | N/A A-LOK® to FNPT | N/A 1/8 | N/A 1.20 in | N/A .75 in | N/A .91 in | N/A 5/8 in |
| 6FEL4N | N/A A-LOK® to FNPT | N/A 1/4 | N/A 1.26 in | N/A .88 in | N/A .97 in | N/A 11/16 in |
| 6FEL6N | N/A A-LOK® to FNPT | N/A 3/8 | N/A 1.31 in | N/A .88 in | N/A 1.02 in | N/A 13/16 in |
| 6FEL8N | N/A A-LOK® to FNPT | N/A 1/2 | N/A 1.42 in | N/A 1.13 in | N/A 1.13 in | N/A 1 in |
| 8FEL4N | N/A A-LOK® to FNPT | N/A 1/4 | N/A 1.42 in | N/A .88 in | N/A 1.02 in | N/A 13/16 in |
| 8FEL6N | N/A A-LOK® to FNPT | N/A 3/8 | N/A 1.42 in | N/A .88 in | N/A 1.02 in | N/A 13/16 in |
| 8FEL8N | N/A A-LOK® to FNPT | N/A 1/2 | N/A 1.53 in | N/A 1.13 in | N/A 1.13 in | N/A 1 in |
| 10FEL6N | N/A A-LOK® to FNPT | N/A 3/8 | N/A 1.50 in | N/A .88 in | N/A 1.10 in | N/A 15/16 in |
| 10FEL8N | N/A A-LOK® to FNPT | N/A 1/2 | N/A 1.57 in | N/A 1.13 in | N/A 1.17 in | N/A 1 1/16 in |
| 12FEL8N | N/A A-LOK® to FNPT | N/A 1/2 | N/A 1.57 in | N/A 1.13 in | N/A 1.17 in | N/A 1 1/16 in |
| 12FEL12N | N/A A-LOK® to FNPT | N/A 3/4 | N/A 1.76 in | N/A 1.25 in | N/A 1.36 in | N/A 1 3/8 in |
| 14FEL12N | N/A A-LOK® to FNPT | N/A 3/4 | N/A 1.76 in | N/A 1.25 in | N/A 1.36 in | N/A 1 3/8 in |
| 16FEL12N | N/A A-LOK® to FNPT | N/A 3/4 | N/A 1.93 in | N/A 1.25 in | N/A 1.45 in | N/A 1 3/8 in |
| 16FEL16N | N/A A-LOK® to FNPT | N/A 1 | N/A 2.02 in | N/A 1.50 in | N/A 1.53 in | N/A 1 5/8 in |