Item # |
Connection Type |
Tube O.D. |
NPT Pipe Thread |
A |
C |
L |
W HEX |
B’head Hole Drill Size |
Max. B’head Thick. |
|---|---|---|---|---|---|---|---|---|---|
| GH2BZ 6-1/8 | N/A CPI™ to FNPT | N/A 6.0 mm | N/A 1/8 | N/A 47.2 mm | N/A 33.6 mm | N/A 26.2 mm | N/A 16.0 mm | N/A 11.5 mm | N/A 10.2 mm |
| GH2BZ 6-1/4 | N/A CPI™ to FNPT | N/A 6.0 mm | N/A 1/4 | N/A 52.0 mm | N/A 33.6 mm | N/A 26.2 mm | N/A 19.0 mm | N/A 11.5 mm | N/A 10.2 mm |
| GH2BZ 8-1/8 | N/A CPI™ to FNPT | N/A 8.0 mm | N/A 1/8 | N/A 49.6 mm | N/A 36.7 mm | N/A 28.7 mm | N/A 18.0 mm | N/A 13.1 mm | N/A 11.2 mm |
| GH2BZ 10-1/4 | N/A CPI™ to FNPT | N/A 10.0 mm | N/A 1/4 | N/A 55.2 mm | N/A 37.0 mm | N/A 29.3 mm | N/A 19.0 mm | N/A 16.3 mm | N/A 11.2 mm |
| GH2BZ 12-3/8 | N/A CPI™ to FNPT | N/A 12.0 mm | N/A 3/8 | N/A 60.9 mm | N/A 41.8 mm | N/A 31.7 mm | N/A 24.0 mm | N/A 19.5 mm | N/A 12.7 mm |
| GH2BZ 12-1/2 | N/A CPI™ to FNPT | N/A 12.0 mm | N/A 1/2 | N/A 66.4 mm | N/A 41.8 mm | N/A 31.7 mm | N/A 27.0 mm | N/A 19.5 mm | N/A 12.7 mm |
| M6FBC1/8N | N/A A-LOK® to FNPT | N/A 6.0 mm | N/A 1/8 | N/A 47.2 mm | N/A 33.6 mm | N/A 26.2 mm | N/A 16.0 mm | N/A 11.5 mm | N/A 10.2 mm |
| M6FBC1/4N | N/A A-LOK® to FNPT | N/A 6.0 mm | N/A 1/4 | N/A 52.0 mm | N/A 33.6 mm | N/A 26.2 mm | N/A 19.0 mm | N/A 11.5 mm | N/A 10.2 mm |
| M8FBC1/8N | N/A A-LOK® to FNPT | N/A 8.0 mm | N/A 1/8 | N/A 49.6 mm | N/A 36.7 mm | N/A 28.7 mm | N/A 18.0 mm | N/A 13.1 mm | N/A 11.2 mm |
| M10FBC1/4N | N/A A-LOK® to FNPT | N/A 10.0 mm | N/A 1/4 | N/A 55.2 mm | N/A 37.0 mm | N/A 29.3 mm | N/A 19.0 mm | N/A 16.3 mm | N/A 11.2 mm |
| M12FBC3/8N | N/A A-LOK® to FNPT | N/A 12.0 mm | N/A 3/8 | N/A 60.9 mm | N/A 41.8 mm | N/A 31.7 mm | N/A 24.0 mm | N/A 19.5 mm | N/A 12.7 mm |
| M12FBC1/2N | N/A A-LOK® to FNPT | N/A 12.0 mm | N/A 1/2 | N/A 66.4 mm | N/A 41.8 mm | N/A 31.7 mm | N/A 27.0 mm | N/A 19.5 mm | N/A 12.7 mm |