Item # |
Connection Type |
NPT Pipe Thread |
A |
C |
L |
W HEX |
|---|---|---|---|---|---|---|
| 2-2 GH2BZ | N/A CPI™ to FNPT | N/A 1/8 | N/A 1.76 in | N/A 1.23 in | N/A .97 in | N/A 9/16 in |
| 3-2 GH2BZ | N/A CPI™ to FNPT | N/A 1/8 | N/A 1.79 in | N/A 1.26 in | N/A 1.00 in | N/A 9/16 in |
| 4-2 GH2BZ | N/A CPI™ to FNPT | N/A 1/8 | N/A 1.85 in | N/A 1.31 in | N/A 1.02 in | N/A 5/8 in |
| 4-4 GH2BZ | N/A CPI™ to FNPT | N/A 1/4 | N/A 2.04 in | N/A 1.31 in | N/A 1.02 in | N/A 3/4 in |
| 5-2 GH2BZ | N/A CPI™ to FNPT | N/A 1/8 | N/A 1.96 in | N/A 1.42 in | N/A 1.12 in | N/A 11/16 in |
| 5-8 GH2BZ | N/A CPI™ to FNPT | N/A 1/2 | N/A 2.38 in | N/A 1.42 in | N/A 1.12 in | N/A 1 1/16 in |
| 6-4 GH2BZ | N/A CPI™ to FNPT | N/A 1/4 | N/A 2.17 in | N/A 1.44 in | N/A 1.15 in | N/A 3/4 in |
| 8-6 GH2BZ | N/A CPI™ to FNPT | N/A 3/8 | N/A 2.43 in | N/A 1.65 in | N/A 1.25 in | N/A 15/16 in |
| 8-8 GH2BZ | N/A CPI™ to FNPT | N/A 1/2 | N/A 2.62 in | N/A 1.65 in | N/A 1.25 in | N/A 1 1/16 in |
| 10-8 GH2BZ | N/A CPI™ to FNPT | N/A 1/2 | N/A 2.65 in | N/A 1.68 in | N/A 1.28 in | N/A 1 1/16 in |
| 12-12 GH2BZ | N/A CPI™ to FNPT | N/A 3/4 | N/A 2.90 in | N/A 1.87 in | N/A 1.47 in | N/A 1 3/8 in |
| 14-12 GH2BZ | N/A CPI™ to FNPT | N/A 3/4 | N/A 3.18 in | N/A 2.09 in | N/A 1.69 in | N/A 1 3/8 in |
| 16-16 GH2BZ | N/A CPI™ to FNPT | N/A 1 | N/A 3.68 in | N/A 2.27 in | N/A 1.78 in | N/A 1 3/8 in |
| 2FBC2N | N/A A-LOK® to FNPT | N/A 1/8 | N/A 1.76 in | N/A 1.23 in | N/A .97 in | N/A 9/16 in |
| 3FBC2N | N/A A-LOK® to FNPT | N/A 1/8 | N/A 1.79 in | N/A 1.26 in | N/A 1.00 in | N/A 9/16 in |
| 4FBC2N | N/A A-LOK® to FNPT | N/A 1/8 | N/A 1.85 in | N/A 1.31 in | N/A 1.02 in | N/A 5/8 in |
| 4FBC4N | N/A A-LOK® to FNPT | N/A 1/4 | N/A 2.04 in | N/A 1.31 in | N/A 1.02 in | N/A 3/4 in |
| 5FBC2N | N/A A-LOK® to FNPT | N/A 1/8 | N/A 1.96 in | N/A 1.42 in | N/A 1.12 in | N/A 11/16 in |
| 5FBC8N | N/A A-LOK® to FNPT | N/A 1/2 | N/A 2.38 in | N/A 1.42 in | N/A 1.12 in | N/A 1 1/16 in |
| 6FBC4N | N/A A-LOK® to FNPT | N/A 1/4 | N/A 2.17 in | N/A 1.44 in | N/A 1.15 in | N/A 3/4 in |
| 8FBC6N | N/A A-LOK® to FNPT | N/A 3/8 | N/A 2.43 in | N/A 1.65 in | N/A 1.25 in | N/A 15/16 in |
| 8FBC8N | N/A A-LOK® to FNPT | N/A 1/2 | N/A 2.62 in | N/A 1.65 in | N/A 1.25 in | N/A 1 1/16 in |
| 10FBC8N | N/A A-LOK® to FNPT | N/A 1/2 | N/A 2.65 in | N/A 1.68 in | N/A 1.28 in | N/A 1 1/16 in |
| 12FBC12N | N/A A-LOK® to FNPT | N/A 3/4 | N/A 2.90 in | N/A 1.87 in | N/A 1.47 in | N/A 1 3/8 in |
| 14FBC12N | N/A A-LOK® to FNPT | N/A 3/4 | N/A 3.18 in | N/A 2.09 in | N/A 1.69 in | N/A 1 3/8 in |