Item # |
Connection Type |
NPT Pipe Thread |
A |
C |
H |
L |
W HEX |
|---|---|---|---|---|---|---|---|
| 2-2-2 OBZ | N/A CPI™ x CPI™ x FNPT | N/A 1/8 | N/A 1.92 in | N/A .96 in | N/A .75 in | N/A .70 in | N/A 1/2 in |
| 3-3-2 OBZ | N/A CPI™ x CPI™ x FNPT | N/A 1/8 | N/A 2.00 in | N/A 1.00 in | N/A .75 in | N/A .74 in | N/A 1/2 in |
| 4-4-2 OBZ | N/A CPI™ x CPI™ x FNPT | N/A 1/8 | N/A 2.12 in | N/A 1.06 in | N/A .75 in | N/A .77 in | N/A 1/2 in |
| 4-4-4 OBZ | N/A CPI™ x CPI™ x FNPT | N/A 1/4 | N/A 2.34 in | N/A 1.17 in | N/A .88 in | N/A .88 in | N/A 11/16 in |
| 5-5-2 OBZ | N/A CPI™ x CPI™ x FNPT | N/A 1/8 | N/A 2.34 in | N/A 1.17 in | N/A .75 in | N/A .88 in | N/A 5/8 in |
| 6-6-4 OBZ | N/A CPI™ x CPI™ x FNPT | N/A 1/4 | N/A 2.46 in | N/A 1.23 in | N/A .88 in | N/A .94 in | N/A 11/16 in |
| 8-8-4 OBZ | N/A CPI™ x CPI™ x FNPT | N/A 1/4 | N/A 2.84 in | N/A 1.42 in | N/A .88 in | N/A 1.02 in | N/A 13/16 in |
| 8-8-6 OBZ | N/A CPI™ x CPI™ x FNPT | N/A 3/8 | N/A 2.84 in | N/A 1.42 in | N/A .88 in | N/A 1.02 in | N/A 13/16 in |
| 8-8-8 OBZ | N/A CPI™ x CPI™ x FNPT | N/A 1/2 | N/A 3.06 in | N/A 1.53 in | N/A 1.13 in | N/A 1.13 in | N/A 1 in |
| 10-10-8 OBZ | N/A CPI™ x CPI™ x FNPT | N/A 1/2 | N/A 3.06 in | N/A 1.53 in | N/A 1.13 in | N/A 1.13 in | N/A 1 in |
| 12-12-12 OBZ | N/A CPI™ x CPI™ x FNPT | N/A 3/4 | N/A 3.52 in | N/A 1.76 in | N/A 1.25 in | N/A 1.36 in | N/A 1 3/8 in |
| 14-14-12 OBZ | N/A CPI™ x CPI™ x FNPT | N/A 3/4 | N/A 3.52 in | N/A 1.76 in | N/A 1.25 in | N/A 1.36 in | N/A 1 3/8 in |
| 16-16-12 OBZ | N/A CPI™ x CPI™ x FNPT | N/A 3/4 | N/A 3.88 in | N/A 1.94 in | N/A 1.25 in | N/A 1.45 in | N/A 1 3/8 in |
| 16-16-16 OBZ | N/A CPI™ x CPI™ x FNPT | N/A 1 | N/A 4.28 in | N/A 2.14 in | N/A 1.50 in | N/A 1.65 in | N/A 1 5/8 in |
| 2FBT2N | N/A A-LOK® x A-LOK®x FNPT | N/A 1/8 | N/A 1.92 in | N/A .96 in | N/A .75 in | N/A .70 in | N/A 1/2 in |
| 3FBT2N | N/A A-LOK® x A-LOK®x FNPT | N/A 1/8 | N/A 2.00 in | N/A 1.00 in | N/A .75 in | N/A .74 in | N/A 1/2 in |
| 4FBT2N | N/A A-LOK® x A-LOK®x FNPT | N/A 1/8 | N/A 2.12 in | N/A 1.06 in | N/A .75 in | N/A .77 in | N/A 1/2 in |
| 4FBT4N | N/A A-LOK® x A-LOK®x FNPT | N/A 1/4 | N/A 2.34 in | N/A 1.17 in | N/A .88 in | N/A .88 in | N/A 11/16 in |
| 5FBT2N | N/A A-LOK® x A-LOK®x FNPT | N/A 1/8 | N/A 2.34 in | N/A 1.17 in | N/A .75 in | N/A .88 in | N/A 5/8 in |
| 6FBT4N | N/A A-LOK® x A-LOK®x FNPT | N/A 1/4 | N/A 2.46 in | N/A 1.23 in | N/A .88 in | N/A .94 in | N/A 11/16 in |
| 8FBT4N | N/A A-LOK® x A-LOK®x FNPT | N/A 1/4 | N/A 2.84 in | N/A 1.42 in | N/A .88 in | N/A 1.02 in | N/A 13/16 in |
| 8FBT6N | N/A A-LOK® x A-LOK®x FNPT | N/A 3/8 | N/A 2.84 in | N/A 1.42 in | N/A .88 in | N/A 1.02 in | N/A 13/16 in |
| 8FBT8N | N/A A-LOK® x A-LOK®x FNPT | N/A 1/2 | N/A 3.06 in | N/A 1.53 in | N/A 1.13 in | N/A 1.13 in | N/A 1 in |
| 10FBT8N | N/A A-LOK® x A-LOK®x FNPT | N/A 1/2 | N/A 3.06 in | N/A 1.53 in | N/A 1.13 in | N/A 1.13 in | N/A 1 in |
| 12FBT12N | N/A A-LOK® x A-LOK®x FNPT | N/A 3/4 | N/A 3.52 in | N/A 1.76 in | N/A 1.25 in | N/A 1.36 in | N/A 1 3/8 in |