Item # |
Connection Type |
Tube O.D. |
BSPP Thread |
A |
C |
W HEX |
|---|---|---|---|---|---|---|
| GBZ 3-1/4GC | N/A CPI™ to FBSPP | N/A 3.0 mm | N/A 1/4 | N/A 35.3 mm | N/A 15.3 mm | N/A 19.0 mm |
| GBZ 6-1/4GC | N/A CPI™ to FBSPP | N/A 6.0 mm | N/A 1/4 | N/A 37.7 mm | N/A 17.7 mm | N/A 19.0 mm |
| GBZ 6-3/8GC | N/A CPI™ to FBSPP | N/A 6.0 mm | N/A 3/8 | N/A 37.7 mm | N/A 17.7 mm | N/A 22.0 mm |
| GBZ 6-1/2GC | N/A CPI™ to FBSPP | N/A 6.0 mm | N/A 1/2 | N/A 43.2 mm | N/A 17.7 mm | N/A 27.0 mm |
| GBZ 8-1/4GC | N/A CPI™ to FBSPP | N/A 8.0 mm | N/A 1/4 | N/A 38.5 mm | N/A 18.6 mm | N/A 19.0 mm |
| GBZ 8-3/8GC | N/A CPI™ to FBSPP | N/A 8.0 mm | N/A 3/8 | N/A 40.8 mm | N/A 18.6 mm | N/A 22.0 mm |
| GBZ 8-1/2GC | N/A CPI™ to FBSPP | N/A 8.0 mm | N/A 1/2 | N/A 44.0 mm | N/A 18.6 mm | N/A 27.0 mm |
| GBZ 10-1/4GC | N/A CPI™ to FBSPP | N/A 10.0 mm | N/A 1/4 | N/A 39.4 mm | N/A 19.5 mm | N/A 19.0 mm |
| GBZ 10-3/8GC | N/A CPI™ to FBSPP | N/A 10.0 mm | N/A 3/8 | N/A 38.8 mm | N/A 19.5 mm | N/A 22.0 mm |
| GBC 10-1/2GC | N/A CPI™ to FBSPP | N/A 10.0 mm | N/A 1/2 | N/A 41.3 mm | N/A 19.5 mm | N/A 27.0 mm |
| GBC 12-1/4GC | N/A CPI™ to FBSPP | N/A 12.0 mm | N/A 1/4 | N/A 41.9 mm | N/A 22.0 mm | N/A 22.0 mm |
| GBC 12-3/8GC | N/A CPI™ to FBSPP | N/A 12.0 mm | N/A 3/8 | N/A 44.4 mm | N/A 22.0 mm | N/A 22.0 mm |
| GBC 12-1/2GC | N/A CPI™ to FBSPP | N/A 12.0 mm | N/A 1/2 | N/A 48.2 mm | N/A 22.0 mm | N/A 27.0 mm |
| M3GC1/4R | N/A A-LOK® to FBSPP | N/A 3.0 mm | N/A 1/4 | N/A 35.3 mm | N/A 15.3 mm | N/A 19.0 mm |
| M6GC1/4R | N/A A-LOK® to FBSPP | N/A 6.0 mm | N/A 1/4 | N/A 37.7 mm | N/A 17.7 mm | N/A 19.0 mm |
| M6GC3/8R | N/A A-LOK® to FBSPP | N/A 6.0 mm | N/A 3/8 | N/A 37.7 mm | N/A 17.7 mm | N/A 22.0 mm |
| M6GC1/2R | N/A A-LOK® to FBSPP | N/A 6.0 mm | N/A 1/2 | N/A 43.2 mm | N/A 17.7 mm | N/A 27.0 mm |
| M8GC1/4R | N/A A-LOK® to FBSPP | N/A 8.0 mm | N/A 1/4 | N/A 38.5 mm | N/A 18.6 mm | N/A 19.0 mm |
| M8GC3/8R | N/A A-LOK® to FBSPP | N/A 8.0 mm | N/A 3/8 | N/A 40.8 mm | N/A 18.6 mm | N/A 22.0 mm |
| M8GC1/2R | N/A A-LOK® to FBSPP | N/A 8.0 mm | N/A 1/2 | N/A 44.0 mm | N/A 18.6 mm | N/A 27.0 mm |
| M10GC1/4R | N/A A-LOK® to FBSPP | N/A 10.0 mm | N/A 1/4 | N/A 39.4 mm | N/A 19.5 mm | N/A 19.0 mm |
| M10GC3/8R | N/A A-LOK® to FBSPP | N/A 10.0 mm | N/A 3/8 | N/A 38.8 mm | N/A 19.5 mm | N/A 22.0 mm |
| M10GC1/2R | N/A A-LOK® to FBSPP | N/A 10.0 mm | N/A 1/2 | N/A 41.3 mm | N/A 19.5 mm | N/A 27.0 mm |
| M12GC1/4R | N/A A-LOK® to FBSPP | N/A 12.0 mm | N/A 1/4 | N/A 41.9 mm | N/A 22.0 mm | N/A 22.0 mm |
| M12GC3/8R | N/A A-LOK® to FBSPP | N/A 12.0 mm | N/A 3/8 | N/A 44.4 mm | N/A 22.0 mm | N/A 22.0 mm |