Item # |
Connection Type |
Tube O.D. |
BSPT Thread |
A |
C |
W HEX |
|---|---|---|---|---|---|---|
| M6FSC3/8K | N/A A-LOK® to FBSPT | N/A 6.0 mm | N/A 3/8 | N/A 37.6 mm | N/A 17.7 mm | N/A 22.0 mm |
| M6FSC1/2K | N/A A-LOK® to FBSPT | N/A 6.0 mm | N/A 1/2 | N/A 42.5 mm | N/A 17.7 mm | N/A 27.0 mm |
| M8FSC1/8K | N/A A-LOK® to FBSPT | N/A 8.0 mm | N/A 1/8 | N/A 32.8 mm | N/A 18.6 mm | N/A 15.0 mm |
| M8FSC1/4K | N/A A-LOK® to FBSPT | N/A 8.0 mm | N/A 1/4 | N/A 37.0 mm | N/A 18.6 mm | N/A 19.0 mm |
| M8FSC3/8K | N/A A-LOK® to FBSPT | N/A 8.0 mm | N/A 3/8 | N/A 38.5 mm | N/A 18.6 mm | N/A 22.0 mm |
| M8FSC1/2K | N/A A-LOK® to FBSPT | N/A 8.0 mm | N/A 1/2 | N/A 43.3 mm | N/A 18.6 mm | N/A 27.0 mm |
| M10FSC1/8K | N/A A-LOK® to FBSPT | N/A 10.0 mm | N/A 1/8 | N/A 33.0 mm | N/A 19.5 mm | N/A 18.0 mm |
| M10FSC1/4K | N/A A-LOK® to FBSPT | N/A 10.0 mm | N/A 1/4 | N/A 37.8 mm | N/A 19.5 mm | N/A 19.0 mm |
| M10FSC3/8K | N/A A-LOK® to FBSPT | N/A 10.0 mm | N/A 3/8 | N/A 39.4 mm | N/A 19.5 mm | N/A 22.0 mm |
| M10FSC1/2K | N/A A-LOK® to FBSPT | N/A 10.0 mm | N/A 1/2 | N/A 44.2 mm | N/A 19.5 mm | N/A 27.0 mm |
| M12FSC1/4K | N/A A-LOK® to FBSPT | N/A 12.0 mm | N/A 1/4 | N/A 40.3 mm | N/A 22.0 mm | N/A 22.0 mm |
| M12FSC3/8K | N/A A-LOK® to FBSPT | N/A 12.0 mm | N/A 3/8 | N/A 41.9 mm | N/A 22.0 mm | N/A 22.0 mm |
| M12FSC1/2K | N/A A-LOK® to FBSPT | N/A 12.0 mm | N/A 1/2 | N/A 46.7 mm | N/A 22.0 mm | N/A 27.0 mm |
| M16FSC1/2K | N/A A-LOK® to FBSPT | N/A 16.0 mm | N/A 1/2 | N/A 48.4 mm | N/A 22.0 mm | N/A 27.0 mm |
| M20FSC1/2K | N/A A-LOK® to FBSPT | N/A 20.0 mm | N/A 1/2 | N/A 54.7 mm | N/A 22.0 mm | N/A 30.0 mm |
| M20FSC3/4K | N/A A-LOK® to FBSPT | N/A 20.0 mm | N/A 3/4 | N/A 49.7 mm | N/A 22.0 mm | N/A 35.0 mm |
| M22FSC1K | N/A A-LOK® to FBSPT | N/A 22.0 mm | N/A 1 | N/A 57.9 mm | N/A 22.0 mm | N/A 41.0 mm |
| M25FSC3/4K | N/A A-LOK® to FBSPT | N/A 25.0 mm | N/A 3/4 | N/A 54.3 mm | N/A 26.5 mm | N/A 35.0 mm |
| M25FSC1K | N/A A-LOK® to FBSPT | N/A 25.0 mm | N/A 1 | N/A 61.5 mm | N/A 26.5 mm | N/A 41.0 mm |