Item # |
Connection Type |
BSPT Thread |
A |
C |
W HEX |
Bore |
|---|---|---|---|---|---|---|
| 4-2K GBZ | N/A CPI™ to FBSPT | N/A 1/8 | N/A 1.24 in | N/A .70 in | N/A 9/16 in | N/A .19 in |
| 4-4K GBZ | N/A CPI™ to FBSPT | N/A 1/4 | N/A 1.42 in | N/A .70 in | N/A 3/4 in | N/A .19 in |
| 4-6K GBZ | N/A CPI™ to FBSPT | N/A 3/8 | N/A 1.49 in | N/A .70 in | N/A 7/8 in | N/A .19 in |
| 4-8K GBZ | N/A CPI™ to FBSPT | N/A 1/2 | N/A 1.68 in | N/A .70 in | N/A 1 1/16 in | N/A .19 in |
| 6-4K GBZ | N/A CPI™ to FBSPT | N/A 1/4 | N/A 1.48 in | N/A .76 in | N/A 3/4 in | N/A .28 in |
| 6-6K GBZ | N/A CPI™ to FBSPT | N/A 3/8 | N/A 1.54 in | N/A .76 in | N/A 7/8 in | N/A .28 in |
| 6-8K GBZ | N/A CPI™ to FBSPT | N/A 1/2 | N/A 1.73 in | N/A .76 in | N/A 1 1/16 in | N/A .28 in |
| 8-4K GBZ | N/A CPI™ to FBSPT | N/A 1/4 | N/A 1.59 in | N/A .87 in | N/A 13/16 in | N/A .41 in |
| 8-6K GBZ | N/A CPI™ to FBSPT | N/A 3/8 | N/A 1.65 in | N/A .87 in | N/A 7/8 in | N/A .41 in |
| 8-8K GBZ | N/A CPI™ to FBSPT | N/A 1/2 | N/A 1.84 in | N/A .87 in | N/A 1 1/16 in | N/A .41 in |
| 4FSC2K | N/A A-LOK® to FBSPT | N/A 1/8 | N/A 1.24 in | N/A .70 in | N/A 9/16 in | N/A .19 in |
| 4FSC4K | N/A A-LOK® to FBSPT | N/A 1/4 | N/A 1.42 in | N/A .70 in | N/A 3/4 in | N/A .19 in |
| 4FSC6K | N/A A-LOK® to FBSPT | N/A 3/8 | N/A 1.49 in | N/A .70 in | N/A 7/8 in | N/A .19 in |
| 4FSC8K | N/A A-LOK® to FBSPT | N/A 1/2 | N/A 1.68 in | N/A .70 in | N/A 1 1/16 in | N/A .19 in |
| 6FSC4K | N/A A-LOK® to FBSPT | N/A 1/4 | N/A 1.48 in | N/A .76 in | N/A 3/4 in | N/A .28 in |
| 6FSC6K | N/A A-LOK® to FBSPT | N/A 3/8 | N/A 1.54 in | N/A .76 in | N/A 7/8 in | N/A .28 in |
| 6FSC8K | N/A A-LOK® to FBSPT | N/A 1/2 | N/A 1.73 in | N/A .76 in | N/A 1 1/16 in | N/A .28 in |
| 8FSC4K | N/A A-LOK® to FBSPT | N/A 1/4 | N/A 1.59 in | N/A .87 in | N/A 13/16 in | N/A .41 in |
| 8FSC6K | N/A A-LOK® to FBSPT | N/A 3/8 | N/A 1.65 in | N/A .87 in | N/A 7/8 in | N/A .41 in |
| 8FSC8K | N/A A-LOK® to FBSPT | N/A 1/2 | N/A 1.84 in | N/A .87 in | N/A 1 1/16 in | N/A .41 in |