Item # |
Connection Type |
NPT Pipe Thread |
A |
C |
R |
W HEX |
|---|---|---|---|---|---|---|
| 2MTC1N | N/A A-LOK® to NPT | N/A 1/16 | N/A 1.17 in | N/A .60 in | N/A .38 in | N/A 3/8 in |
| 2MTC2N | N/A A-LOK® to NPT | N/A 1/8 | N/A 1.20 in | N/A .60 in | N/A .38 in | N/A 7/16 in |
| 2MTC4N | N/A A-LOK® to NPT | N/A 1/4 | N/A 1.40 in | N/A .60 in | N/A .56 in | N/A 9/16 in |
| 3MTC2N | N/A A-LOK® to NPT | N/A 1/8 | N/A 1.23 in | N/A .64 in | N/A .38 in | N/A 7/16 in |
| 3MTC4N | N/A A-LOK® to NPT | N/A 1/4 | N/A 1.43 in | N/A .64 in | N/A .56 in | N/A 9/16 in |
| 4MTC2N | N/A A-LOK® to NPT | N/A 1/8 | N/A 1.29 in | N/A .70 in | N/A .38 in | N/A 1/2 in |
| 4MTC4N | N/A A-LOK® to NPT | N/A 1/4 | N/A 1.49 in | N/A .70 in | N/A .56 in | N/A 9/16 in |
| 4MTC6N | N/A A-LOK® to NPT | N/A 3/8 | N/A 1.60 in | N/A .70 in | N/A .56 in | N/A 11/16 in |
| 4MTC8N | N/A A-LOK® to NPT | N/A 1/2 | N/A 1.87 in | N/A .70 in | N/A .76 in | N/A 7/8 in |
| 5MTC4N | N/A A-LOK® to NPT | N/A 1/4 | N/A 1.52 in | N/A .73 in | N/A .56 in | N/A 9/16 in |
| 6MTC4N | N/A A-LOK® to NPT | N/A 1/4 | N/A 1.57 in | N/A .76 in | N/A .56 in | N/A 5/8 in |
| 6MTC6N | N/A A-LOK® to NPT | N/A 3/8 | N/A 1.57 in | N/A .76 in | N/A .56 in | N/A 11/16 in |
| 6MTC8N | N/A A-LOK® to NPT | N/A 1/2 | N/A 1.82 in | N/A .76 in | N/A .76 in | N/A 7/8 in |
| 6MTC12N | N/A A-LOK® to NPT | N/A 3/4 | N/A 1.88 in | N/A .76 in | N/A .75 in | N/A 1 1/16 in |
| 8MTC8N | N/A A-LOK® to NPT | N/A 1/2 | N/A 1.93 in | N/A .87 in | N/A .76 in | N/A 7/8 in |
| 8MTC12N | N/A A-LOK® to NPT | N/A 3/4 | N/A 1.99 in | N/A .87 in | N/A .75 in | N/A 1 1/16 in |
| 10MTC12N | N/A A-LOK® to NPT | N/A 3/4 | N/A 1.99 in | N/A .87 in | N/A .75 in | N/A 1 1/16 in |
| 12MTC12N | N/A A-LOK® to NPT | N/A 3/4 | N/A 1.99 in | N/A .87 in | N/A .75 in | N/A 1 1/16 in |
| 16MTC16N | N/A A-LOK® to NPT | N/A 1 | N/A 2.46 in | N/A 1.05 in | N/A .94 in | N/A 1 3/8 in |