Item # |
Connection Type |
NPT Pipe Thread |
A |
C |
R |
W HEX |
|---|---|---|---|---|---|---|
| 1-1 FH4BZ | N/A CPI™ to NPT | N/A 1/16 | N/A .93 in | N/A .43 in | N/A .38 in | N/A 5/16 in |
| 1-2 FH4BZ | N/A CPI™ to NPT | N/A 1/8 | N/A 1.03 in | N/A .43 in | N/A .38 in | N/A 7/16 in |
| 1-4 FH4BZ | N/A CPI™ to NPT | N/A 1/4 | N/A 1.23 in | N/A .43 in | N/A .56 in | N/A 9/16 in |
| 2-1 FH4BZ | N/A CPI™ to NPT | N/A 1/16 | N/A 1.17 in | N/A .60 in | N/A .38 in | N/A 3/8 in |
| 2-2 FH4BZ | N/A CPI™ to NPT | N/A 1/8 | N/A 1.20 in | N/A .60 in | N/A .38 in | N/A 7/16 in |
| 2-4 FH4BZ | N/A CPI™ to NPT | N/A 1/4 | N/A 1.40 in | N/A .60 in | N/A .56 in | N/A 9/16 in |
| 3-2 FH4BZ | N/A CPI™ to NPT | N/A 1/8 | N/A 1.23 in | N/A .64 in | N/A .38 in | N/A 7/16 in |
| 3-4 FH4BZ | N/A CPI™ to NPT | N/A 1/4 | N/A 1.43 in | N/A .64 in | N/A .56 in | N/A 9/16 in |
| 4-2 FH4BZ | N/A CPI™ to NPT | N/A 1/8 | N/A 1.29 in | N/A .70 in | N/A .38 in | N/A 1/2 in |
| 4-4 FH4BZ | N/A CPI™ to NPT | N/A 1/4 | N/A 1.49 in | N/A .70 in | N/A .56 in | N/A 9/16 in |
| 4-6 FH4BZ | N/A CPI™ to NPT | N/A 3/8 | N/A 1.60 in | N/A .70 in | N/A .56 in | N/A 11/16 in |
| 4-8 FH4BZ | N/A CPI™ to NPT | N/A 1/2 | N/A 1.87 in | N/A .70 in | N/A .76 in | N/A 7/8 in |
| 5-4 FH4BZ | N/A CPI™ to NPT | N/A 1/4 | N/A 1.52 in | N/A .73 in | N/A .56 in | N/A 9/16 in |
| 6-4 FH4BZ | N/A CPI™ to NPT | N/A 1/4 | N/A 1.57 in | N/A .76 in | N/A .56 in | N/A 5/8 in |
| 6-6 FH4BZ | N/A CPI™ to NPT | N/A 3/8 | N/A 1.57 in | N/A .76 in | N/A .56 in | N/A 11/16 in |
| 6-8 FH4BZ | N/A CPI™ to NPT | N/A 1/2 | N/A 1.82 in | N/A .76 in | N/A .76 in | N/A 7/8 in |
| 6-12 FH4BZ | N/A CPI™ to NPT | N/A 3/4 | N/A 1.88 in | N/A .76 in | N/A .75 in | N/A 1 1/16 in |
| 8-8 FH4BZ | N/A CPI™ to NPT | N/A 1/2 | N/A 1.93 in | N/A .87 in | N/A .76 in | N/A 7/8 in |
| 8-12 FH4BZ | N/A CPI™ to NPT | N/A 3/4 | N/A 1.99 in | N/A .87 in | N/A .75 in | N/A 1 1/16 in |
| 10-12 FH4BZ | N/A CPI™ to NPT | N/A 3/4 | N/A 1.99 in | N/A .87 in | N/A .75 in | N/A 1 1/16 in |
| 12-12 FH4BZ | N/A CPI™ to NPT | N/A 3/4 | N/A 1.99 in | N/A .87 in | N/A .75 in | N/A 1 1/16 in |
| 16-16 FH4BZ | N/A CPI™ to NPT | N/A 1 | N/A 2.46 in | N/A 1.05 in | N/A .94 in | N/A 1 3/8 in |
| 1MTC1N | N/A A-LOK® to NPT | N/A 1/16 | N/A .93 in | N/A .43 in | N/A .38 in | N/A 5/16 in |
| 1MTC2N | N/A A-LOK® to NPT | N/A 1/8 | N/A 1.03 in | N/A .43 in | N/A .38 in | N/A 7/16 in |
| 1MTC4N | N/A A-LOK® to NPT | N/A 1/4 | N/A 1.23 in | N/A .43 in | N/A .56 in | N/A 9/16 in |