Item # |
Connection Type |
NPT Pipe Thread |
A |
C |
H |
L |
R |
W HEX |
|---|---|---|---|---|---|---|---|---|
| 2-2-2 RBZ | N/A CPI™ x NPT x CPI™ | N/A 1/8 | N/A 1.63 in | N/A .93 in | N/A .70 in | N/A .66 in | N/A .38 in | N/A 7/16 in |
| 2-4-2 RBZ | N/A CPI™ x NPT x CPI™ | N/A 1/4 | N/A 1.89 in | N/A .96 in | N/A .93 in | N/A .70 in | N/A .56 in | N/A 9/16 in |
| 3-2-3 RBZ | N/A CPI™ x NPT x CPI™ | N/A 1/8 | N/A 1.66 in | N/A .96 in | N/A .70 in | N/A .70 in | N/A .38 in | N/A 7/16 in |
| 4-2-4 RBZ | N/A CPI™ x NPT x CPI™ | N/A 1/8 | N/A 1.80 in | N/A 1.06 in | N/A .74 in | N/A .77 in | N/A .38 in | N/A 1/2 in |
| 4-4-4 RBZ | N/A CPI™ x NPT x CPI™ | N/A 1/4 | N/A 1.99 in | N/A 1.06 in | N/A .93 in | N/A .77 in | N/A .56 in | N/A 1/2 in |
| 5-2-5 RBZ | N/A CPI™ x NPT x CPI™ | N/A 1/8 | N/A 1.99 in | N/A 1.17 in | N/A .82 in | N/A .88 in | N/A .38 in | N/A 5/8 in |
| 5-4-5 RBZ | N/A CPI™ x NPT x CPI™ | N/A 1/4 | N/A 2.18 in | N/A 1.17 in | N/A 1.01 in | N/A .88 in | N/A .56 in | N/A 5/8 in |
| 6-4-6 RBZ | N/A CPI™ x NPT x CPI™ | N/A 1/4 | N/A 2.21 in | N/A 1.20 in | N/A 1.01 in | N/A .91 in | N/A .56 in | N/A 5/8 in |
| 6-6-6 RBZ | N/A CPI™ x NPT x CPI™ | N/A 3/8 | N/A 2.43 in | N/A 1.31 in | N/A 1.12 in | N/A 1.02 in | N/A .56 in | N/A 13/16 in |
| 8-6-8 RBZ | N/A CPI™ x NPT x CPI™ | N/A 3/8 | N/A 2.54 in | N/A 1.42 in | N/A 1.12 in | N/A 1.02 in | N/A .56 in | N/A 13/16 in |
| 8-8-8 RBZ | N/A CPI™ x NPT x CPI™ | N/A 1/2 | N/A 2.73 in | N/A 1.42 in | N/A 1.31 in | N/A 1.02 in | N/A .76 in | N/A 7/8 in |
| 10-8-10 RBZ | N/A CPI™ x NPT x CPI™ | N/A 1/2 | N/A 2.89 in | N/A 1.50 in | N/A 1.39 in | N/A 1.10 in | N/A .76 in | N/A 15/16 in |
| 12-12-12 RBZ | N/A CPI™ x NPT x CPI™ | N/A 3/4 | N/A 3.03 in | N/A 1.57 in | N/A 1.46 in | N/A 1.17 in | N/A .75 in | N/A 1 1/16 in |
| 14-12-14 RBZ | N/A CPI™ x NPT x CPI™ | N/A 3/4 | N/A 3.41 in | N/A 1.76 in | N/A 1.65 in | N/A 1.36 in | N/A .75 in | N/A 1 3/8 in |
| 16-12-16 RBZ | N/A CPI™ x NPT x CPI™ | N/A 3/4 | N/A 3.59 in | N/A 1.94 in | N/A 1.65 in | N/A 1.45 in | N/A .75 in | N/A 1 3/8 in |
| 16-16-16 RBZ | N/A CPI™ x NPT x CPI™ | N/A 1 | N/A 3.78 in | N/A 1.94 in | N/A 1.84 in | N/A 1.45 in | N/A .94 in | N/A 1 3/8 in |
| 2MRT2N | N/A A-LOK® x NPT x A-LOK® | N/A 1/8 | N/A 1.63 in | N/A .93 in | N/A .70 in | N/A .66 in | N/A .38 in | N/A 7/16 in |
| 2MRT4N | N/A A-LOK® x NPT x A-LOK® | N/A 1/4 | N/A 1.89 in | N/A .96 in | N/A .93 in | N/A .70 in | N/A .56 in | N/A 9/16 in |
| 3MRT2N | N/A A-LOK® x NPT x A-LOK® | N/A 1/8 | N/A 1.66 in | N/A .96 in | N/A .70 in | N/A .70 in | N/A .38 in | N/A 7/16 in |
| 4MRT2N | N/A A-LOK® x NPT x A-LOK® | N/A 1/8 | N/A 1.80 in | N/A 1.06 in | N/A .74 in | N/A .77 in | N/A .38 in | N/A 1/2 in |
| 4MRT4N | N/A A-LOK® x NPT x A-LOK® | N/A 1/4 | N/A 1.99 in | N/A 1.06 in | N/A .93 in | N/A .77 in | N/A .56 in | N/A 1/2 in |
| 5MRT2N | N/A A-LOK® x NPT x A-LOK® | N/A 1/8 | N/A 1.99 in | N/A 1.17 in | N/A .82 in | N/A .88 in | N/A .38 in | N/A 5/8 in |
| 5MRT4N | N/A A-LOK® x NPT x A-LOK® | N/A 1/4 | N/A 2.18 in | N/A 1.17 in | N/A 1.01 in | N/A .88 in | N/A .56 in | N/A 5/8 in |
| 6MRT4N | N/A A-LOK® x NPT x A-LOK® | N/A 1/4 | N/A 2.21 in | N/A 1.20 in | N/A 1.01 in | N/A .91 in | N/A .56 in | N/A 5/8 in |
| 6MRT6N | N/A A-LOK® x NPT x A-LOK® | N/A 3/8 | N/A 2.43 in | N/A 1.31 in | N/A 1.12 in | N/A 1.02 in | N/A .56 in | N/A 13/16 in |