Item # |
Connection Type |
Tube O.D. |
NPT Pipe Thread |
C |
H |
L |
R |
W HEX |
|---|---|---|---|---|---|---|---|---|
| CBZ 18-3/4 | N/A CPI™ to NPT | N/A 18.0 mm | N/A 3/4 | N/A 39.8 mm | N/A 36.8 mm | N/A 29.7 mm | N/A 19.2 mm | N/A 1 1/16 in |
| CBZ 20-1/2 | N/A CPI™ to NPT | N/A 20.0 mm | N/A 1/2 | N/A 44.6 mm | N/A 41.7 mm | N/A 34.5 mm | N/A 19.2 mm | N/A 1 3/8 in |
| CBZ 20-3/4 | N/A CPI™ to NPT | N/A 20.0 mm | N/A 3/4 | N/A 44.6 mm | N/A 41.7 mm | N/A 34.5 mm | N/A 19.2 mm | N/A 1 3/8 in |
| CBZ 22-3/4 | N/A CPI™ to NPT | N/A 22.0 mm | N/A 3/4 | N/A 44.6 mm | N/A 41.7 mm | N/A 34.5 mm | N/A 19.2 mm | N/A 1 3/8 in |
| CBZ 25-3/4 | N/A CPI™ to NPT | N/A 25.0 mm | N/A 3/4 | N/A 49.1 mm | N/A 41.7 mm | N/A 36.8 mm | N/A 19.2 mm | N/A 1 3/8 in |
| CBZ 25-1 | N/A CPI™ to NPT | N/A 25.0 mm | N/A 1 | N/A 49.1 mm | N/A 46.5 mm | N/A 36.8 mm | N/A 24.0 mm | N/A 1 3/8 in |
| M3MSEL1/8N | N/A A-LOK® to NPT | N/A 3.0 mm | N/A 1/8 | N/A 23.6 mm | N/A 17.8 mm | N/A 17.0 mm | N/A 9.7 mm | N/A 7/16 in |
| M3MSEL1/4N | N/A A-LOK® to NPT | N/A 3.0 mm | N/A 1/4 | N/A 24.6 mm | N/A 23.4 mm | N/A 18.0 mm | N/A 14.5 mm | N/A 1/2 in |
| M4MSEL1/8N | N/A A-LOK® to NPT | N/A 4.0 mm | N/A 1/8 | N/A 25.4 mm | N/A 18.8 mm | N/A 19.2 mm | N/A 9.7 mm | N/A 1/2 in |
| M4MSEL1/4N | N/A A-LOK® to NPT | N/A 4.0 mm | N/A 1/4 | N/A 26.2 mm | N/A 25.4 mm | N/A 19.6 mm | N/A 14.5 mm | N/A 1/2 in |
| M6MSEL1/8N | N/A A-LOK® to NPT | N/A 6.0 mm | N/A 1/8 | N/A 27.0 mm | N/A 18.8 mm | N/A 19.6 mm | N/A 9.7 mm | N/A 1/2 in |
| M6MSEL1/4N | N/A A-LOK® to NPT | N/A 6.0 mm | N/A 1/4 | N/A 27.0 mm | N/A 23.4 mm | N/A 19.6 mm | N/A 14.5 mm | N/A 1/2 in |
| M6MSEL3/8N | N/A A-LOK® to NPT | N/A 6.0 mm | N/A 3/8 | N/A 29.8 mm | N/A 26.2 mm | N/A 22.4 mm | N/A 14.5 mm | N/A 11/16 in |
| M6MSEL1/2N | N/A A-LOK® to NPT | N/A 6.0 mm | N/A 1/2 | N/A 31.8 mm | N/A 33.0 mm | N/A 24.4 mm | N/A 19.2 mm | N/A 13/16 in |
| M8MSEL1/8N | N/A A-LOK® to NPT | N/A 8.0 mm | N/A 1/8 | N/A 28.8 mm | N/A 19.8 mm | N/A 21.3 mm | N/A 9.7 mm | N/A 9/16 in |
| M8MSEL1/4N | N/A A-LOK® to NPT | N/A 8.0 mm | N/A 1/4 | N/A 28.8 mm | N/A 24.4 mm | N/A 21.3 mm | N/A 14.5 mm | N/A 9/16 in |
| M8MSEL3/8N | N/A A-LOK® to NPT | N/A 8.0 mm | N/A 3/8 | N/A 30.6 mm | N/A 26.2 mm | N/A 23.1 mm | N/A 14.5 mm | N/A 11/16 in |
| M8MSEL1/2N | N/A A-LOK® to NPT | N/A 8.0 mm | N/A 1/2 | N/A 32.7 mm | N/A 33.0 mm | N/A 25.2 mm | N/A 19.2 mm | N/A 13/16 in |
| M10MSEL1/8N | N/A A-LOK® to NPT | N/A 10.0 mm | N/A 1/8 | N/A 31.5 mm | N/A 21.6 mm | N/A 23.9 mm | N/A 9.7 mm | N/A 11/16 in |
| M10MSEL1/4N | N/A A-LOK® to NPT | N/A 10.0 mm | N/A 1/4 | N/A 31.5 mm | N/A 26.2 mm | N/A 23.9 mm | N/A 14.5 mm | N/A 11/16 in |
| M10MSEL3/8N | N/A A-LOK® to NPT | N/A 10.0 mm | N/A 3/8 | N/A 31.5 mm | N/A 26.2 mm | N/A 23.9 mm | N/A 14.5 mm | N/A 11/16 in |
| M10MSEL1/2N | N/A A-LOK® to NPT | N/A 10.0 mm | N/A 1/2 | N/A 33.5 mm | N/A 33.0 mm | N/A 25.9 mm | N/A 19.2 mm | N/A 13/16 in |
| M12MSEL1/4N | N/A A-LOK® to NPT | N/A 12.0 mm | N/A 1/4 | N/A 36.0 mm | N/A 28.2 mm | N/A 25.9 mm | N/A 14.5 mm | N/A 13/16 in |
| M12MSEL3/8N | N/A A-LOK® to NPT | N/A 12.0 mm | N/A 3/8 | N/A 36.0 mm | N/A 28.2 mm | N/A 25.9 mm | N/A 14.5 mm | N/A 13/16 in |
| M12MSEL1/2N | N/A A-LOK® to NPT | N/A 12.0 mm | N/A 1/2 | N/A 36.0 mm | N/A 33.0 mm | N/A 25.9 mm | N/A 19.2 mm | N/A 13/16 in |