Item # |
Connection Type |
Tube O.D. |
NPT Pipe Thread |
C |
H |
L |
R |
W HEX |
|---|---|---|---|---|---|---|---|---|
| M12MSEL3/4N | N/A A-LOK® to NPT | N/A 12.0 mm | N/A 3/4 | N/A 39.8 mm | N/A 36.8 mm | N/A 29.7 mm | N/A 19.2 mm | N/A 1 1/16 in |
| M15MSEL1/2N | N/A A-LOK® to NPT | N/A 12.0 mm | N/A 1/2 | N/A 38.0 mm | N/A 35.1 mm | N/A 27.9 mm | N/A 19.2 mm | N/A 15/16 in |
| M16MSEL3/8N | N/A A-LOK® to NPT | N/A 16.0 mm | N/A 3/8 | N/A 38.0 mm | N/A 30.2 mm | N/A 27.9 mm | N/A 14.5 mm | N/A 15/16 in |
| M16MSEL1/2N | N/A A-LOK® to NPT | N/A 16.0 mm | N/A 1/2 | N/A 38.0 mm | N/A 35.1 mm | N/A 27.9 mm | N/A 19.2 mm | N/A 15/16 in |
| M16MSEL3/4N | N/A A-LOK® to NPT | N/A 16.0 mm | N/A 3/4 | N/A 39.8 mm | N/A 36.8 mm | N/A 29.7 mm | N/A 19.2 mm | N/A 1 1/16 in |
| M18MSEL1/2N | N/A A-LOK® to NPT | N/A 18.0 mm | N/A 1/2 | N/A 39.8 mm | N/A 36.8 mm | N/A 29.7 mm | N/A 19.2 mm | N/A 1 1/16 in |
| M18MSEL3/4N | N/A A-LOK® to NPT | N/A 18.0 mm | N/A 3/4 | N/A 39.8 mm | N/A 36.8 mm | N/A 29.7 mm | N/A 19.2 mm | N/A 1 1/16 in |
| M20MSEL1/2N | N/A A-LOK® to NPT | N/A 20.0 mm | N/A 1/2 | N/A 44.6 mm | N/A 41.7 mm | N/A 34.5 mm | N/A 19.2 mm | N/A 1 3/8 in |
| M20MSEL3/4N | N/A A-LOK® to NPT | N/A 20.0 mm | N/A 3/4 | N/A 44.6 mm | N/A 41.7 mm | N/A 34.5 mm | N/A 19.2 mm | N/A 1 3/8 in |
| M22MSEL3/4N | N/A A-LOK® to NPT | N/A 22.0 mm | N/A 3/4 | N/A 44.6 mm | N/A 41.7 mm | N/A 34.5 mm | N/A 19.2 mm | N/A 1 3/8 in |
| M25MSEL3/4N | N/A A-LOK® to NPT | N/A 25.0 mm | N/A 3/4 | N/A 49.1 mm | N/A 41.7 mm | N/A 36.8 mm | N/A 19.2 mm | N/A 1 3/8 in |
| M25MSEL1N | N/A A-LOK® to NPT | N/A 25.0 mm | N/A 1 | N/A 49.1 mm | N/A 46.5 mm | N/A 36.8 mm | N/A 24.0 mm | N/A 1 3/8 in |