Item # |
Connection Type |
NPT Pipe Thread |
C |
H |
L |
R |
W HEX |
|---|---|---|---|---|---|---|---|
| 6MSEL6N | N/A A-LOK® to NPT | N/A 3/8 | N/A 1.23 in | N/A 1.13 in | N/A .97 in | N/A .56 in | N/A 11/16 in |
| 6MSEL8N | N/A A-LOK® to NPT | N/A 1/2 | N/A 1.31 in | N/A 1.31 in | N/A 1.02 in | N/A .76 in | N/A 13/16 in |
| 6MSEL12N | N/A A-LOK® to NPT | N/A 3/4 | N/A 1.46 in | N/A 1.46 in | N/A 1.17 in | N/A .75 in | N/A 1 1/16 in |
| 8MSEL4N | N/A A-LOK® to NPT | N/A 1/4 | N/A 1.42 in | N/A 1.12 in | N/A 1.02 in | N/A .56 in | N/A 13/16 in |
| 8MSEL6N | N/A A-LOK® to NPT | N/A 3/8 | N/A 1.42 in | N/A 1.12 in | N/A 1.02 in | N/A .56 in | N/A 13/16 in |
| 8MSEL8N | N/A A-LOK® to NPT | N/A 1/2 | N/A 1.42 in | N/A 1.31 in | N/A 1.02 in | N/A .76 in | N/A 13/16 in |
| 8MSEL12N | N/A A-LOK® to NPT | N/A 3/4 | N/A 1.57 in | N/A 1.46 in | N/A 1.17 in | N/A .75 in | N/A 1 1/16 in |
| 10MSEL6N | N/A A-LOK® to NPT | N/A 3/8 | N/A 1.50 in | N/A 1.20 in | N/A 1.10 in | N/A .56 in | N/A 15/16 in |
| 10MSEL8N | N/A A-LOK® to NPT | N/A 1/2 | N/A 1.50 in | N/A 1.39 in | N/A 1.10 in | N/A .76 in | N/A 15/16 in |
| 10MSEL12N | N/A A-LOK® to NPT | N/A 3/4 | N/A 1.57 in | N/A 1.46 in | N/A 1.17 in | N/A .75 in | N/A 1 1/16 in |
| 12MSEL8N | N/A A-LOK® to NPT | N/A 1/2 | N/A 1.57 in | N/A 1.46 in | N/A 1.17 in | N/A .76 in | N/A 1 1/16 in |
| 12MSEL12N | N/A A-LOK® to NPT | N/A 3/4 | N/A 1.57 in | N/A 1.46 in | N/A 1.17 in | N/A .75 in | N/A 1 1/16 in |
| 14MSEL12N | N/A A-LOK® to NPT | N/A 3/4 | N/A 1.76 in | N/A 1.65 in | N/A 1.36 in | N/A .75 in | N/A 1 3/8 in |
| 16MSEL12N | N/A A-LOK® to NPT | N/A 3/4 | N/A 1.93 in | N/A 1.65 in | N/A 1.45 in | N/A .75 in | N/A 1 3/8 in |
| 16MSEL16N | N/A A-LOK® to NPT | N/A 1 | N/A 1.93 in | N/A 1.84 in | N/A 1.45 in | N/A .94 in | N/A 1 3/8 in |
| 20MSEL20N | N/A A-LOK® to NPT | N/A 1 1/4 | N/A 2.61 in | N/A 1.88 in | N/A 1.75 in | N/A .97 in | N/A 1 5/8 in |
| 24MSEL24N | N/A A-LOK® to NPT | N/A 1 1/2 | N/A 3.06 in | N/A 2.38 in | N/A 2.00 in | N/A 1.00 in | N/A 1 7/8 in |
| 32MSEL32N | N/A A-LOK® to NPT | N/A 2 | N/A 4.22 in | N/A 2.79 in | N/A 2.75 in | N/A 1.04 in | N/A 2 13/16 in |