Item # |
Connection Type |
NPT Pipe Thread |
C |
H |
L |
R |
W HEX |
|---|---|---|---|---|---|---|---|
| 10-12 CBZ | N/A CPI™ to NPT | N/A 3/4 | N/A 1.57 in | N/A 1.46 in | N/A 1.17 in | N/A .75 in | N/A 1 1/16 in |
| 12-8 CBZ | N/A CPI™ to NPT | N/A 1/2 | N/A 1.57 in | N/A 1.46 in | N/A 1.17 in | N/A .76 in | N/A 1 1/16 in |
| 12-12 CBZ | N/A CPI™ to NPT | N/A 3/4 | N/A 1.57 in | N/A 1.46 in | N/A 1.17 in | N/A .75 in | N/A 1 1/16 in |
| 14-12 CBZ | N/A CPI™ to NPT | N/A 3/4 | N/A 1.76 in | N/A 1.65 in | N/A 1.36 in | N/A .75 in | N/A 1 3/8 in |
| 16-12 CBZ | N/A CPI™ to NPT | N/A 3/4 | N/A 1.93 in | N/A 1.65 in | N/A 1.45 in | N/A .75 in | N/A 1 3/8 in |
| 16-16 CBZ | N/A CPI™ to NPT | N/A 1 | N/A 1.93 in | N/A 1.84 in | N/A 1.45 in | N/A .94 in | N/A 1 3/8 in |
| 20-20 CBZ | N/A CPI™ to NPT | N/A 1 1/4 | N/A 2.61 in | N/A 1.88 in | N/A 1.75 in | N/A .97 in | N/A 1 5/8 in |
| 24-24 CBZ | N/A CPI™ to NPT | N/A 1 1/2 | N/A 3.06 in | N/A 2.38 in | N/A 2.00 in | N/A 1.00 in | N/A 1 7/8 in |
| 32-32 CBZ | N/A CPI™ to NPT | N/A 2 | N/A 4.22 in | N/A 2.79 in | N/A 2.75 in | N/A 1.04 in | N/A 2 13/16 in |
| 1MSEL1N | N/A A-LOK® to NPT | N/A 1/16 | N/A .75 in | N/A .70 in | N/A .60 in | N/A .38 in | N/A 7/16 in |
| 1MSEL2N | N/A A-LOK® to NPT | N/A 1/8 | N/A .75 in | N/A .70 in | N/A .60 in | N/A .38 in | N/A 7/16 in |
| 2MSEL1N | N/A A-LOK® to NPT | N/A 1/16 | N/A .93 in | N/A .70 in | N/A .67 in | N/A .38 in | N/A 7/16 in |
| 2MSEL2N | N/A A-LOK® to NPT | N/A 1/8 | N/A .93 in | N/A .70 in | N/A .67 in | N/A .38 in | N/A 7/16 in |
| 2MSEL4N | N/A A-LOK® to NPT | N/A 1/4 | N/A .97 in | N/A .93 in | N/A .72 in | N/A .56 in | N/A 9/16 in |
| 3MSEL2N | N/A A-LOK® to NPT | N/A 1/8 | N/A 1.00 in | N/A .74 in | N/A .74 in | N/A .38 in | N/A 1/2 in |
| 3MSEL4N | N/A A-LOK® to NPT | N/A 1/4 | N/A 1.00 in | N/A .93 in | N/A .74 in | N/A .56 in | N/A 9/16 in |
| 4MSEL1N | N/A A-LOK® to NPT | N/A 1/16 | N/A 1.06 in | N/A .74 in | N/A .77 in | N/A .38 in | N/A 1/2 in |
| 4MSEL2N | N/A A-LOK® to NPT | N/A 1/8 | N/A 1.06 in | N/A .74 in | N/A .77 in | N/A .38 in | N/A 1/2 in |
| 4MSEL4N | N/A A-LOK® to NPT | N/A 1/4 | N/A 1.06 in | N/A .93 in | N/A .77 in | N/A .56 in | N/A 9/16 in |
| 4MSEL6N | N/A A-LOK® to NPT | N/A 3/8 | N/A 1.17 in | N/A 1.04 in | N/A .88 in | N/A .56 in | N/A 11/16 in |
| 4MSEL8N | N/A A-LOK® to NPT | N/A 1/2 | N/A 1.25 in | N/A 1.31 in | N/A .96 in | N/A .76 in | N/A 13/16 in |
| 5MSEL2N | N/A A-LOK® to NPT | N/A 1/8 | N/A 1.13 in | N/A .79 in | N/A .84 in | N/A .38 in | N/A 9/16 in |
| 5MSEL4N | N/A A-LOK® to NPT | N/A 1/4 | N/A 1.13 in | N/A .97 in | N/A .84 in | N/A .56 in | N/A 9/16 in |
| 6MSEL2N | N/A A-LOK® to NPT | N/A 1/8 | N/A 1.20 in | N/A .82 in | N/A .91 in | N/A .38 in | N/A 5/8 in |
| 6MSEL4N | N/A A-LOK® to NPT | N/A 1/4 | N/A 1.20 in | N/A 1.01 in | N/A .91 in | N/A .56 in | N/A 5/8 in |