Item # |
Connection Type |
NPT Pipe Thread |
C |
H |
L |
R |
W HEX |
|---|---|---|---|---|---|---|---|
| 1-1 CBZ | N/A CPI™ to NPT | N/A 1/16 | N/A .75 in | N/A .70 in | N/A .60 in | N/A .38 in | N/A 7/16 in |
| 1-2 CBZ | N/A CPI™ to NPT | N/A 1/8 | N/A .75 in | N/A .70 in | N/A .60 in | N/A .38 in | N/A 7/16 in |
| 2-1 CBZ | N/A CPI™ to NPT | N/A 1/16 | N/A .93 in | N/A .70 in | N/A .67 in | N/A .38 in | N/A 7/16 in |
| 2-2 CBZ | N/A CPI™ to NPT | N/A 1/8 | N/A .93 in | N/A .70 in | N/A .67 in | N/A .38 in | N/A 7/16 in |
| 2-4 CBZ | N/A CPI™ to NPT | N/A 1/4 | N/A .97 in | N/A .93 in | N/A .72 in | N/A .56 in | N/A 9/16 in |
| 3-2 CBZ | N/A CPI™ to NPT | N/A 1/8 | N/A 1.00 in | N/A .74 in | N/A .74 in | N/A .38 in | N/A 1/2 in |
| 3-4 CBZ | N/A CPI™ to NPT | N/A 1/4 | N/A 1.00 in | N/A .93 in | N/A .74 in | N/A .56 in | N/A 9/16 in |
| 4-1 CBZ | N/A CPI™ to NPT | N/A 1/16 | N/A 1.06 in | N/A .74 in | N/A .77 in | N/A .38 in | N/A 1/2 in |
| 4-2 CBZ | N/A CPI™ to NPT | N/A 1/8 | N/A 1.06 in | N/A .74 in | N/A .77 in | N/A .38 in | N/A 1/2 in |
| 4-4 CBZ | N/A CPI™ to NPT | N/A 1/4 | N/A 1.06 in | N/A .93 in | N/A .77 in | N/A .56 in | N/A 9/16 in |
| 4-6 CBZ | N/A CPI™ to NPT | N/A 3/8 | N/A 1.17 in | N/A 1.04 in | N/A .88 in | N/A .56 in | N/A 11/16 in |
| 4-8 CBZ | N/A CPI™ to NPT | N/A 1/2 | N/A 1.25 in | N/A 1.31 in | N/A .96 in | N/A .76 in | N/A 13/16 in |
| 5-2 CBZ | N/A CPI™ to NPT | N/A 1/8 | N/A 1.13 in | N/A .79 in | N/A .84 in | N/A .38 in | N/A 9/16 in |
| 5-4 CBZ | N/A CPI™ to NPT | N/A 1/4 | N/A 1.13 in | N/A .97 in | N/A .84 in | N/A .56 in | N/A 9/16 in |
| 6-2 CBZ | N/A CPI™ to NPT | N/A 1/8 | N/A 1.20 in | N/A .82 in | N/A .91 in | N/A .38 in | N/A 5/8 in |
| 6-4 CBZ | N/A CPI™ to NPT | N/A 1/4 | N/A 1.20 in | N/A 1.01 in | N/A .91 in | N/A .56 in | N/A 5/8 in |
| 6-6 CBZ | N/A CPI™ to NPT | N/A 3/8 | N/A 1.23 in | N/A 1.13 in | N/A .97 in | N/A .56 in | N/A 11/16 in |
| 6-8 CBZ | N/A CPI™ to NPT | N/A 1/2 | N/A 1.31 in | N/A 1.31 in | N/A 1.02 in | N/A .76 in | N/A 13/16 in |
| 6-12 CBZ | N/A CPI™ to NPT | N/A 3/4 | N/A 1.46 in | N/A 1.46 in | N/A 1.17 in | N/A .75 in | N/A 1 1/16 in |
| 8-4 CBZ | N/A CPI™ to NPT | N/A 1/4 | N/A 1.42 in | N/A 1.12 in | N/A 1.02 in | N/A .56 in | N/A 13/16 in |
| 8-6 CBZ | N/A CPI™ to NPT | N/A 3/8 | N/A 1.42 in | N/A 1.12 in | N/A 1.02 in | N/A .56 in | N/A 13/16 in |
| 8-8 CBZ | N/A CPI™ to NPT | N/A 1/2 | N/A 1.42 in | N/A 1.31 in | N/A 1.02 in | N/A .76 in | N/A 13/16 in |
| 8-12 CBZ | N/A CPI™ to NPT | N/A 3/4 | N/A 1.57 in | N/A 1.46 in | N/A 1.17 in | N/A .75 in | N/A 1 1/16 in |
| 10-6 CBZ | N/A CPI™ to NPT | N/A 3/8 | N/A 1.50 in | N/A 1.20 in | N/A 1.10 in | N/A .56 in | N/A 15/16 in |
| 10-8 CBZ | N/A CPI™ to NPT | N/A 1/2 | N/A 1.50 in | N/A 1.39 in | N/A 1.10 in | N/A .76 in | N/A 15/16 in |