Item # |
Connection Type |
Tube O.D. |
NPT Pipe Thread |
A |
C |
R |
W HEX |
|---|---|---|---|---|---|---|---|
| M8MSC3/8N | N/A A-LOK® to NPT | N/A 8.0 mm | N/A 3/8 | N/A 39.3 mm | N/A 18.6 mm | N/A 14.5 mm | N/A 18.0 mm |
| M8MSC1/2N | N/A A-LOK® to NPT | N/A 8.0 mm | N/A 1/2 | N/A 45.6 mm | N/A 18.6 mm | N/A 19.2 mm | N/A 22.0 mm |
| M10MSC1/8N | N/A A-LOK® to NPT | N/A 10.0 mm | N/A 1/8 | N/A 36.1 mm | N/A 19.5 mm | N/A 9.7 mm | N/A 18.0 mm |
| M10MSC1/4N | N/A A-LOK® to NPT | N/A 10.0 mm | N/A 1/4 | N/A 40.9 mm | N/A 19.5 mm | N/A 14.5 mm | N/A 18.0 mm |
| M10MSC3/8N | N/A A-LOK® to NPT | N/A 10.0 mm | N/A 3/8 | N/A 40.9 mm | N/A 19.5 mm | N/A 14.5 mm | N/A 18.0 mm |
| M10MSC1/2N | N/A A-LOK® to NPT | N/A 10.0 mm | N/A 1/2 | N/A 47.5 mm | N/A 19.5 mm | N/A 19.2 mm | N/A 22.0 mm |
| M10MSC3/4N | N/A A-LOK® to NPT | N/A 10.0 mm | N/A 3/4 | N/A 46.4 mm | N/A 19.5 mm | N/A 19.2 mm | N/A 27.0 mm |
| M10MSC1N | N/A A-LOK® to NPT | N/A 10.0 mm | N/A 1 | N/A 55.0 mm | N/A 19.5 mm | N/A 24.0 mm | N/A 35.0 mm |
| M12MSC1/4N | N/A A-LOK® to NPT | N/A 12.0 mm | N/A 1/4 | N/A 43.4 mm | N/A 22.0 mm | N/A 14.5 mm | N/A 22.0 mm |
| M12MSC3/8N | N/A A-LOK® to NPT | N/A 12.0 mm | N/A 3/8 | N/A 43.4 mm | N/A 22.0 mm | N/A 14.5 mm | N/A 22.0 mm |
| M12MSC1/2N | N/A A-LOK® to NPT | N/A 12.0 mm | N/A 1/2 | N/A 49.0 mm | N/A 22.0 mm | N/A 19.2 mm | N/A 22.0 mm |
| M12MSC3/4N | N/A A-LOK® to NPT | N/A 12.0 mm | N/A 3/4 | N/A 50.5 mm | N/A 22.0 mm | N/A 19.2 mm | N/A 27.0 mm |
| M14MSC1/4N | N/A A-LOK® to NPT | N/A 14.0 mm | N/A 1/4 | N/A 44.2 mm | N/A 22.0 mm | N/A 14.5 mm | N/A 24.0 mm |
| M14MSC3/8N | N/A A-LOK® to NPT | N/A 14.0 mm | N/A 3/8 | N/A 44.2 mm | N/A 22.0 mm | N/A 14.5 mm | N/A 24.0 mm |
| M14MSC1/2N | N/A A-LOK® to NPT | N/A 14.0 mm | N/A 1/2 | N/A 49.0 mm | N/A 22.0 mm | N/A 19.2 mm | N/A 24.0 mm |
| M15MSC1/2N | N/A A-LOK® to NPT | N/A 15.0 mm | N/A 1/2 | N/A 49.0 mm | N/A 22.0 mm | N/A 19.2 mm | N/A 24.0 mm |
| M16MSC3/8N | N/A A-LOK® to NPT | N/A 16.0 mm | N/A 3/8 | N/A 44.1 mm | N/A 22.0 mm | N/A 14.5 mm | N/A 24.0 mm |
| M16MSC1/2N | N/A A-LOK® to NPT | N/A 16.0 mm | N/A 1/2 | N/A 49.0 mm | N/A 22.0 mm | N/A 19.2 mm | N/A 24.0 mm |
| M16MSC3/4N | N/A A-LOK® to NPT | N/A 16.0 mm | N/A 3/4 | N/A 50.5 mm | N/A 22.0 mm | N/A 19.2 mm | N/A 27.0 mm |
| M18MSC1/2N | N/A A-LOK® to NPT | N/A 18.0 mm | N/A 1/2 | N/A 50.6 mm | N/A 22.0 mm | N/A 19.2 mm | N/A 27.0 mm |
| M18MSC3/4N | N/A A-LOK® to NPT | N/A 18.0 mm | N/A 3/4 | N/A 50.6 mm | N/A 22.0 mm | N/A 19.2 mm | N/A 27.0 mm |
| M20MSC1/2N | N/A A-LOK® to NPT | N/A 20.0 mm | N/A 1/2 | N/A 50.6 mm | N/A 22.0 mm | N/A 19.2 mm | N/A 30.0 mm |
| M20MSC3/4N | N/A A-LOK® to NPT | N/A 20.0 mm | N/A 3/4 | N/A 52.3 mm | N/A 22.0 mm | N/A 19.2 mm | N/A 30.0 mm |
| M20MSC1N | N/A A-LOK® to NPT | N/A 20.0 mm | N/A 1 | N/A 57.7 mm | N/A 22.0 mm | N/A 24.0 mm | N/A 35.0 mm |
| M22MSC3/4N | N/A A-LOK® to NPT | N/A 22.0 mm | N/A 3/4 | N/A 52.3 mm | N/A 22.0 mm | N/A 19.2 mm | N/A 35.0 mm |