Item # |
Connection Type |
NPT Pipe Thread |
A |
C |
R |
W HEX |
|---|---|---|---|---|---|---|
| 2MSC2N | N/A A-LOK® to NPT | N/A 1/8 | N/A 1.20 in | N/A .60 in | N/A .38 in | N/A 7/16 in |
| 2MSC4N | N/A A-LOK® to NPT | N/A 1/4 | N/A 1.40 in | N/A .60 in | N/A .56 in | N/A 9/16 in |
| 2MSC6N | N/A A-LOK® to NPT | N/A 3/8 | N/A 1.42 in | N/A .60 in | N/A .56 in | N/A 11/16 in |
| 2MSC8N | N/A A-LOK® to NPT | N/A 1/2 | N/A 1.67 in | N/A .60 in | N/A .76 in | N/A 7/8 in |
| 3MSC1N | N/A A-LOK® to NPT | N/A 1/16 | N/A 1.23 in | N/A .64 in | N/A .38 in | N/A 7/16 in |
| 3MSC2N | N/A A-LOK® to NPT | N/A 1/8 | N/A 1.23 in | N/A .64 in | N/A .38 in | N/A 7/16 in |
| 3MSC4N | N/A A-LOK® to NPT | N/A 1/4 | N/A 1.43 in | N/A .64 in | N/A .56 in | N/A 9/16 in |
| 4MSC1N | N/A A-LOK® to NPT | N/A 1/16 | N/A 1.29 in | N/A .70 in | N/A .38 in | N/A 1/2 in |
| 4MSC2N | N/A A-LOK® to NPT | N/A 1/8 | N/A 1.29 in | N/A .70 in | N/A .38 in | N/A 1/2 in |
| 4MSC4N | N/A A-LOK® to NPT | N/A 1/4 | N/A 1.49 in | N/A .70 in | N/A .56 in | N/A 9/16 in |
| 4MSC6N | N/A A-LOK® to NPT | N/A 3/8 | N/A 1.51 in | N/A .70 in | N/A .56 in | N/A 11/16 in |
| 4MSC8N | N/A A-LOK® to NPT | N/A 1/2 | N/A 1.76 in | N/A .70 in | N/A .76 in | N/A 7/8 in |
| 4MSC12N | N/A A-LOK® to NPT | N/A 3/4 | N/A 1.82 in | N/A .70 in | N/A .75 in | N/A 1 1/16 in |
| 5MSC2N | N/A A-LOK® to NPT | N/A 1/8 | N/A 1.34 in | N/A .73 in | N/A .38 in | N/A 9/16 in |
| 5MSC4N | N/A A-LOK® to NPT | N/A 1/4 | N/A 1.52 in | N/A .73 in | N/A .56 in | N/A 9/16 in |
| 5MSC6N | N/A A-LOK® to NPT | N/A 3/8 | N/A 1.55 in | N/A .73 in | N/A .56 in | N/A 11/16 in |
| 5MSC8N | N/A A-LOK® to NPT | N/A 1/2 | N/A 1.79 in | N/A .73 in | N/A .76 in | N/A 7/8 in |
| 6MSC2N | N/A A-LOK® to NPT | N/A 1/8 | N/A 1.38 in | N/A .76 in | N/A .38 in | N/A 5/8 in |
| 6MSC4N | N/A A-LOK® to NPT | N/A 1/4 | N/A 1.57 in | N/A .76 in | N/A .56 in | N/A 5/8 in |
| 6MSC6N | N/A A-LOK® to NPT | N/A 3/8 | N/A 1.57 in | N/A .76 in | N/A .56 in | N/A 11/16 in |
| 6MSC8N | N/A A-LOK® to NPT | N/A 1/2 | N/A 1.82 in | N/A .76 in | N/A .76 in | N/A 7/8 in |
| 6MSC12N | N/A A-LOK® to NPT | N/A 3/4 | N/A 1.88 in | N/A .76 in | N/A .75 in | N/A 1 1/16 in |
| 8MSC2N | N/A A-LOK® to NPT | N/A 1/8 | N/A 1.53 in | N/A .87 in | N/A .38 in | N/A 13/16 in |
| 8MSC4N | N/A A-LOK® to NPT | N/A 1/4 | N/A 1.71 in | N/A .87 in | N/A .56 in | N/A 13/16 in |
| 8MSC6N | N/A A-LOK® to NPT | N/A 3/8 | N/A 1.71 in | N/A .87 in | N/A .56 in | N/A 13/16 in |