Item # |
Connection Type |
NPT Pipe Thread |
A |
C |
R |
W HEX |
|---|---|---|---|---|---|---|
| 6-12 FBZ | N/A CPI™ to NPT | N/A 3/4 | N/A 1.88 in | N/A .76 in | N/A .75 in | N/A 1 1/16 in |
| 8-2 FBZ | N/A CPI™ to NPT | N/A 1/8 | N/A 1.53 in | N/A .87 in | N/A .38 in | N/A 13/16 in |
| 8-4 FBZ | N/A CPI™ to NPT | N/A 1/4 | N/A 1.71 in | N/A .87 in | N/A .56 in | N/A 13/16 in |
| 8-6 FBZ | N/A CPI™ to NPT | N/A 3/8 | N/A 1.71 in | N/A .87 in | N/A .56 in | N/A 13/16 in |
| 8-8 FBZ | N/A CPI™ to NPT | N/A 1/2 | N/A 1.93 in | N/A .87 in | N/A .76 in | N/A 7/8 in |
| 8-12 FBZ | N/A CPI™ to NPT | N/A 3/4 | N/A 1.99 in | N/A .87 in | N/A .75 in | N/A 1 1/16 in |
| 8-16 FBZ | N/A CPI™ to NPT | N/A 1 | N/A 2.28 in | N/A .87 in | N/A .94 in | N/A 1 3/8 in |
| 10-6 FBZ | N/A CPI™ to NPT | N/A 3/8 | N/A 1.74 in | N/A .87 in | N/A .56 in | N/A 15/16 in |
| 10-8 FBZ | N/A CPI™ to NPT | N/A 1/2 | N/A 1.93 in | N/A .87 in | N/A .76 in | N/A 15/16 in |
| 10-12 FBZ | N/A CPI™ to NPT | N/A 3/4 | N/A 1.99 in | N/A .87 in | N/A .75 in | N/A 1 1/16 in |
| 12-8 FBZ | N/A CPI™ to NPT | N/A 1/2 | N/A 1.99 in | N/A .87 in | N/A .76 in | N/A 1 1/16 in |
| 12-12 FBZ | N/A CPI™ to NPT | N/A 3/4 | N/A 1.99 in | N/A .87 in | N/A .75 in | N/A 1 1/16 in |
| 12-16 FBZ | N/A CPI™ to NPT | N/A 1 | N/A 2.28 in | N/A .87 in | N/A .94 in | N/A 1 3/8 in |
| 14-12 FBZ | N/A CPI™ to NPT | N/A 3/4 | N/A 1.99 in | N/A .87 in | N/A .75 in | N/A 1 3/16 in |
| 14-16 FBZ | N/A CPI™ to NPT | N/A 1 | N/A 2.28 in | N/A .87 in | N/A .94 in | N/A 1 3/8 in |
| 16-8 FBZ | N/A CPI™ to NPT | N/A 1/2 | N/A 2.27 in | N/A 1.05 in | N/A .76 in | N/A 1 3/8 in |
| 16-12 FBZ | N/A CPI™ to NPT | N/A 3/4 | N/A 2.27 in | N/A 1.05 in | N/A .75 in | N/A 1 3/8 in |
| 16-16 FBZ | N/A CPI™ to NPT | N/A 1 | N/A 2.46 in | N/A 1.05 in | N/A .94 in | N/A 1 3/8 in |
| 20-20 FBZ | N/A CPI™ to NPT | N/A 1 1/4 | N/A 3.03 in | N/A 1.52 in | N/A .97 in | N/A 1 3/4 in |
| 24-24 FBZ | N/A CPI™ to NPT | N/A 1 1/2 | N/A 3.50 in | N/A 1.77 in | N/A 1.00 in | N/A 2 1/8 in |
| 32-32 FBZ | N/A CPI™ to NPT | N/A 2 | N/A 4.47 in | N/A 2.47 in | N/A 1.04 in | N/A 2 3/4 in |
| 1MSC1N | N/A A-LOK® to NPT | N/A 1/16 | N/A .93 in | N/A .43 in | N/A .38 in | N/A 5/16 in |
| 1MSC2N | N/A A-LOK® to NPT | N/A 1/8 | N/A 1.03 in | N/A .43 in | N/A .38 in | N/A 7/16 in |
| 1MSC4N | N/A A-LOK® to NPT | N/A 1/4 | N/A 1.23 in | N/A .43 in | N/A .56 in | N/A 9/16 in |
| 2MSC1N | N/A A-LOK® to NPT | N/A 1/16 | N/A 1.17 in | N/A .60 in | N/A .38 in | N/A 3/8 in |