Item # |
Connection Type |
NPT Pipe Thread |
A |
C |
R |
W HEX |
|---|---|---|---|---|---|---|
| 1-1 FBZ | N/A CPI™ to NPT | N/A 1/16 | N/A .93 in | N/A .43 in | N/A .38 in | N/A 5/16 in |
| 1-2 FBZ | N/A CPI™ to NPT | N/A 1/8 | N/A 1.03 in | N/A .43 in | N/A .38 in | N/A 7/16 in |
| 1-4 FBZ | N/A CPI™ to NPT | N/A 1/4 | N/A 1.23 in | N/A .43 in | N/A .56 in | N/A 9/16 in |
| 2-1 FBZ | N/A CPI™ to NPT | N/A 1/16 | N/A 1.17 in | N/A .60 in | N/A .38 in | N/A 3/8 in |
| 2-2 FBZ | N/A CPI™ to NPT | N/A 1/8 | N/A 1.20 in | N/A .60 in | N/A .38 in | N/A 7/16 in |
| 2-4 FBZ | N/A CPI™ to NPT | N/A 1/4 | N/A 1.40 in | N/A .60 in | N/A .56 in | N/A 9/16 in |
| 2-6 FBZ | N/A CPI™ to NPT | N/A 3/8 | N/A 1.42 in | N/A .60 in | N/A .56 in | N/A 11/16 in |
| 2-8 FBZ | N/A CPI™ to NPT | N/A 1/2 | N/A 1.67 in | N/A .60 in | N/A .76 in | N/A 7/8 in |
| 3-1 FBZ | N/A CPI™ to NPT | N/A 1/16 | N/A 1.23 in | N/A .64 in | N/A .38 in | N/A 7/16 in |
| 3-2 FBZ | N/A CPI™ to NPT | N/A 1/8 | N/A 1.23 in | N/A .64 in | N/A .38 in | N/A 7/16 in |
| 3-4 FBZ | N/A CPI™ to NPT | N/A 1/4 | N/A 1.43 in | N/A .64 in | N/A .56 in | N/A 9/16 in |
| 4-1 FBZ | N/A CPI™ to NPT | N/A 1/16 | N/A 1.29 in | N/A .70 in | N/A .38 in | N/A 1/2 in |
| 4-2 FBZ | N/A CPI™ to NPT | N/A 1/8 | N/A 1.29 in | N/A .70 in | N/A .38 in | N/A 1/2 in |
| 4-4 FBZ | N/A CPI™ to NPT | N/A 1/4 | N/A 1.49 in | N/A .70 in | N/A .56 in | N/A 9/16 in |
| 4-6 FBZ | N/A CPI™ to NPT | N/A 3/8 | N/A 1.51 in | N/A .70 in | N/A .56 in | N/A 11/16 in |
| 4-8 FBZ | N/A CPI™ to NPT | N/A 1/2 | N/A 1.76 in | N/A .70 in | N/A .76 in | N/A 7/8 in |
| 4-12 FBZ | N/A CPI™ to NPT | N/A 3/4 | N/A 1.82 in | N/A .70 in | N/A .75 in | N/A 1 1/16 in |
| 5-2 FBZ | N/A CPI™ to NPT | N/A 1/8 | N/A 1.34 in | N/A .73 in | N/A .38 in | N/A 9/16 in |
| 5-4 FBZ | N/A CPI™ to NPT | N/A 1/4 | N/A 1.52 in | N/A .73 in | N/A .56 in | N/A 9/16 in |
| 5-6 FBZ | N/A CPI™ to NPT | N/A 3/8 | N/A 1.55 in | N/A .73 in | N/A .56 in | N/A 11/16 in |
| 5-8 FBZ | N/A CPI™ to NPT | N/A 1/2 | N/A 1.79 in | N/A .73 in | N/A .76 in | N/A 7/8 in |
| 6-2 FBZ | N/A CPI™ to NPT | N/A 1/8 | N/A 1.38 in | N/A .76 in | N/A .38 in | N/A 5/8 in |
| 6-4 FBZ | N/A CPI™ to NPT | N/A 1/4 | N/A 1.57 in | N/A .76 in | N/A .56 in | N/A 5/8 in |
| 6-6 FBZ | N/A CPI™ to NPT | N/A 3/8 | N/A 1.57 in | N/A .76 in | N/A .56 in | N/A 11/16 in |
| 6-8 FBZ | N/A CPI™ to NPT | N/A 1/2 | N/A 1.82 in | N/A .76 in | N/A .76 in | N/A 7/8 in |