Item # |
Connection Type |
NPT Pipe Thread |
A |
C |
L |
R |
W HEX |
|---|---|---|---|---|---|---|---|
| 1MBC1N | N/A A-LOK® to NPT | N/A 1/16 | N/A 1.19 in | N/A .68 in | N/A .53 in | N/A .38 in | N/A 5/16 in |
| 1MBC2N | N/A A-LOK® to NPT | N/A 1/8 | N/A 1.27 in | N/A .68 in | N/A .53 in | N/A .38 in | N/A 7/16 in |
| 2MBC2N | N/A A-LOK® to NPT | N/A 1/8 | N/A 1.83 in | N/A 1.23 in | N/A .97 in | N/A .38 in | N/A 1/2 in |
| 3MBC2N | N/A A-LOK® to NPT | N/A 1/8 | N/A 1.89 in | N/A 1.26 in | N/A 1.00 in | N/A .38 in | N/A 9/16 in |
| 4MBC2N | N/A A-LOK® to NPT | N/A 1/8 | N/A 1.95 in | N/A 1.31 in | N/A 1.02 in | N/A .38 in | N/A 5/8 in |
| 4MBC4N | N/A A-LOK® to NPT | N/A 1/4 | N/A 2.13 in | N/A 1.31 in | N/A 1.02 in | N/A .56 in | N/A 5/8 in |
| 4MBC6N | N/A A-LOK® to NPT | N/A 3/8 | N/A 2.16 in | N/A 1.31 in | N/A 1.02 in | N/A .56 in | N/A 11/16 in |
| 4MBC8N | N/A A-LOK® to NPT | N/A 1/2 | N/A 2.37 in | N/A 1.31 in | N/A 1.02 in | N/A .76 in | N/A 7/8 in |
| 5MBC2N | N/A A-LOK® to NPT | N/A 1/8 | N/A 2.08 in | N/A 1.42 in | N/A 1.12 in | N/A .38 in | N/A 11/16 in |
| 5MBC4N | N/A A-LOK® to NPT | N/A 1/4 | N/A 2.27 in | N/A 1.42 in | N/A 1.12 in | N/A .56 in | N/A 11/16 in |
| 6MBC2N | N/A A-LOK® to NPT | N/A 1/8 | N/A 2.08 in | N/A 1.44 in | N/A 1.15 in | N/A .38 in | N/A 3/4 in |
| 6MBC4N | N/A A-LOK® to NPT | N/A 1/4 | N/A 2.27 in | N/A 1.44 in | N/A 1.15 in | N/A .56 in | N/A 3/4 in |
| 6MBC6N | N/A A-LOK® to NPT | N/A 3/8 | N/A 2.27 in | N/A 1.44 in | N/A 1.15 in | N/A .56 in | N/A 3/4 in |
| 6MBC8N | N/A A-LOK® to NPT | N/A 1/2 | N/A 2.48 in | N/A 1.44 in | N/A 1.15 in | N/A .76 in | N/A 7/8 in |
| 8MBC4N | N/A A-LOK® to NPT | N/A 1/4 | N/A 2.49 in | N/A 1.65 in | N/A 1.25 in | N/A .56 in | N/A 15/16 in |
| 8MBC6N | N/A A-LOK® to NPT | N/A 3/8 | N/A 2.49 in | N/A 1.65 in | N/A 1.25 in | N/A .56 in | N/A 15/16 in |
| 8MBC8N | N/A A-LOK® to NPT | N/A 1/2 | N/A 2.71 in | N/A 1.65 in | N/A 1.25 in | N/A .76 in | N/A 15/16 in |
| 8MBC12N | N/A A-LOK® to NPT | N/A 3/4 | N/A 2.72 in | N/A 1.65 in | N/A 1.25 in | N/A .75 in | N/A 1 1/8 in |
| 10MBC6N | N/A A-LOK® to NPT | N/A 3/8 | N/A 2.63 in | N/A 1.68 in | N/A 1.28 in | N/A .56 in | N/A 1 1/16 in |
| 10MBC8N | N/A A-LOK® to NPT | N/A 1/2 | N/A 2.82 in | N/A 1.68 in | N/A 1.28 in | N/A .76 in | N/A 1 1/16 in |
| 12MBC8N | N/A A-LOK® to NPT | N/A 1/2 | N/A 3.00 in | N/A 1.87 in | N/A 1.47 in | N/A .76 in | N/A 1 3/16 in |
| 12MBC12N | N/A A-LOK® to NPT | N/A 3/4 | N/A 3.00 in | N/A 1.87 in | N/A 1.47 in | N/A .75 in | N/A 1 3/16 in |
| 14MBC12N | N/A A-LOK® to NPT | N/A 3/4 | N/A 3.31 in | N/A 2.09 in | N/A 1.69 in | N/A .75 in | N/A 1 3/8 in |
| 16MBC12N | N/A A-LOK® to NPT | N/A 3/4 | N/A 3.54 in | N/A 2.27 in | N/A 1.78 in | N/A .75 in | N/A 1 5/8 in |
| 16MBC16N | N/A A-LOK® to NPT | N/A 1 | N/A 3.72 in | N/A 2.27 in | N/A 1.78 in | N/A .94 in | N/A 1 5/8 in |