Item # |
Connection Type |
Tube O.D. |
NPT Pipe Thread |
A |
C |
H |
L |
R |
W HEX |
|---|---|---|---|---|---|---|---|---|---|
| SBZ 6-6-1/8 | N/A CPI™ x CPI™ x NPT | N/A 6.0 mm | N/A 1/8 | N/A 53.8 mm | N/A 26.9 mm | N/A 18.9 mm | N/A 19.5 mm | N/A 9.7 mm | N/A 1/2 in |
| SBZ 6-6-1/4 | N/A CPI™ x CPI™ x NPT | N/A 6.0 mm | N/A 1/4 | N/A 53.8 mm | N/A 26.9 mm | N/A 23.8 mm | N/A 19.5 mm | N/A 13.5 mm | N/A 1/2 in |
| SBZ 8-8-1/8 | N/A CPI™ x CPI™ x NPT | N/A 8.0 mm | N/A 1/8 | N/A 60.0 mm | N/A 30.0 mm | N/A 20.9 mm | N/A 22.3 mm | N/A 9.7 mm | N/A 5/8 in |
| SBZ 8-8-1/4 | N/A CPI™ x CPI™ x NPT | N/A 8.0 mm | N/A 1/4 | N/A 60.0 mm | N/A 30.0 mm | N/A 25.7 mm | N/A 22.3 mm | N/A 14.5 mm | N/A 5/8 in |
| SBZ 10-10-1/4 | N/A CPI™ x CPI™ x NPT | N/A 10.0 mm | N/A 1/4 | N/A 67.0 mm | N/A 33.5 mm | N/A 28.4 mm | N/A 25.9 mm | N/A 14.5 mm | N/A 13/16 in |
| SBZ 10-10-3/8 | N/A CPI™ x CPI™ x NPT | N/A 10.0 mm | N/A 3/8 | N/A 67.0 mm | N/A 33.5 mm | N/A 28.4 mm | N/A 25.9 mm | N/A 14.5 mm | N/A 13/16 in |
| SBZ 12-12-1/4 | N/A CPI™ x CPI™ x NPT | N/A 12.0 mm | N/A 1/4 | N/A 72.2 mm | N/A 36.1 mm | N/A 28.4 mm | N/A 25.9 mm | N/A 14.5 mm | N/A 13/16 in |
| SBZ 12-12-3/8 | N/A CPI™ x CPI™ x NPT | N/A 12.0 mm | N/A 3/8 | N/A 72.2 mm | N/A 36.1 mm | N/A 28.7 mm | N/A 25.9 mm | N/A 14.5 mm | N/A 13/16 in |
| SBZ 12-12-1/2 | N/A CPI™ x CPI™ x NPT | N/A 12.0 mm | N/A 1/2 | N/A 72.2 mm | N/A 36.1 mm | N/A 33.2 mm | N/A 25.9 mm | N/A 19.3 mm | N/A 13/16 in |
| SBZ 16-16-1/2 | N/A CPI™ x CPI™ x NPT | N/A 16.0 mm | N/A 1/2 | N/A 77.6 mm | N/A 38.8 mm | N/A 36.2 mm | N/A 28.7 mm | N/A 19.3 mm | N/A 1 in |
| M6MBT1/8N | N/A A-LOK® x A-LOK® x NPT | N/A 6.0 mm | N/A 1/8 | N/A 53.8 mm | N/A 26.9 mm | N/A 18.9 mm | N/A 19.5 mm | N/A 9.7 mm | N/A 1/2 in |
| M6MBT1/4N | N/A A-LOK® x A-LOK® x NPT | N/A 6.0 mm | N/A 1/4 | N/A 53.8 mm | N/A 26.9 mm | N/A 23.8 mm | N/A 19.5 mm | N/A 13.5 mm | N/A 1/2 in |
| M8MBT1/8N | N/A A-LOK® x A-LOK® x NPT | N/A 8.0 mm | N/A 1/8 | N/A 60.0 mm | N/A 30.0 mm | N/A 20.9 mm | N/A 22.3 mm | N/A 9.7 mm | N/A 5/8 in |
| M8MBT1/4N | N/A A-LOK® x A-LOK® x NPT | N/A 8.0 mm | N/A 1/4 | N/A 60.0 mm | N/A 30.0 mm | N/A 25.7 mm | N/A 22.3 mm | N/A 14.5 mm | N/A 5/8 in |
| M10MBT1/4N | N/A A-LOK® x A-LOK® x NPT | N/A 10.0 mm | N/A 1/4 | N/A 67.0 mm | N/A 33.5 mm | N/A 28.4 mm | N/A 25.9 mm | N/A 14.5 mm | N/A 13/16 in |
| M10MBT3/8N | N/A A-LOK® x A-LOK® x NPT | N/A 10.0 mm | N/A 3/8 | N/A 67.0 mm | N/A 33.5 mm | N/A 28.4 mm | N/A 25.9 mm | N/A 14.5 mm | N/A 13/16 in |
| M12MBT1/4N | N/A A-LOK® x A-LOK® x NPT | N/A 12.0 mm | N/A 1/4 | N/A 72.2 mm | N/A 36.1 mm | N/A 28.4 mm | N/A 25.9 mm | N/A 14.5 mm | N/A 13/16 in |
| M12MBT3/8N | N/A A-LOK® x A-LOK® x NPT | N/A 12.0 mm | N/A 3/8 | N/A 72.2 mm | N/A 36.1 mm | N/A 28.7 mm | N/A 25.9 mm | N/A 14.5 mm | N/A 13/16 in |
| M12MBT1/2N | N/A A-LOK® x A-LOK® x NPT | N/A 12.0 mm | N/A 1/2 | N/A 72.2 mm | N/A 36.1 mm | N/A 33.2 mm | N/A 25.9 mm | N/A 19.3 mm | N/A 13/16 in |
| M16MBT1/2N | N/A A-LOK® x A-LOK® x NPT | N/A 16.0 mm | N/A 1/2 | N/A 77.8 mm | N/A 38.9 mm | N/A 36.2 mm | N/A 28.7 mm | N/A 19.3 mm | N/A 1 in |