Item # |
Connection Type |
Tube O.D. |
BSPP Thread |
A |
C |
R |
X |
W HEX |
|---|---|---|---|---|---|---|---|---|
| FBZ6-1/8R-ED | N/A CPI™ to BSPP | N/A 6.0 mm | N/A 1/8 | N/A 32.5 mm | N/A 17.7 mm | N/A 7.9 mm | N/A 13.7 mm | N/A 14.0 mm |
| FBZ6-1/4R-ED | N/A CPI™ to BSPP | N/A 6.0 mm | N/A 1/4 | N/A 38.2 mm | N/A 17.7 mm | N/A 11.9 mm | N/A 18.8 mm | N/A 19.0 mm |
| FBZ6-3/8R-ED | N/A CPI™ to BSPP | N/A 6.0 mm | N/A 3/8 | N/A 39.5 mm | N/A 17.7 mm | N/A 11.9 mm | N/A 21.8 mm | N/A 22.0 mm |
| FBZ6-1/2R-ED | N/A CPI™ to BSPP | N/A 6.0 mm | N/A 1/2 | N/A 44.5 mm | N/A 17.7 mm | N/A 14.0 mm | N/A 26.4 mm | N/A 27.0 mm |
| FBZ10-1/4R-ED | N/A CPI™ to BSPP | N/A 10.0 mm | N/A 1/4 | N/A 40.0 mm | N/A 19.5 mm | N/A 11.9 mm | N/A 18.8 mm | N/A 19.0 mm |
| FBZ10-3/8R-ED | N/A CPI™ to BSPP | N/A 10.0 mm | N/A 3/8 | N/A 41.1 mm | N/A 19.5 mm | N/A 11.9 mm | N/A 21.8 mm | N/A 22.0 mm |
| FBZ10-1/2R-ED | N/A CPI™ to BSPP | N/A 10.0 mm | N/A 1/2 | N/A 46.0 mm | N/A 19.5 mm | N/A 14.0 mm | N/A 26.4 mm | N/A 27.0 mm |
| FBZ12-1/4R-ED | N/A CPI™ to BSPP | N/A 12.0 mm | N/A 1/4 | N/A 43.1 mm | N/A 22.0 mm | N/A 11.9 mm | N/A 18.8 mm | N/A 22.0 mm |
| FBZ12-3/8R-ED | N/A CPI™ to BSPP | N/A 12.0 mm | N/A 3/8 | N/A 43.6 mm | N/A 22.0 mm | N/A 11.9 mm | N/A 21.8 mm | N/A 22.0 mm |
| FBZ12-1/2R-ED | N/A CPI™ to BSPP | N/A 12.0 mm | N/A 1/2 | N/A 48.5 mm | N/A 22.0 mm | N/A 14.0 mm | N/A 26.4 mm | N/A 27.0 mm |
| M6MSC1/8R-ED | N/A A-LOK® to BSPP | N/A 6.0 mm | N/A 1/8 | N/A 32.5 mm | N/A 17.7 mm | N/A 7.9 mm | N/A 13.7 mm | N/A 14.0 mm |
| M6MSC1/4R-ED | N/A A-LOK® to BSPP | N/A 6.0 mm | N/A 1/4 | N/A 38.2 mm | N/A 17.7 mm | N/A 11.9 mm | N/A 18.8 mm | N/A 19.0 mm |
| M6MSC3/8R-ED | N/A A-LOK® to BSPP | N/A 6.0 mm | N/A 3/8 | N/A 39.5 mm | N/A 17.7 mm | N/A 11.9 mm | N/A 21.8 mm | N/A 22.0 mm |
| M6MSC1/2R-ED | N/A A-LOK® to BSPP | N/A 6.0 mm | N/A 1/2 | N/A 44.5 mm | N/A 17.7 mm | N/A 14.0 mm | N/A 26.4 mm | N/A 27.0 mm |
| M10MSC1/4R-ED | N/A A-LOK® to BSPP | N/A 10.0 mm | N/A 1/4 | N/A 40.0 mm | N/A 19.5 mm | N/A 11.9 mm | N/A 18.8 mm | N/A 19.0 mm |
| M10MSC3/8R-ED | N/A A-LOK® to BSPP | N/A 10.0 mm | N/A 3/8 | N/A 41.1 mm | N/A 19.5 mm | N/A 11.9 mm | N/A 21.8 mm | N/A 22.0 mm |
| M10MSC1/2R-ED | N/A A-LOK® to BSPP | N/A 10.0 mm | N/A 1/2 | N/A 46.0 mm | N/A 19.5 mm | N/A 14.0 mm | N/A 26.4 mm | N/A 27.0 mm |
| M12MSC1/4R-ED | N/A A-LOK® to BSPP | N/A 12.0 mm | N/A 1/4 | N/A 43.1 mm | N/A 22.0 mm | N/A 11.9 mm | N/A 18.8 mm | N/A 22.0 mm |
| M12MSC3/8R-ED | N/A A-LOK® to BSPP | N/A 12.0 mm | N/A 3/8 | N/A 43.6 mm | N/A 22.0 mm | N/A 11.9 mm | N/A 21.8 mm | N/A 22.0 mm |
| M12MSC1/2R-ED | N/A A-LOK® to BSPP | N/A 12.0 mm | N/A 1/2 | N/A 48.5 mm | N/A 22.0 mm | N/A 14.0 mm | N/A 26.4 mm | N/A 27.0 mm |