Item # |
Connection Type |
Tube O.D. |
BSPP Thread |
A |
C |
R |
X |
W HEX |
|---|---|---|---|---|---|---|---|---|
| FBZ 25-3/4R | N/A CPI™ to BSPP | N/A 25.0 mm | N/A 3/4 | N/A 59.8 mm | N/A 26.5 mm | N/A 16.0 mm | N/A 35.0 mm | N/A 31.8 mm |
| FBZ 25-1R | N/A CPI™ to BSPP | N/A 25.0 mm | N/A 1 | N/A 60.1 mm | N/A 26.5 mm | N/A 18.3 mm | N/A 39.0 mm | N/A 41.0 mm |
| M2MSC1/8R | N/A A-LOK® to BSPP | N/A 2.0 mm | N/A 1/8 | N/A 28.4 mm | N/A 15.3 mm | N/A 7.1 mm | N/A 14.0 mm | N/A 13.7 mm |
| M3MSC1/8R | N/A A-LOK® to BSPP | N/A 3.0 mm | N/A 1/8 | N/A 30.0 mm | N/A 15.3 mm | N/A 7.1 mm | N/A 13.7 mm | N/A 14.0 mm |
| M3MSC1/4R | N/A A-LOK® to BSPP | N/A 3.0 mm | N/A 1/4 | N/A 35.3 mm | N/A 15.3 mm | N/A 11.2 mm | N/A 17.8 mm | N/A 19.0 mm |
| M6MSC1/8R | N/A A-LOK® to BSPP | N/A 6.0 mm | N/A 1/8 | N/A 32.5 mm | N/A 17.7 mm | N/A 7.1 mm | N/A 13.7 mm | N/A 14.0 mm |
| M6MSC1/4R | N/A A-LOK® to BSPP | N/A 6.0 mm | N/A 1/4 | N/A 37.7 mm | N/A 17.7 mm | N/A 11.2 mm | N/A 17.8 mm | N/A 19.0 mm |
| M6MSC3/8R | N/A A-LOK® to BSPP | N/A 6.0 mm | N/A 3/8 | N/A 39.0 mm | N/A 17.7 mm | N/A 11.2 mm | N/A 21.8 mm | N/A 22.0 mm |
| M6MSC1/2R | N/A A-LOK® to BSPP | N/A 6.0 mm | N/A 1/2 | N/A 45.6 mm | N/A 17.7 mm | N/A 14.2 mm | N/A 25.7 mm | N/A 27.0 mm |
| M8MSC1/8R | N/A A-LOK® to BSPP | N/A 8.0 mm | N/A 1/8 | N/A 33.1 mm | N/A 18.6 mm | N/A 7.1 mm | N/A 15.0 mm | N/A 13.7 mm |
| M8MSC1/4R | N/A A-LOK® to BSPP | N/A 8.0 mm | N/A 1/4 | N/A 38.5 mm | N/A 18.6 mm | N/A 11.2 mm | N/A 17.8 mm | N/A 19.0 mm |
| M8MSC3/8R | N/A A-LOK® to BSPP | N/A 8.0 mm | N/A 3/8 | N/A 39.8 mm | N/A 18.6 mm | N/A 11.2 mm | N/A 21.8 mm | N/A 22.0 mm |
| M8MSC1/2R | N/A A-LOK® to BSPP | N/A 8.0 mm | N/A 1/2 | N/A 45.6 mm | N/A 18.6 mm | N/A 14.2 mm | N/A 25.7 mm | N/A 27.0 mm |
| M10MSC1/4R | N/A A-LOK® to BSPP | N/A 10.0 mm | N/A 1/4 | N/A 39.4 mm | N/A 19.5 mm | N/A 11.2 mm | N/A 17.8 mm | N/A 19.0 mm |
| M10MSC3/8R | N/A A-LOK® to BSPP | N/A 10.0 mm | N/A 3/8 | N/A 40.6 mm | N/A 19.5 mm | N/A 11.2 mm | N/A 21.8 mm | N/A 22.0 mm |
| M10MSC1/2R | N/A A-LOK® to BSPP | N/A 10.0 mm | N/A 1/2 | N/A 46.5 mm | N/A 19.5 mm | N/A 14.2 mm | N/A 25.7 mm | N/A 27.0 mm |
| M12MSC1/4R | N/A A-LOK® to BSPP | N/A 12.0 mm | N/A 1/4 | N/A 42.6 mm | N/A 22.0 mm | N/A 11.2 mm | N/A 17.8 mm | N/A 22.0 mm |
| M12MSC3/8R | N/A A-LOK® to BSPP | N/A 12.0 mm | N/A 3/8 | N/A 43.1 mm | N/A 22.0 mm | N/A 11.2 mm | N/A 21.8 mm | N/A 22.0 mm |
| M12MSC1/2R | N/A A-LOK® to BSPP | N/A 12.0 mm | N/A 1/2 | N/A 49.0 mm | N/A 22.0 mm | N/A 14.2 mm | N/A 25.7 mm | N/A 27.0 mm |
| M12MSC3/4R | N/A A-LOK® to BSPP | N/A 12.0 mm | N/A 3/4 | N/A 52.8 mm | N/A 22.0 mm | N/A 16.0 mm | N/A 31.8 mm | N/A 35.0 mm |
| M16MSC3/8R | N/A A-LOK® to BSPP | N/A 16.0 mm | N/A 3/8 | N/A 43.5 mm | N/A 22.0 mm | N/A 11.2 mm | N/A 22.0 mm | N/A 21.8 mm |
| M16MSC1/2R | N/A A-LOK® to BSPP | N/A 16.0 mm | N/A 1/2 | N/A 49.0 mm | N/A 22.0 mm | N/A 14.2 mm | N/A 26.0 mm | N/A 27.0 mm |
| M18MSC1/2R | N/A A-LOK® to BSPP | N/A 18.0 mm | N/A 1/2 | N/A 49.0 mm | N/A 22.0 mm | N/A 14.2 mm | N/A 26.0 mm | N/A 27.0 mm |
| M18MSC3/4R | N/A A-LOK® to BSPP | N/A 18.0 mm | N/A 3/4 | N/A 53.1 mm | N/A 22.0 mm | N/A 16.0 mm | N/A 35.0 mm | N/A 32.0 mm |
| M20MSC1/2R | N/A A-LOK® to BSPP | N/A 20.0 mm | N/A 1/2 | N/A 50.5 mm | N/A 22.0 mm | N/A 14.2 mm | N/A 30.0 mm | N/A 25.7 mm |