Item # |
Connection Type |
BSPP Thread |
A |
C |
R |
X |
W HEX |
Bore |
|---|---|---|---|---|---|---|---|---|
| 2-2R FBZ | N/A CPI™ to BSPP | N/A 1/8 | N/A 1.18 in | N/A .60 in | N/A .28 in | N/A .54 in | N/A 9/16 in | N/A .16 in |
| 2-4R FBZ | N/A CPI™ to BSPP | N/A 1/4 | N/A 1.27 in | N/A .60 in | N/A .44 in | N/A .70 in | N/A 3/4 in | N/A .09 in |
| 2-6R FBZ | N/A CPI™ to BSPP | N/A 3/8 | N/A 1.46 in | N/A .60 in | N/A .44 in | N/A .86 in | N/A 7/8 in | N/A .19 in |
| 4-2R FBZ | N/A CPI™ to BSPP | N/A 1/8 | N/A 1.28 in | N/A .70 in | N/A .28 in | N/A .54 in | N/A 9/16 in | N/A .16 in |
| 4-4R FBZ | N/A CPI™ to BSPP | N/A 1/4 | N/A 1.49 in | N/A .70 in | N/A .44 in | N/A .70 in | N/A 3/4 in | N/A .19 in |
| 4-6R FBZ | N/A CPI™ to BSPP | N/A 3/8 | N/A 1.55 in | N/A .70 in | N/A .44 in | N/A .86 in | N/A 7/8 in | N/A .19 in |
| 4-8R FBZ | N/A CPI™ to BSPP | N/A 1/2 | N/A 1.77 in | N/A .70 in | N/A .56 in | N/A 1.01 in | N/A 1 1/16 in | N/A .19 in |
| 6-2R FBZ | N/A CPI™ to BSPP | N/A 1/8 | N/A 1.35 in | N/A .76 in | N/A .28 in | N/A .54 in | N/A 5/8 in | N/A .16 in |
| 6-4R FBZ | N/A CPI™ to BSPP | N/A 1/4 | N/A 1.54 in | N/A .76 in | N/A .44 in | N/A .70 in | N/A 3/4 in | N/A .25 in |
| 6-6R FBZ | N/A CPI™ to BSPP | N/A 3/8 | N/A 1.57 in | N/A .76 in | N/A .44 in | N/A .86 in | N/A 7/8 in | N/A .28 in |
| 6-8R FBZ | N/A CPI™ to BSPP | N/A 1/2 | N/A 1.82 in | N/A .76 in | N/A .56 in | N/A 1.01 in | N/A 1 1/16 in | N/A .28 in |
| 8-4R FBZ | N/A CPI™ to BSPP | N/A 1/4 | N/A 1.66 in | N/A .87 in | N/A .44 in | N/A .70 in | N/A 13/16 in | N/A .25 in |
| 8-6R FBZ | N/A CPI™ to BSPP | N/A 3/8 | N/A 1.69 in | N/A .87 in | N/A .44 in | N/A .86 in | N/A 7/8 in | N/A .31 in |
| 8-8R FBZ | N/A CPI™ to BSPP | N/A 1/2 | N/A 1.91 in | N/A .87 in | N/A .56 in | N/A 1.01 in | N/A 1 1/16 in | N/A .41 in |
| 12-8R FBZ | N/A CPI™ to BSPP | N/A 1/2 | N/A 1.93 in | N/A .87 in | N/A .56 in | N/A 1.01 in | N/A 1 1/16 in | N/A .41 in |
| 12-12R FBZ | N/A CPI™ to BSPP | N/A 3/4 | N/A 2.07 in | N/A .87 in | N/A .63 in | N/A 1.25 in | N/A 1 3/8 in | N/A .63 in |
| 16-8R FBZ | N/A CPI™ to BSPP | N/A 1/2 | N/A 2.21 in | N/A 1.05 in | N/A .56 in | N/A 1.01 in | N/A 1 3/8 in | N/A .41 in |
| 16-16R FBZ | N/A CPI™ to BSPP | N/A 1 | N/A 2.35 in | N/A 1.05 in | N/A .72 in | N/A 1.52 in | N/A 1 5/8 in | N/A .88 in |
| 2MSC2R | N/A A-LOK® to BSPP | N/A 1/8 | N/A 1.18 in | N/A .60 in | N/A .28 in | N/A .54 in | N/A 9/16 in | N/A .16 in |
| 2MSC4R | N/A A-LOK® to BSPP | N/A 1/4 | N/A 1.27 in | N/A .60 in | N/A .44 in | N/A .70 in | N/A 3/4 in | N/A .09 in |
| 2MSC6R | N/A A-LOK® to BSPP | N/A 3/8 | N/A 1.46 in | N/A .60 in | N/A .44 in | N/A .86 in | N/A 7/8 in | N/A .19 in |
| 4MSC2R | N/A A-LOK® to BSPP | N/A 1/8 | N/A 1.28 in | N/A .70 in | N/A .28 in | N/A .54 in | N/A 9/16 in | N/A .16 in |
| 4MSC4R | N/A A-LOK® to BSPP | N/A 1/4 | N/A 1.49 in | N/A .70 in | N/A .44 in | N/A .70 in | N/A 3/4 in | N/A .19 in |
| 4MSC6R | N/A A-LOK® to BSPP | N/A 3/8 | N/A 1.55 in | N/A .70 in | N/A .44 in | N/A .86 in | N/A 7/8 in | N/A .19 in |
| 4MSC8R | N/A A-LOK® to BSPP | N/A 1/2 | N/A 1.77 in | N/A .70 in | N/A .56 in | N/A 1.01 in | N/A 1 1/16 in | N/A .19 in |