Item # |
Connection Type |
BSPT Thread |
C |
H |
L |
R |
W HEX |
|---|---|---|---|---|---|---|---|
| 4-2K CBZ | N/A CPI™ to BSPT | N/A 1/8 | N/A 1.06 in | N/A .75 in | N/A .77 in | N/A .38 in | N/A 1/2 in |
| 4-4K CBZ | N/A CPI™ to BSPT | N/A 1/4 | N/A 1.06 in | N/A .94 in | N/A .77 in | N/A .56 in | N/A 9/16 in |
| 4-6K CBZ | N/A CPI™ to BSPT | N/A 3/8 | N/A 1.17 in | N/A 1.05 in | N/A .88 in | N/A .56 in | N/A 11/16 in |
| 4-8K CBZ | N/A CPI™ to BSPT | N/A 1/2 | N/A 1.25 in | N/A 1.32 in | N/A .96 in | N/A .75 in | N/A 13/16 in |
| 5-4K CBZ | N/A CPI™ to BSPT | N/A 1/4 | N/A 1.13 in | N/A .98 in | N/A .84 in | N/A .56 in | N/A 9/16 in |
| 6-2K CBZ | N/A CPI™ to BSPT | N/A 1/8 | N/A 1.20 in | N/A .82 in | N/A .91 in | N/A .38 in | N/A 5/8 in |
| 6-4K CBZ | N/A CPI™ to BSPT | N/A 1/4 | N/A 1.20 in | N/A 1.02 in | N/A .91 in | N/A .56 in | N/A 5/8 in |
| 6-6K CBZ | N/A CPI™ to BSPT | N/A 3/8 | N/A 1.23 in | N/A 1.05 in | N/A .97 in | N/A .56 in | N/A 11/16 in |
| 8-6K CBZ | N/A CPI™ to BSPT | N/A 3/8 | N/A 1.42 in | N/A 1.13 in | N/A 1.02 in | N/A .56 in | N/A 13/16 in |
| 8-8K CBZ | N/A CPI™ to BSPT | N/A 1/2 | N/A 1.42 in | N/A 1.32 in | N/A 1.02 in | N/A .75 in | N/A 13/16 in |
| 4MSEL2K | N/A A-LOK® to BSPT | N/A 1/8 | N/A 1.06 in | N/A .75 in | N/A .77 in | N/A .38 in | N/A 1/2 in |
| 4MSEL4K | N/A A-LOK® to BSPT | N/A 1/4 | N/A 1.06 in | N/A .94 in | N/A .77 in | N/A .56 in | N/A 9/16 in |
| 4MSEL6K | N/A A-LOK® to BSPT | N/A 3/8 | N/A 1.17 in | N/A 1.05 in | N/A .88 in | N/A .56 in | N/A 11/16 in |
| 4MSEL8K | N/A A-LOK® to BSPT | N/A 1/2 | N/A 1.25 in | N/A 1.32 in | N/A .96 in | N/A .75 in | N/A 13/16 in |
| 5MSEL4K | N/A A-LOK® to BSPT | N/A 1/4 | N/A 1.13 in | N/A .98 in | N/A .84 in | N/A .56 in | N/A 9/16 in |
| 6MSEL2K | N/A A-LOK® to BSPT | N/A 1/8 | N/A 1.20 in | N/A .82 in | N/A .91 in | N/A .38 in | N/A 5/8 in |
| 6MSEL4K | N/A A-LOK® to BSPT | N/A 1/4 | N/A 1.20 in | N/A 1.02 in | N/A .91 in | N/A .56 in | N/A 5/8 in |
| 6MSEL6K | N/A A-LOK® to BSPT | N/A 3/8 | N/A 1.23 in | N/A 1.05 in | N/A .97 in | N/A .56 in | N/A 11/16 in |
| 8MSEL6K | N/A A-LOK® to BSPT | N/A 3/8 | N/A 1.42 in | N/A 1.13 in | N/A 1.02 in | N/A .56 in | N/A 13/16 in |
| 8MSEL8K | N/A A-LOK® to BSPT | N/A 1/2 | N/A 1.42 in | N/A 1.32 in | N/A 1.02 in | N/A .75 in | N/A 13/16 in |