Item # |
Connection Type |
Tube O.D. |
BSPT Thread |
A |
C |
R |
W HEX |
|---|---|---|---|---|---|---|---|
| M12MSC3/8K | N/A A-LOK® to BSPT | N/A 12.0 mm | N/A 3/8 | N/A 43.4 mm | N/A 22.0 mm | N/A 14.5 mm | N/A 22.0 mm |
| M12MSC1/2K | N/A A-LOK® to BSPT | N/A 12.0 mm | N/A 1/2 | N/A 49.0 mm | N/A 22.0 mm | N/A 19.2 mm | N/A 22.0 mm |
| M12MSC3/4K | N/A A-LOK® to BSPT | N/A 12.0 mm | N/A 3/4 | N/A 49.5 mm | N/A 22.0 mm | N/A 19.2 mm | N/A 27.0 mm |
| M15MSC1/2K | N/A A-LOK® to BSPT | N/A 15.0 mm | N/A 1/2 | N/A 49.0 mm | N/A 22.0 mm | N/A 19.2 mm | N/A 24.0 mm |
| M16MSC3/8K | N/A A-LOK® to BSPT | N/A 16.0 mm | N/A 3/8 | N/A 44.2 mm | N/A 22.0 mm | N/A 14.5 mm | N/A 24.0 mm |
| M16MSC1/2K | N/A A-LOK® to BSPT | N/A 16.0 mm | N/A 1/2 | N/A 49.0 mm | N/A 22.0 mm | N/A 19.2 mm | N/A 24.0 mm |
| M16MSC3/4K | N/A A-LOK® to BSPT | N/A 16.0 mm | N/A 3/4 | N/A 49.5 mm | N/A 22.0 mm | N/A 19.2 mm | N/A 27.0 mm |
| M18MSC1/2K | N/A A-LOK® to BSPT | N/A 18.0 mm | N/A 1/2 | N/A 50.6 mm | N/A 22.0 mm | N/A 19.2 mm | N/A 27.0 mm |
| M18MSC3/4K | N/A A-LOK® to BSPT | N/A 18.0 mm | N/A 3/4 | N/A 50.6 mm | N/A 22.0 mm | N/A 19.2 mm | N/A 27.0 mm |
| M20MSC1/2K | N/A A-LOK® to BSPT | N/A 20.0 mm | N/A 1/2 | N/A 52.3 mm | N/A 22.0 mm | N/A 19.2 mm | N/A 30.0 mm |
| M20MSC3/4K | N/A A-LOK® to BSPT | N/A 20.0 mm | N/A 3/4 | N/A 52.3 mm | N/A 22.0 mm | N/A 19.2 mm | N/A 30.0 mm |
| M22MSC3/4K | N/A A-LOK® to BSPT | N/A 22.0 mm | N/A 3/4 | N/A 52.3 mm | N/A 22.0 mm | N/A 19.2 mm | N/A 30.0 mm |
| M25MSC3/4K | N/A A-LOK® to BSPT | N/A 25.0 mm | N/A 3/4 | N/A 57.5 mm | N/A 26.5 mm | N/A 19.2 mm | N/A 35.0 mm |
| M25MSC1K | N/A A-LOK® to BSPT | N/A 25.0 mm | N/A 1 | N/A 62.3 mm | N/A 26.5 mm | N/A 24.0 mm | N/A 35.0 mm |